Search Results for 97-3057-1007-1-608
c:userspdfsma1181a1-3gt50g-141-50 - Amphenol RF
Title: c:userspdfsma1181a1-3gt50g-141-50.ps Created Date: 3/1/2012 2:06:44 PM
MDT420E01001 | PCIE M.2 | Amphenol
Amphenol is one of the leading manufacturers of pcie m.2 connector. Contact us today for more details of pcie m.2 , part numberMDT420E01001
Amphenol
T echnical Data 1.Operating Voltage :Service rating I II Voltage 600V RMS 1000V RMS 2.Operating Current :Contact Size 20 16 Current in AMPH 7.5 13.0 3.Operating Temperature -55 to + 2000 C a)Shell
Model LN | PCB Piezotronics
1.969+/-.031 in: 50.0+/-0.8 mm: Size - Height: 0.512+/-.010 in: 13.0+/-0.25 mm * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Product Downloads. LN Assembly Instructions.pdf. Build Out Your Measurement Chain ...
SmartBoat - 8 Input, 2 Thermocouple, No CAN2 or Serial - Airmar
The SmartBoat® system is uniquely designed to connect, control, and communicate sensor data across multiple networks regardless of sensor output protocols and peripheral types.
Model 070A02 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Datenblatt - Temposonics
Sensorelektronikgehäuse1 Edelstahl 1.4305 (AISI 303) Sensorstab Edelstahl 1.4306; 1.4307 (AISI 304L) Messlänge 25…3250 mm Betriebsdruck 350 bar, 700 bar Spitze (bei 10 × 1 min) Mechanische Montage Einbaulage Beliebig Montagehinweise Beachten Sie hierzu die technischen Zeichnungen und die Betriebsanleitung
696-900 / 696-900 MHz - Amphenol Antenna Solutions
Remote Electrical Tilt AISG v1.1 HT4C6318R000 Remote Electrical Tilt AISG v2.0 / 3GPP HT4C6318R000G Mounting bracket kits and other accessories are ordered separately. Electrical Characteristics 2 x 696-900 MHz Frequency Bands 696-806 MHz 806-900 MHz Polarization 2 x ±45° (Quad-Pol) Horizontal Beamwidth 65° 63° Vertical Beamwidth 9.5° 10.5°
Model 308B-BO | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 3053VM1/120 | PCB Piezotronics
Model 3053VM1/120:Low noise, coaxial, lightweight, flexible, PFA cable, 120-in, hex/knurled M3 plug to BNC plug
PCB Search Results (356A45)
4 and 356A45, are introduced by PCB Piezotronics, Inc.They are small (0.4 x 0.4 x 0.75 in), lightweight (4.2 grams) and TEDS IEEE 1451.4 enabled. The TEDS feature self identifies the accelerometer and describes type, operation and attributes making it extremely easy for an operator to track.
Amphenol FCI 10140607
ELX-N-50750-1 E Released PDS: Rev :E STATUS:Released Printed: Mar 11, 2024-2024/02/19 2024/03/11 2016/08/08-Alan Ni Tim Yao Eric Huang ELX-N-50750-1 E Released PDS: Rev :E STATUS:Released Printed: Mar 11, 2024. Title: Amphenol FCI 10140607.pdf Created Date:
MMCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MMCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
U10F274250T | SLIM-LINE-SAS | Amphenol
SlimSAS X8 Vertical Low profile, 30µin Gold plating, Latch pin length=3.0mm, 24G, T&R packing
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 85 mm
AMC Right Angle Plug to AMC Right Angle Plug 1.32 mm DS 50 Ohm 1 M A-1PA-132-01KB2 AMC Right Angle Plug to AMC Right Angle Plug 1.32 mm DS 50 Ohm 50 mm A-1PA-132-050B2 AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 100 mm A-1PA-113-100G2
G64V31312HR | Overpass - Extremeport Z-Link | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connector. Contact us today for more details of Overpass - Extremeport Z-Link connector, Part Number G64V31312HR.
Model 3741 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top latch, 7 Ways
Amphenol Network Solutions > Product
22425 East Appleway Ave #11 Liberty Lake, WA 99019 Phone: 509.926.6000 Email: getinfo@amphenol-ns.com
White Plastic Cable Feed Thru - Gemeco
White Plastic Cable Feed Thru. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W