Search Results for 97-3057-1007-1-608
二芯2代直头组装式连接器安装说明 The Assembly Manual For PowerLok 10mmm G2 2POS 180D ...
步骤3:压接铜环 Step 3:Crimping Copper ring 3-1 将 ⑨内铜环从右端移动到屏蔽线下方,屏蔽线覆盖在铜环表面 3-1 Move the ⑨ inside copper ring from the right side to the side below the shield. The shield line is covered on the surface of the copper ring 3-2 取1pcs ⑧外铜环,铜环从左端安装到屏蔽线上,铜环从屏蔽线的左端开始完全 ...
Aprils Showers…and Lightning Surges - Amphenol Broadband Solutions
Lightning, a common occurrence in the springtime, can wreak havoc on networks and destroy valuable equipment. Investment in appropriate preventive measures including bonding, grounding, powering and isolation will minimize damage […]
MDP FTV - Odolné konektory Ethernet, USB a displej - Amphenol Socapex
MDP FTV je kompletní odolné řešení pro Mini DisplayPort, které umožňuje vložit standardní kabelovou sadu Mini DP do kovové zástrčky, která ji chrání před nárazy, prachem a tekutinami. Konektor Amphenol Socapex Mini DisplayPort je robustní a univerzální řešení pro náročná prostředí, která vyžadují vysokorychlostní přenos dat. Jeho kompaktní velikost 13 ...
PRODUCT DATA DRAWING REV DESCRIPTION A DCN 53954 03/24 SEE PDM
sheet 1 of 2 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 4:1 see notes see notes n/a vita 67.3 backplane module c, 19 port, smps see pdm
u77-3gn161n-270 | Amphenol Global Search | Amphenol
Search Results for u77-3gn161n P-U77-A111X-X0LX - Sheet1 - Amphenol CS u77-a1113-x0lx u77-a1114-x0lx date code u77-a1112-x0lx part number (p/n does not include packaging type) material (rohs compliant) cage: copper alloy plating: (see part number for option) option 1: 2.54 μm min. bright tin plating over 1.27 μm min. nickel under plating. ...
Declaration of Conformity to RoHS - Amphenol RF
aedeéW Amphenol@ RF 4 Old Newtown Road Danbury, CT 06810 Tel: 203.743.9272 www.amphenolrf.com
Verification report of Green House Gases and Energy indicators - Amphenol
1 and 2 GHG emissions (electricity location-based) carried out detailed tests on a sample basis checking the correct application of “reporting procedures”, reconciling data with supporting documents, checking calculations and the consistency of results. We also tested the robustness of the data verification process carried out by the team ...
jhep07 (2024)017 | Amphenol Global Search | Amphenol
Airmar Technology is a world leader in ultrasonic innovation, offering advanced ultrasonic transducers for global sensor development customers.
Cables - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
ALUMALITE BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information ALUMALITE Band Lock EMI/RFI. BLL1 S
UHF Right Angle Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance
1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction: Standard: You May also be Interested in. UHF Straight Crimp Jack RG-8 RG-213 RG-225 50 Ohm 182335. UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 182100.
New HyperX ODF Configurations Meet Customer Demand
[November 11, 2021] Maximize Space, Enhance Access and Effectively Manage Long-Term Scalability
HTR-400 High-temp Dry Block Calibrator - KAYE
50°C to 150°C: ±0.1°C 150°C to 250°C: ±0.2°C 250°C to 350°C: ±0.3°C 350°C to 400°C: ±0.4°C: Typical Heat-Up Time: 25°C to 90°C: 5 minutes 90°C to 125°C: 3 minutes 25°C to 350°C: 25 minutes: Typical Cool-Down Time: 85 minutes: 350°C to 50°C 45 minutes: 125°C to 50°C: Access Opening / Well configuration: Fixed Insert
Triax Contacts | High Speed Contacts - Amphenol Aerospace
Provide additional shielding when terminated to triax cable having solid or stranded center conductors. Amphenol supplies triax contacts in sizes 8, 10 and 12 and they are ideally suited for use in D38999 Series I, II and III circular connectors.
安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
http://specadmin.pcb.com/PCB_spec_sheet.asp?item_id=16026&model
%PDF-1.5 %âãÏÓ 10 0 obj > endobj 35 0 obj >/Filter/FlateDecode/ID[]/Index[10 45]/Info 9 0 R/Length 118/Prev 79809/Root 11 0 R/Size 55/Type/XRef/W[1 3 1]>>stream ...
Door Explorer - Marport
OR 2 active wideband hydrophones (ref. NC-1-08) • Warp lengths • Baseline calculation • GPS and heading input. Important: The two receiving hydrophones must have a minimum distance of 1 meter between each other. Important: You need to remove the 50kHz notch filter on the wideband preamplifiers.
Amphenol Canada Corp.
1. material: all materials are rohs compliant per eu directive 2011/65/eu and amendments • shell - diecast zinc, nickel plated • contacts - phosphor bronze with 1.27µm [50 µ"] min gold over 1.27µm [50 µ"] min nickel on the mating area and matte tin over nickel on the contact tails.
HVC1P12 (90°)|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
HVC1P12(90°)は、バッテリーシステムなどの電動パワートレイン向けに開発された、1芯、ライトアングル形状の樹脂製高電圧EVコネクタです。定格電圧1000V DC、定格電流は最大440A、適用電線サイズ50mm²~120mm²に対応しています。 HVC シリーズの一覧はこちら. 特長