Search Results for 97-3057-1007-1-608
REVISION HISTORY DATE PRODUCT DATA DRAWING - SV Microwave
sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 6:1 sv microwave, inc. see notes see notes n/a sma f to sma f str. adapter
MAC810 vibration meter with strobe light - Wilcoxon Sensing Technologies
The MachineryMate handheld vibration analyzer displays overall vibration in velocity or displacement, 3 frequency bands based on running speed and 200/800 line spectrum.
Industrial | Markets | Amphenol
In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper cable contacts, and also exist in components carrier versions (diodes, resistors, or fuses inserted). These Amphenol Air LB France's splices are fully sealed, compact, thin, and easy to use. Perfectly suited in a cable harness, to easily insert a component and ...
main | HT200 Smart™, Hi-Precision Temperature Sensor ... - Gemeco
HT200 Smart™, Hi-Precision Temperature Sensor, Plastic Housing, Thru Hull, NMEA 2000®
TA0000163 Crimping die for TA series hand crimping tool. He
Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request. Home; Our Product Lines; Heavymate Connectors; Accessories and Tooling;
AVAILABLE IMMEDIATELY - アンフェノールジャパン株式会社
*MJP100xxx available with 5.1 ft (1.55 m) of 6 conductor cable. AVAILABLE IMMEDIATELY: Magnetic Alignment & Positive Keying Ultra long service life: Eliminates pin-shear and resulting audio loss Surefire Blind-Mate connection: Custom Design Spring Pin 10k connection cycles:
10017660-001LF | SATA | Amphenol
Amphenol is one of the leading manufacturers of Storage and Server System. Contact us today for more details of SATA Connectors, part number 10017660-001LF.
C:UsersMarkEBY Electro, IncCommunication site - DocumentsDWGEB4885-XX ...
Title: C:UsersMarkEBY Electro, IncCommunication site - DocumentsDWGEB4885-XX-800 Model (1) Author: Mark Created Date: 10/6/2021 10:35:49 AM
630510003 | QSFP 100G Loopback | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connectors. Contact us today for more details of part number 630510003
Leap On Board Transceivers | OBT | Optical Interconnect
SMALL, FAST AND POWER EFFICIENT. Amphenol's 300Gb/s Leap ® High-Speed Optical Module is faster, smaller, and more cost and power efficient than most conventional datacenter interconnects.. Capable of speeds up to 25Gb/s and distances up to 100m; 300Gb/s total throughput requires only 1 sq in of board space and 5.4W of power
2046-6050-23 - XMA
Gender 1: m. Gender 2: f. Max Frequency (GHz) 23. Volts: 100. Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 [email protected] www.rfmw.com. PART NUMBER 2046-6050-23. CURRENT STOCK Out of Stock. View Distributor Website.
608.PDF - Amphenol
608 Series Circular Environmental Connectors Approved to BS9522 F0020 (Pattern 608) CE30 Design Features • Keyway Polarisation. ... 18 40.9 1.61 30.8 1.21 26.97 1.062 44.7 1.76 33.12 1.304 31.83 1.253 20 44.0 1.74 3.41 1.34 29.36 1.156 49.3 1.94 36.30 1.429 35.00 1.378 22 3.3 .13 46.8 1.85 37.1 1.46 31.75 1.250 52.8 2.08 39.47 1.554 38.18 1. ...
Rugged Copper to Fiber Media Converter - Amphenol Aerospace
+1 (607) 643-1845 [email protected] Description: Amphenol’s Rugged Copper to Fiber Media Converter utilizes our trusted 38999 connectors paired with a Samtec ribbon in order to bring applications an optical fiber link distance to 10km. This media converter can be used in harsh environment avionics, ground systems, or naval applications.
SS60 Traditional/CW Tilted Element™ Thru-hull - AIRMAR
SS60 Traditional/CW Tilted Element™ Thru-hull. 600 W. The SS60 is a 600 W, 50/200 kHz transducer which integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at a 20° or 12° angle within the housing.
main | Install tools
Gemeco's transducer installation tools are specifically designed to make the installation process of transducers, such as those used in underwater acoustics, easier, faster, and more accurate. Their tools include a range of products like transducer holders, mounting adapters, and cable management systems that help reduce the risk of damage or misalignment during installation.
THE SOLUTION TO YOUR DEMANDING COVERAGE NEEDS - Amphenol Antenna Solutions
Single Band, 1-Port 695-870 MHz, Omni, VPOL, 11.2 dBi, Fixed Tilt 0°, 3° or 6° with 25% Null Fill Single Band, 1-Port 790-960 MHz, Omni, VPOL, 11.2 dBi, Fixed Tilt 0°, 3° or 6° with 25% Null Fill ELECTRICAL SPECIFICATIONS Frequency Range 695-870 MHz 790-960 MHz Input Impedance 50Ω 50Ω VSWR < 1.5:1 < 1.5:1 H-Plane Ripple < ±0.5 dB < ±0 ...
Amphenol Corporation - 1st Quarter 2024 Earnings
Amphenol will have a conference call to discuss 1st quarter results on Wednesday, April 24, 2024 at 1:00 PM ET. To listen to the call, please use the following dial in numbers. Toll free: 888-455-0949 Toll number: +1-773-799-3973 Pass Code: LAMPO. A replay of the call will be available until 11:59 PM ET on Friday, May 24, 2024. Replay numbers:
608.PDF - Amphenol
608 Series Circular Environmental Connectors Approved to BS9522 F0020 (Pattern 608) CE30 Design Features • Keyway Polarisation. ... 18 40.9 1.61 30.8 1.21 26.97 1.062 44.7 1.76 33.12 1.304 31.83 1.253 20 44.0 1.74 3.41 1.34 29.36 1.156 49.3 1.94 36.30 1.429 35.00 1.378 22 3.3 .13 46.8 1.85 37.1 1.46 31.75 1.250 52.8 2.08 39.47 1.554 38.18 1. ...
Amphenol AMAO Product Compliance - Environmental Engineering
97-3057-1010(689) yes clamp, cable n/a Per review of the materials & processes utilized in the manufacture of the above -listed PN, Amphenol Military - Aerospace Operations hereby acknowledges the referenced product is in conformity with Directive 2011/65/EU
Twinax Straight Jack Bulkhead Solder Cup 78 Ohm | 162109 - Amphenol RF
1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in. Twinax Straight Jack Solder Cup Bulkhead 100 Ohm 162103. Twinax Right Angle Clamp Plug Non-Constant Impedance 031-34179-1.