Search Results for 97-3057-1007-1-608
2DT XIDT 42-65A&130-210C-B265LH-B1B1 CS-CBL12M12F
1 kW. We know that specific frequencies excel at detecting certain species of fish: Bluefin Tuna—60 kHz, squid—133 kHz, and cod—175 kHz. The B265LH transducer includes all these frequencies plus every other frequency in the high and low bandwidths. This powerhouse delivers excellent resolution, bottom discrimination, and bait and game ...
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Size (OD x Length) 0.87 in x 1.78 in 22 mm x 45.21 mm Weight 1.19 oz 33.87 gm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
HX12-4-6GF - andrew.com
trademarks and registered trademarks are property of their respective owners. Revised: September 1, 2023 Page 2 of 7 Return Loss 23 dB VSWR 1.15 Radiation Pattern Envelope Reference (RPE) 7428 Electrical Compliance ETSI 302 217 Class 3 Cross Polarization Discrimination (XPD) Electrical Compliance ETSI EN 302217 XPD Category 2 Mechanical ...
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
circulaire connecter 7 pin | Amphenol Global Search | Amphenol
Output Bias Voltage + 7 to 14 VDC + 7 to 14 VDC Output Current 1 to 19 mA 1 to 19 mA [3] Broadband Electrical Noise(10 to 100,000 kHz) ... Electrical Connector(Output) BNC Jack BNC Jack Size (Length x Width x Height) 2.2 in x 1.1 x 0.9 55.9 mm x 27.9 x 22.9 Weight 2.50 oz 70.9 gm [5]
Module For crimped contacts Pin With peripheral sealing 1 contact #8 ...
Module for EN4165 / SIM connectors. EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated soluti
MT-585T-100 - andrew.com
Page 1 of 1 Ground Wire, #2 AWG, solid tinned copper, 100 ft roll Product Classification Product Type Ground wire Dimensions Height 152.4 mm | 6 in Width 609.6 mm | 24 in Length 609.6 mm | 24 in Material Specifications Material Type Copper Packaging and Weights Included Copper wire ...
Amphenol CO-058SMABNC0-005 SMA Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 5ft Amphenol CO-058SMABNC0-005 Cables Factory-Direct: RG58 SMA to BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male and BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax.
www.svmicrowave.com
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 12 0 obj /Length 2970 /Filter /FlateDecode >> stream xœZ[ ÛÆ ~ ÿ0@_ì`EÍ ¤ ´Ý¬ ÇAâ8ö&y¨‹‚K VLu )yã¢?¾ß ^DJÜ•( ‰wµ#ι_¾3Ã/¿øƒ) h «€‹˜ ’© ?mÌrÇ~c«/ñŒá Ð1Ó¡ Œ ™ÀïØ &t šæ±onÙø[Å„ â8f·3Æý ù=3¡ BÁn ð„" B6ˆ¤f·SöìõíäGö—çìöwvû ›Ü~ùÅÏÄRÊ( Bïyj ...
Module Gigabit Socket Without peripheral sealing Crimped contacts ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Insert retention in shell (> to) 25.4 daN: Contact retention: 11 daN: Endurance (nbr of cycles) 500: Vibration
Declaration of Conformity to RoHS - Amphenol RF
aedeéW Amphenol@ RF 4 Old Newtown Road Danbury, CT 06810 Tel: 203.743.9272 www.amphenolrf.com
00111930204 - Amphenol Air LB
In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper or aluminum cable contacts, and also exist in components carrier versions (diodes, resistors or fuses inserted). Fully sealed, compact, thin and easy to use, they are perfectly suited in a cable harness, to easily insert a component and change a signal, or ...
2017-09-15/16 Electric connection and Connector design Training
HDMI 2.1. Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others.
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration October 18, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
Mid-autumn Festival 2018_Amphenol Assembletech
From Sept. 10 th to 12 th, 2018, AST organized the mooncake G ambling to celebrate Mid-autumn Festival in advance ,which was a wonderful and exciting event for all ASTers.
Amphenol Network Solutions > Products > Power > DC Power ...
The Amphenol Network Solutions 300CB08/nrg300CB08 circuit breaker panels are 325A dual-feed and provide 8/8 breaker positions. Our 300CB08/nrg300CB08 panels feature ±12/±24/±48V operating voltages to serve both legacy and “next-gen” network applications.
RV-65S-FVB - andrew.com
RF Port 1,2 1,2 1,2 3,4 3,4 3,4 3,4 Gain, dBi 11 11.4 11.7 13.4 14.4 15 14.9 Beamwidth, Horizontal, degrees 71 69 65 67 66 64 64 Beamwidth, Vertical, degrees 38 34.6 31.8 18 16.2 13.6 13.1 Beam Tilt, degrees 0 0 0 0 0 0 0 USLS (First Lobe), dB 17 17 16 14 14 13 13 Front-to-Back Ratio, Copolarization 180° ± 30°, dB 25 26 25 24 27 27 28
HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: You May also be Interested in. HD-BNC Straight Crimp Plug Belden 1794A Belden 4794R 75 Ohm 12G Optimized 034-1104-12G.
Configurator Singles | Amphenol
Part # 300284: type: PL700SM-N Connector: Adapter Color: Gray: Circuit Count: 7: Contact Plating: Gold: Contact Size: 22: Contact Termination: Crimp/Solder: Contact Type
C400-NFTM-3M - andrew.com
Page 1 of 2 CNT-400 CNT® Jumper with interface types N Female and TNC Male, 3 m Product Classification Product Type Braided cable assembly Product Brand CNT® Product Series CNT-400 General Specifications Attachment, Connector A Field attachment Attachment, Connector B Field attachment Body Style, Connector A Straight Body Style, Connector B ...
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
FAQ | Amphenol Socapex
back PS Series: Power Devices Solutions. Power Converters; Power Distribution Units; USB Keys & Amplifiers
310260 | aldenproducts.com - Amphenol Alden
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 310038: Plug, In-line : 1
R-VPX Evolution - amphenol-aerospace.com
Ruggedized blind-mate optical MT Module/Backplane connector systems designed to meet the VITA 66.1 and 66.4 open architecture specifications. View Product MT VITA 66.0 3-Port Fiber Module Open.Tech offers a full line of VITA 67.1, 67.2, 67.3 and hybrid RF/Fiber 66.5 backplane modules, plug-in modules and contacts that are designed for side-by ...
HDMI FTV - חיבורי Ethernet, USB et d'affichage | אמפנול סוקפקס
Connecteurs pour circuits imprimés haute performance; Connecteurs pour circuits imprimés des séries HE7-HE8-HE9; Connecteurs VITA; אביזרים נלווים
Lockheed Martin to have hypersonic missile launcher ready for flight ...
Lockheed was awarded the Navy’s $1.2 billion hypersonic missile contract on Feb. 17, which calls for developing hypersonic launchers and the missile system itself for the Navy and integrating them with the Zumwalt destroyers. The contract can expand to $2.2 billion if all options are exercised.
LTR-150 - kayeinstruments.com
ܯ¼kR%”èãhæ1ÃÎkÂa ž 1›-븑çÚ œ–͹\1…‰ÁÜ í#Ëœ šË»pÆÌeê3Ú#Óï L H uÝëàfñ|~vªa ÀHî 0*‹ “ dN ›wf5i[¤ É¤Ç +ú 1uY¾© ¬GŒQÐBÌ·*ôxq†€{ Ì} wÝ ¾ø«ò.¼] ™_¢Äbð’,[-1öT -Ç˸ô 'ç G› ¹‰þ"ˆP]á ?ØEžºÑæ2 fRxá : ...
SMA Female Bulkhead to SMA Male 6" Cable Assembly for .085 Conformable ...
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Kaye LabWatch Pro ÜB
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
| 安费诺 Socapex - Amphenol Socapex
后置 以太网交换机和媒体转换器. 以太网交换机; 光纤媒体转换器; 电线和跳线; ps 系列:功率器件解决方案
DXT 1.5 / 2-2 PE - anytek.com.tw
Product description: DXT 1.5 / 2-2 PE::: DXTSA04PEC00G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
F4A-HPHMNM-5M - andrew.com
Nominal Size 1/2 in Electrical Specifications 3rd Order IMD Static Test Method Two +43 dBm carriers 3rd Order IMD, typical -112 dBm DTF, Connector A -34 dB DTF, Connector B -34 dB VSWR/Return Loss Frequency Band VSWR, typical Return Loss, typical (dB) 698–960 MHz 1.065 30.04 1700–2200 MHz 1.065 30.04 2200–2700 MHz 1.106 25.96
3U VPX 56 CHANNEL 25G ETHERNET SWITCH
(1.084) (1.084) (1.213) label 1 label 2 connector, receptacle cf-971102-01s kit, mt cf-198233-001 ferrule, mt 12599 connector, receptacle cf-971102-01h kit, mt cf-198233-001 ferrule, mt 12599 cap, protective j1 j2 p1 ms24693-c17 screw 2 places view at aa-aa (rotated) (only receptacle side shown for clarity) j1 j2 fiber 1 fiber 12 fiber 37 fiber ...
Configurator Singles | Amphenol
Part # 300575: type: PL700SM-N Connector: Circuit Count: 1: Contact Plating: Gold: Contact Size: 12: Contact Termination: Crimp/Solder: Contact Type: Machined, Gold ...
FAQ | Amphenol Socapex
atrás Serie PS: Soluciones para dispositivos de potencia. Convertidores de potencia; Unidades de distribución de energía; Llaves USB y prolongadores
1900ND09S2X00C - Amphenol Air LB
Connector 1900 Socket With grommet unsealed 12 socket contacts #16 + 25 socket contacts #20 Without polarizer, without contact
OCTOMAX 1G26 Contacts - アンフェノールジャパン株式会社
1 7 7,5 10 Outer body 12 2 4 6 Dielectric withstanding voltage: • Sea level : - 500 Vrms between signal contacts - 250 Vrms between signal contacts and outer body • 21000m: - 125 VRms between signal contacts and signal contacts and outer body • Insulation resistance: at ambiant temperature > 5000 MΩ, at high temperature > 1000 MΩ
AHDP02-18-21SN-SRA 21 positions, sealed panel mount recepta - Amphenol Sine
Wire Range: 16-22 AWG (1.5-0.5mm²) Amperage: 7.5A; Volts: 250 V; Housing Material: Thermoplastic; Operating Temperature:-55°C to +125°C; Color: Black; IP Rating: IP67 & IP69k (in mated condition) Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 megaohm min ...
331293 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
IP67 HD-BNC Jacks, 50 Ohm - amphenolrf.com
DC- 6 GHz 1.065 (-30 dB) Max 1.22 (-20 dB) Max DC - 18 GHz 1.43 (-15 dB) Max Insulation Resistance 10000 MΩ Min Center Contact Resistance 5.0 mΩ Min Outer Contact Resistance 2.5 mΩ Min RF Leakage 60 dB Max @ 1 GHz Insertion Loss Loss .1 √(f(GHz)) dB Max Mechanical Mating Cycles 500 Min Coupling Mechanism Bayonet Materials Body Brass ...
2012-09-13 The Preliminary of AST Second Talent Contest
On September 13th, 2012, the preliminary of AST second talent contest was held successfully as our elaborate preparation, The contestants in the preliminary standed out after the strict selection.
PSMP Straight Smooth Bore Receptacle Jack Round Post Thread-in 50 Ohm
1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: You May also be Interested in. PSMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm PSMP-MSSB-PCS. PSMP Straight PCB Smooth Bore Jack Through Hole 50 Ohm PSMP-MSSB-PCT35.
2016-2 Staff of The Month_Amphenol Assembletech
HDMI 2.1. Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others.
Centaur High Bandwidth 38999 Connectors - Amphenol Aerospace
Amphenol Centaur High-Bandwidth 38999 Connectors support data rates up to 56 Gbps for high-bandwidth applications. Lightweight aluminum D38999 shell.
SMA Male Low Profile to SMPM Female 6" Cable Assembly for .085 Cable
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 370000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
D38999 Series I LJT Breakaway Connectors - Amphenol Aerospace
Amphenol LJT Breakaway Fail-Safe Connectors provide unequaled performance in environments requiring instant disengagement. Designed to provide quick disconnect of a connector plug and receptacle with an axial pull on the lanyard, the “Breakaway” Fail-Safe connector family offers a wide range of electrical and mechanical features.
KAYE IRTD 400 I Temperature Reference Standard | KAYE
Get accurate temperature measurements with Kaye's IRTD 400 - high-accuracy temperature reference standard, ideal for calibrating temperature sensors across a broad range, ensuring reliable measurement performance.
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.