Search Results for 97-3057-1007-1-608
main | Forward Looking
180 kHz (1) Frequency Band. 180 kHz (1) Functions. Depth (1) Housing. Plastic (1) Material. Plastic (1) Model or Series. ForwardScan ...
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Other SMP Products. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 13.16mm SMP-FSBA-1316.
Wall Mount Fiber Enclosures - Outside Plant - Custom Cable
1/Bag Contact for Availability 125-0779: $30.62: Qty. 10932 6 Position Hinged Splice Tray Product Details Technical Specifications. Stackable Fiber Tray Per Unit Contact for Availability 125-0228: $15.28: Qty. Please Sign In. If you already have an account with us, please sign in to continue. ...
Model 2680M5 | PCB Piezotronics
Model 2680M5:Electronics, PE charge amplifier for airborne applications, biased and unbiased outputs, gain range: 2.0 to 20.0 mV/pC, upper cutoff freq.: 20
Connor Clips - Connor Manufacturing
Corporate Headquarters Connor Manufacturing, Inc. 22867 NE Townsend Way Fairview, OR 97024 [email protected] Corporate Administration Offices Connor Manufacturing, Inc. 500 Park Blvd., Suite 820 Itasca, IL 60143 Phone +1-630-363-3300 [email protected] Asia Administration Offices Connor Manufacturing (Asia) Pte. Ltd. 2 Venture Drive Vision Exchange #24-01 to #24-32
Amphenol CO-059BNCRBNC-001 BNC Male to BNC Right Angle Male (RG59) 75 ...
Buy 1ft Amphenol CO-059BNCRBNC-001 Cables Factory-Direct: RG59 BNC Coaxial Cable Assemblies by Amphenol combine 75 Ohm RG59/U solid coax cable with pre-terminated BNC Male and BNC Right Angle Male connectors for a reliable and flexible interface with your video equipment. Performance beyond 3 GHz is guaranteed with 95% copper braid shielded broadcast-quality RG59/U coax.
15/16-20 UNEF THREAD 1 1/8-18 UNEF THREAD MASTER KEYWAY B3 UPDATE RATED ...
15/16-20 unef thread 1" 1/8-18 unef thread master keyway panel cut out reference 27.5 +0.2 0
Control/Instrumentation Trex-Onics Reduced Diameter Control Cable
6271665 16/65 6 1.056 868 55012 6271805 18/5 11 0.321 63 55003 6271812 18/12 7 0.439 127 55004 6271819 18/19 7 0.546 197 55006 6271825 18/25 6 0.621 261 55006 6271833 18/33 5 0.649 301 55007 6271847 18/47 4 0.765 419 55008 6271849 18/49 4 0.785 442 55008 6271865 18/65 4 0.924 608 55012 6272005 20/5 9 0.275 44 55003 6272012 20/12 8 0.364 84 55003
GF 151 - AMPHENOL PROCOM
1. To prevent health hazard due to RF radiation, persons must not be closer than 30 cm to the antenna whip (transmitter output power to the matching unit: 20 W). (DIN 57 848). 2. The RF signals at the dashboard may cause interference in the car’s electronic equipment such as broadcast radio, computer automatics, braking systems, electronic ...
0.50mm Pitch FFC/FPC - F31L Series
1 Number of positions ≤40 2 Number of positions >40 AORORAF31L1122EA4. Title: 0.50mm Pitch FFC/FPC - F31L Series Author: Amphenol Subject: F31L series is a right angle ZIF flex connector with front flip lock, surface mount termination and double contact points. It features 2.55mm height and comes in 4 to 80 contacts.
A-A B-B - Amphenol Sine
none 1 1 a3 - release new dwg format 21oct13 drp - section a-a section b-b Ø2.5 4.7 carrier strip id: 16-18 a a b b notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 4. specifications: 4.1 current rating: 13 amps 4.2 contact millivolt drop: 100 millivolt drop @ 13 amp test current ...
Pwr TwinBlade CABLE SYSTEM - Amphenol CS
• Touch-proof per IEC 60998-1 and IEC60668-2 PACKAGING • Trays TARGET MARKETS/APPLICATIONS • Data • Server • Data Storage • Communications • Telecom & Datacom • Industrial & Instrumentation • Industrial Controls Pwr TwinBlade ® CABLE SYSTEM Description Power Wire Size Part Number Right angle PCB plug N.A 51939-732LF
G874D041202CEU | Mini Power | Amphenol
Mini power, Vertical, Dual row, 4.2mm pitch, 4 positions , 100μin Tin, 3.50mm tail length, LCP, Natural , TRAY
HS30720061 | Paladin® Cable | Amphenol
Backplane connectors, cable backplane, Paladin® 4X8 Cable, 30 AWG, 40 GHz
VQ500 Series Datasheet - SGX Sensortech
(based upon a 1 month period) <5%LEL / month (based upon a 12 month period) Long Term Sensitivity Drift - ZD-S Variants - All other Types <5%Full-Scale / month (based upon a 1 month period) <5% Full-Scale / month (based upon a 12 month period) Zero Offset with Temperature (ZD/W Variant Only) ≤ 0.2% methane variation between -10°C to +40°C
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
RF Connector SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm
Services-Guangzhou Amphenol Sincere Flex Circuits Co ., Ltd, FPC ...
1. Design/layout and Gerber creation 2. Design for manufacturing(DFM ) review 3. Mechanical mockups 4. Hardware Assembly: SMT / solder assembly / crimping / coating / overmold / forming 5. Technical application Support in North America, Asia, and Europe View Products. ABOUT US
M195 30/200kHz EchoRange+ D/T Portable Survey - 3m Cable
Features. Depth and fast-response water-temperature sensing; 30 and 200 kHz frequency; Embedded transceivers; Digital signal processing; NMEA 0183* data-output protocol
Model Number CABLE Revision: A - PCB
Capacitance(conductor to shield / drain @ 70 °F (21 °C)) 97 pF/ft 318.2 pF/m Physical Cable Jacket Diameter 0.154 in 3.91 mm [1] Cable Jacket Material PTFE PTFE Cable Jacket Color Red Red Conductor Style Stranded -19 Strands 30 AWG AWG Conductor Material Tin Plated Copper Tin Plated Copper Conductor Diameter(18 AWG) 0.040 in 1.016 mm [1]
APXVBB4L26H2_43-C-I20 - 12-Port - RFS Technologies an Amphenol Company
APXVBB4L26H2_43-C-I20 12-Ports, X-Pol, Panel Antenna, 2.6m, 2x 690-960/4x 1695-2690MHz, 65deg, Integrated RET, Site Sharing Optional