Search Results for 97-3057-1007-1-608
Model 422E53 | PCB Piezotronics
[1] High frequency response may be limited by supply current and output cable length. [2] Tested using voltage source and input capacitor equal to the feedback capacitor, to simulate a charge output sensor. [3] Effective feedback resistance for time constant is 3 times tested value due to circuitry (i.e 1x10E9 = 3x10E9 ohm)
Thermo-Trex 200-HD Single Conductor Cable - TPC Wire
NOTE: (1) Based on single conductor in free air, 200°C conductor temperature, 40°C ambient temperature per IEEE STD 835. PART NO. AWG SIZE CONDUCTOR STRANDING AMPACITY1 NOMINAL O.D. (IN) WT. (LBS) BLACK WHITE RED PER 1000' 441018BLK 441018WHT 441018RED 18 7/26 27 0.14 13 441016BLK 441016WHT 441016RED 16 7/24 37 0.15 16
51741-10001604CALF | PwrBlade® | Amphenol
Amphenol is one of the leading manufacturers of PwrBlade ® . Contact us today for more details of PwrBlade ® , part number 51741-10001604CALF.
Airmar Technology Corporation | ATK120 Airducer® Ultrasonic Transducer
Part Number 39-110-1-01. Non-contact level, flow, distance, proximity and object detection measurement is reliably delivered by the ultrasonic ATK120. Its rugged one-piece Kynar PVDF housing makes it suitable for the most chemically aggressive environments. The ATK120 operates at 125 kHz and its sensing range is 15 cm to 5 m.
High Current Pin Contacts | Products | Amphenol Aerospace
1:42. Temper-Grip Temper-Grip socket contact series is a high-current technology designed for use in high temperature applications, and available with most Amphenol connectors. View Product Matrix 38999 A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec ...
PRODUCT DATA DRAWING DATE REV DESCRIPTION REVISION HISTORY - NRN 40733 ...
insulator: ptfe per astm d1710, type i, grade 1, class b finish: body & contact: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 65.0 ghz product data drawing date approved
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
100Gb/s QSFP28 Active Optical Cables - Amphenol
Amphenol's 100G QSFP28 optical modules include SR4, AOC, AOC break out, CWDM4, LR4, ER4 Lite, ER4 and ZR4 series, which adopt LC or MPO optical ports
Telaire T6723-8K5 NDIR CO2 Module
• 0.1% CO 2 below alarm level with 0.1% CO 2 hysteresis • Normally high Measurement Accuracy Alarm Setpoint • 0.85% CO 2 in air ± 0.1% CO 2 by volume from 5 to 30°C Alarm Hysteresis • 0.1% CO 2 by volume Sampling Interval: • 2 minutes ± 10% for < 6500 ppm • 15 seconds ± 10% for > 6500 ppm Alarm Conditions: • 3 consecutive ...
Model HJ | PCB Piezotronics
1.2 gm * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Product Drawing Build Out Your Measurement Chain. Other; Model: EH. miniature 4-socket 8-36 plug (mates to H... Add to cart for a quote. Add to Quote ...
COAX CO., LTD. SC-086/50-SCN-CN COAX CO., LTD. SC-086 ... - Ardent Concepts
1.0 GHz 48.3 5.0 GHz 110.4 10.0 GHz 158.5 18.0 GHz 216.5 26.5 GHz 266.6 40.0 GHz 333.7 50.0 GHz 377.5 65.0 GHz 437 90.0 GHz 525.5 Mechanical Properties Operating Temperature 150℃ to +125℃ Minimum Inside Bend Radius 1.27mm Standard Length 4.57m maximum COAX CO., LTD. SC-086/50-SCN-CN COAX CO., LTD. SC-086/50-CN-CN COAX CO., LTD. SC-086/50 ...
71600-608LF | Quickie® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Quickie ® IDC Connector, part number 71600-608LF
Air Cost Control as an Authorized Distributor - Positronic
Combo-D Connectors from Positronic: Compact Power and Precision May 1, 2024; A Series Backshell Product Derivative: Introducing Precision Machined Banded Backshells March 12, 2024; Exploring the E-Mobility Market with Positronic Connectors December 1, 2023; Positronic Announces EL Series Aluminum Backshells August 7, 2023
CXL 23-7C/... - AMPHENOL PROCOM
≤ 1.75 for CXL 23-7C/hh: Bandwidth: 30 MHz for CXL 23-7C/l 40 MHz for CXL 23-7C/h 40 MHz for CXL 23-7C/hh: Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 007DE60: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre
SP20M2N Pin Contact, Stamped, Size 16, Nickel, Wire Range
Pin Contact, Stamped, Size 16, Nickel, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs. REPLACES PN SP20M1N
Base Station Antennas - AMPHENOL PROCOM
Career Opportunities. We are often looking for skilled and loyal new employees to join our company, so check this page to stay updated. Careers; Become a distributor
F52Q-1A7H1-11020 | Flex 1.00mm | Amphenol
FF5026-AO152-020. 1.0mm Pitch FFC Jumper, Opposite Side Contacts, 152.00mm Cable Length, Tin (Sn) Plating, 20 Circuits
DIN 41612 HIGH TEMPERATURE HEADERS & RECEPTACLES - Amphenol CS
§§Current Rating at 20°C: 1.5A §§Current Rating: 2A max. §§Contact Resistance: ≤ 20mΩ §§Insulation Resistance: ≥ 106MΩ §§Test Voltage: 1000Vrms MECHANICAL PERFORMANCE §§Insertion Force: ≤ 0.94N per contact §§Extraction force: ≥ 0.15N per contact ENVIRONMENTAL §§Operating Temperature: -55°C to +125°C
L717DE09PST | D-Subminiature | Amphenol
Dsub, Machined Signal 7.5A, Straight Screw Terminals, Bright Tin Shell+Grounding Dimples, 09 Pin, Flash Gold, 3.10mm (0.122in) Clear Hole, Without Hood
PowerBOSS M40 - amphenol-sine.com
P29950-Mxxx 6 Position\4 Contact Double-ended Cable Assembly, Male Straight-Female Straight, 10 AWG x 1 Shielded 14 AWG Pair, Dual-rated. REQUEST A QUOTE. P29954-Mxxx 6 Position Receptacle, Female Straight, 4 Contacts 10AWG x 2 Conductor 14 AWG . REQUEST A QUOTE.