Search Results for 97-3057-1007-1-608
59453-121110ECHLF | 0.50mm pitch Flex Connectors | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of 0.50mm Flex Connectors, part number 59453-121110ECHLF.
New! H23 next generation hydrophones, underwater microphones for Test ...
H23 next generation hydrophones Model: H23-080, H23-100, and H23-130. H23 series hydrophones are small, versatile, self-amplified, and shielded for a variety of underwater acoustic measurements.
A3
1 A3 ATV02-18PX RECEPTACLE, FLANGE,18 PIN,ATV SERIES STANDRAD DIA. WIRE SEAL MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1 ...
F-Type Straight Twist On Plug RG-59 RG-62 75 Ohm | 222159 - Amphenol RF
1 (Single Port) Size Category: Miniature: Termination Style: Cable - Twist On: Thread Direction: Standard: You May also be Interested in. F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 531-40136. F-Type Straight PCB Jack Through Hole 75 Ohm 222203-10.
C:UsersjheadDesktopC030 questions - ChrisC-AHDP06-18-06SN-WTAC030-A2
Machined Contacts, Pins and Sockets Part Number Description Size AWG Type Amps AT60-203-04141-4 Male Contact - Pin, Copper Alloy, Nickel-Plated 4 4 Machined 100A
NETBridge+ ® Automotive Ethernet Connector System
NETBridge+ Automotive Ethernet Connector System is designed for automotive applications and can transmit up to 100Mb/s and 1Gb/s according to IEEE 100BASE-T1 and 1000BASE-T1 and will be upgraded to 10Gb/s.
Vibration instrumentation in paper machines - Wilcoxon Sensing Technologies
Press and forming section • Sensor requirements – Low noise for slow rolls – 316L stainless steel – chlorine resistant steel designed for paper industry
133470 Amphenol/Pyle - Amphenol Aerospace
MS-102-1 Threaded or Bayonet Connectors for Demanding Environments. Including High Temperature Capability up to 2600C/5000F. Amphenol . MIL-C-83723 SERIES Ill CONNECTORS REAR RELEASE CRIMP CONTACTS MILC09029 ACCESSORY ORIENTATION TEETH SPRING RETAINER CAP PROTECTS RELEASE SPRING ANO IS MECHANICALLY LOCKED TO
Model 353B31 High sensitivity, quartz shear ICP® accel., 50 mV/g, 1 to ...
High sensitivity, quartz shear ICP® accel., 50 mV/g, 1 to 5k Hz, 10-32 side conn. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected]
XG-CFP2-QSFP28-1 | ADAPTER | Amphenol
Contact us today for more details of ADAPTER, Part Number XG-CFP2-QSFP28-1 JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
G846A18221T4EU | Board mount | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Header Plug; 1.0mm pitch, part number G846A18221T4EU.
Terms and Conditions of Sale - Amphenol Sine
Page 1 of 4. TCS15 ev. C Terms and Conditions of Sale continued 444 orley rive Clinton Twp I 4 www.amphenolsine.com to all buyers on a proportionate basis. The contract price shall be equitably adjusted, taking into consideration, among other things, the
Cable Glands and Cord Grips - amphenol-industrial.com
Amphenol 13838 USA EX-20-B-1-0-R-20-M20 XX Sira 05ATEX1120X II 2GD EExdIIC / EExe II (XX = Year Code) B A D C. 5 • NPT entry thread reference details on page 53. • Gland Size does not necessarily equate to the entry thread size. • Integral entry thread seal option is not available for glands with tapered entry threads. IP washers can be ...
10159549-130KALF | WireLock® | Amphenol
The hand tool is designed for Amphenols WireLock® 1.80mm Crimp-to-Wire product. Click on the Product Drawing to see all information related to the product. Mating Part. 10153118-130KALF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Right Angle - Through Hole, Type 30pin Header A Coding ...
AHDPBS-18-002 Backshell, WTA, 2pc, Shell size 18 with compre
Backshell, WTA, 2pc, Shell size 18 with compression nut. Cable diameter range 14.5mm-18.0mm
US State Department OKs possible F-35 deal with Czech Republic
A U.S. Marine Corps F-35 in flight over March Air Reserve Base in Riverside County, California. [STOCK IMAGE] JULY 6, 2023 . The U.S. State Department approved on June 29 a potential sale of F-35 Joint Strike Fighters to the Czech Republic.
Amphenol
1 A3 AT06-12SX-XXX PLUG, 12 SOCKET, AT SERIES, KEYED SEE SHEET 2 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08
High Frequency SMA Connectors Reduce Frequency Range Limitations
High Frequency SMA Connectors Reduce Frequency Range Limitations. Amphenol RF is pleased to announce the expansion of its high frequency SMA connector series with extended frequency cable mount connectors supporting up to 34 GHz. With a lightweight, compact and vibration proof design, they are ideal for a variety of applications including 5G wireless infrastructure, military, RFID and radar ...
SMA Female Flange Mount Connector, 4 Hole, R/A (Candlestick) - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Catalogue >> FTG – Friedrich Göhringer Elektrotechnik GmbH
1 day: _gat: ftg-germany.de: Used by Google Analytics to restrict the request rate. 2 Tage: _gid: ftg-germany.de: This cookie name is associated with Google Universal Analytics. This is an important update to Google's most widely used analytics service. This cookie is used to distinguish between unique users by assigning a randomly generated ...