Search Results for 97-3057-1007-1-608
A AMPHENOL CORPORATION CF-020011-433
cf-020011-433 sheet 1 of 8 rev. a document no. cf-020011-433 sheet 1 of 8 rev. a document no. cf-020011-433 sheet 1 of 8 rev. a document no. cf-020011-433 sheet 1 of 8 rev. a eng pdm information for reference only revision a version 2 see sheet 8 m led indicator ml1636-e-g-d-st or equivalent 10 places elapsed time indicator m7793/1-013 or ...
Amphenol-Kai Jack (Shenzhen) Inc.
)Ôé5AäøÖW¼Ù} œ/ QÃÏ CÝV•H“rkÞO0œ ñ8#λVÍ^F^QŒöO#ˆ8Oƒ¾VÛ$„x•Î©–AOð· Å # öÙPZ ª ÀF h„~(j`|±œðZX±¶ ß çª^=2j¿—Ò„îVÓ ¤eÉh³·5D¤v#Œ69¡N–ÕH‡“V 3F¥IO·uÞÄ+ßb“ ¦óßá9S Ž ðï ’ß¥!Ý,¿ Å‹•Eô)þ7ùܽ-H÷ Ö 9›lå >·ðä Í*fJ¯ ÂÓÑ5×Õ+Âh Ô¡‡¾ ...
SMA Female Bulkhead to SMA Male 6" Cable Assembly for .085 Conformable ...
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Amphenol-Air LB | Produktsuche
Amphenol-Air LB Produktsuche: Finden Sie den richtigen Stecker, Verbindung und Lösung für Ihr Segment - Militär, Railway, Zivilluftfahrt, CCTV, Raumfahrt uvm.
2014年5月3日-4日 “相约五月”员工出游活动_Amphenol Assembletech
春暖花开,正是一年一度出游的好时机。公司在劳动节之际,带着员工们外出游玩,放下工作,放松身心 ! 员工们可自行选择同安北辰山一日游, 长 泰古山重、十里蓝山玛琪雅朵花海一日游,或者到湖里万达看电影。 公司希望员工们的身心都能得到 尽情的放松。 。灿烂的花海,精致的古民居 ...
C146 ハウジング C146 10R010 607 1 - amphenol.co.jp
DIN EN 60512-2-1, Test 2a / IEC 60512-2-1, Test 2a : 0 mΩ: 耐候性: 使用温度範囲 - 40 °C / + 100 °C : 最高気温 + 100 °C / 1000 h : 最低気温 - 40 °C / 16 h : 機械的特性: 耐久性 (標準) IEC 60512-5; Test 9 a : 材料: ガスケット : NBR : ロック : 1 ロックレバー用 : 絶縁材料 : 特殊表面仕上げ
FAQ - Amphenol Socapex
Bieżąca strona 1; Strona 2; Strona 3; Strona 4; Strona 5; Strona 6; Strona 7; Strona 8; Strona 9... Ostatnia strona 26; Następna strona '' Kontakt +33 4 50 89 28 00. 948 Promenade de l'Arve - BP 29 74311 THYEZ Francja. Pomoc w stopce. Pomoc. FAQ; Wsparcie techniczne; Formularz klasyfikacji kontroli eksportu;
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
FiberQuad Ruggedized Quadrax Contacts - Amphenol Aerospace
+1 (607) 563-5379 swildenstein@amphenol-aao.com Description: Amphenol provides a high performance ruggedized Quadrax contact, known as FiberQuad, that embeds a fiber optic transmitter or receiver within the contact itself, along with the support electronics to provide a plug-and-play solution to our customers. The contact is flexible enough to ...
Privacy Policy: Your data in the best hands! - ssi-sensors.com
The legal basis for this processing is consent, Art. 6 para. 1 p. 1 lit. a GDPR and Section 25 para. 1 TTDSG, insofar as the consent includes the storage of cookies or access to information in the user's terminal device (e.g. device fingerprinting) as defined by the TTDSG. This can be revoked at any time.
SV Design Engineering Department
PAGE 1 of 1 Questions about this document? (561) 840-1800 | compliance@svmicro.com VERSION 20221201 SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 2/24/2023
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
FAQ - Amphenol Socapex
Aktuelle Seite 1; Seite 2; Seite 3; Seite 4; Seite 5; Seite 6; Seite 7; Seite 8; Seite 9... Letzte Seite 26; Nächste Seite '' Kontakt +33 4 50 89 28 00. 948 Promenade de l'Arve - BP 29 74311 THYEZ Frankreich. Unterstützung in der Fußzeile. Unterstützung. FAQ; Technische Unterstützung;
B A2 - Amphenol Sine
none duramate 1 1 tommy contact size min. insul o.d. typical wire range max. insul o.d. current rating 12 10-14 awg (6.0-2.0mm²) 25 amps 2.46 mm (.097 in) 4.01 mm (.158 in) ref:hdp26-24-16se 110°ref 110°ref main polarizing keyway Ø48.4 Ø37.7 38.8-1 6 s r - s r a a a d p 0 6 - 2 4 m p h m e n y o l y m d d size 12 contacts (16 places) 6 ...
安费诺(常州)电子有限公司
安费诺(常州)电子有限公司是全球最大的电气、电子和光纤连接器制造商之一。
UNL ESOTH RW IP C F D Amphenol 22 Industry Blvd, Carrum Downs, VIC 3201 ...
(scale 1:1) iso views sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof may be reproduced and used without the prior written consent of the owner linear
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING
1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 7029-3530 www.svmicrowave.com title: proprietary
A1 - - TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - Amphenol Sine
1) materials: coupling nut: nylon pa 6.6 insulation insert: nylon pa 6.6, ul 94/v-0 contact: silver plated overmold material: thermoplastic color: black cable rating: ul listed: tc-er per ul 1277, mtw per ul 1063, wttc per ul 2277, sumersible
EU RoHS Declaration - svmicrowave.com
PAGE 1 of 1 Questions about this document? (561) 840-1800 | compliance@svmicro.com VERSION 20221201 SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 2/27/2023
EU RoHS Declaration - svmicrowave.com
PAGE 1 of 1 Questions about this document? (561) 840-1800 | compliance@svmicro.com VERSION 20221201 SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com Certificate of Compliance GENERATED: 2/27/2023