Search Results for 97-3057-1007-1-608
N-Type Straight Jack to N-Type Straight Jack RG-400 50 Ohm 48 inches
N-Type Straight Jack to N-Type Straight Jack RG-400 50 Ohm 48 inches (1219 mm)
µCom & TVµCom USB3.2 Gen1 - amphenolpcd.com
Operating voltage ≤ 1 000 V Test voltage 500 V Halogen Free Flame Retardant Oil resitance acc. to 1584, sec. 480 (60°) Flame retardant acc. to UL 1581, sec. 1090 (H) Flame retardant acc. to IEC 60332-1-2 RoHS compliant (Directive 2011/65/EC) Resistance to microbial/fungus growth : MIL-STD-810G, method 508.6 = grade 1
B RTS1BS10*4Sxx A1 - Amphenol Sine
1 1 A1 RTS1BS10*4Sxx ECO-MATE,RECPTACLE,BACK SHELL,SIZE 10,4POS,SOCKET MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL ...
696-960 / 1695-2400 / 1695-2400 MHz - Amphenol Antenna Solutions
Gain 15.1 dBi 15.8 dBi 16.7 dBi 16.9 dBi 17.2 dBi 17.5 dBi Electrical Downtilt 0-10° 0-10° Impedance 50Ω 50Ω VSWR < 1.5:1 < 1.5:1 Upper Sidelobe Suppression > 18 dB Typical > 18 dB Typical Front-to-Back Ratio > 30 dB > 30 dB In-Band Isolation > 23 dB > 25 dB Isolation Between Ports > 30 dB > 30 dB IM3 (2x20W carrier) < -153 dBc < -153 dBc
11mm 90° AK2 squib connector - Amphenol Automotive
1 0 • 7 4 0 8 0 H e i l b r o n n • G e r m a n y. D I M E N S I O N S. Catalogue number Interface Available codings Wire size Suitable retainer CA288A xxxx gxxx Ø11mm I (black), Il (green), Ill (yellow) 0.35mm2 / 0.5mm2 C252148002 XOX 2 (AK2) Title: 11mm 90° AK2 squib connector Author: jihen ben jrad
1900ND03P1A00B - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
August 21, 2013, Farmington Hills, MI - Larson Davis Launches New ... - PCB
August 21, 2013, Farmington Hills, MI - Larson Davis - a division of PCB Piezotronics, Inc.,introduces two new 2 cm3 couplers and a new '711' coupler for testing insert earphones and other audio transducers. AEC204 is a very affordable occluded-ear simulator that includes a built in microphone and is fully compliant with IEC 60318-4.
SMA T-Shape Adapter Jack-Plug-Jack 50 Ohm | 901-305 - Amphenol RF
SMA T-Shape Adapter Jack-Plug-Jack 50 Ohm
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 36 ...
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 36 inches (914 mm)
10127816-06LF | Minitek® Pwr 4.2 | Amphenol
Amphenol is one of the leading manufacturers of 4.20mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 4.2 part numer 10127816-06LF.
AMC Probe to SMA Jack Adapter 50 Ohm Straight | 901-10465 - Amphenol RF
AMC Probe to SMA Jack Adapter 50 Ohm Straight
Model 070A103 649 SERIES USB PROGRAMMER Installation and Operating Manual
1.5X 1 OF 1 MODEL 070A103 PROGRAMER DECIMALS XX ±.03 XXX ±.010 DECIMALS X ± 0.8 XX ± 0.25 ECB 10/10/17 ECB 10/10/17 GGS 10/10/17 6 6 5 1 7 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc.
SMA Panel Mount Plug 2-Hole Flange Round Post 50 Ohm0.703 Post 0.590 ...
1 (Single Port) Post Length: 0.705 Inches (17.91 mm) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. SMA Straight Jack Solder Cup Bulkhead 50 Ohm 132138.
GMCB05B23124H1EU | Micro USB 2.0 (Type AB and B) | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Micro USB - Micro USB 2.0 Part Number, GMCB05B23124H1EU.
SMA Male Cable Connector for RG-174 Cable - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Model 426A05 | PCB Piezotronics
Model 426A05:Preamplifier for 1/4" side vented prepolarized microphones. Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English English; Italiano; Nederlands; Français; Deutsch ...
NJHHN8-0003 | QSFP DD 800G Straight Cable Assembly | Amphenol
Amphenol is one of the leading manufacturers of High Speed Input Output connectors. Contact us today for more details of part number NJHHN8-0003
61083-062400LF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61083-062400LF.
C146 10B006 500 12 4+2+PE Female contact insert with compac - Amphenol Sine
C146 10B006 500 12 4+2+PE Female contact insert with compact design. Comparable to PN# 9120063141
91910-21515LF | Conan® | Amphenol
Amphenol is one of the leading manufacturers of conan Board to Board Connectors. Contact us today for more details of Conan ® part number 91910-21515LF.