Search Results for 97-3100a-32-13s
ALUMALIGHT - amphenolpcd.com
Visit amphenolpcd.com ion ALUMALIGHT Ideal Where Lightweight Connector Support Is Needed • Commercial lightweight metal backshells • Comparable in weight, performance & price to composite
0278_Datasheet MiCS-4514 rev 16 - SGX Sensortech
Heating current IH 32/26 - - mA Heating resistance at nominal power RH 74/66 66/59 82/73 Ω Rating Symbol Value / Range Unit Maximum heater power dissipation PH 88 (RED sensor)/50 (OX sensor) mW Maximum sensitive layer power dissipation Ps 8 mW Voltage supplyHeating current Vsupply 4.9 – 5.1 V Relative humidity range RH 5 – 95 %RH
Model 320C20 ESS (6.5 gm) quartz shear ICP® accel., 10 mV/g, 2 ... - PCB
ESS (6.5 gm) quartz shear ICP® accel., 10 mV/g, 2 Hz to 10 kHz, 10-32 top Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com. Manual 21354 Rev E
Model 103B01 | PCB Piezotronics
Resonant Frequency: >=13 kHz (>=13 kHz) Electrical Connector: Integral Cable; Specification Notes [1] Zero-based, least-squares, straight line method. [2] For +10 volt output, minimum 24 VDC supply voltage required. ... (10-32 plug to solder terminal, straight pins for both terminals) 1: 061A04: Sleeve clamp, 4-40 cap screw (for Models 103A ...
220WXH WeatherStation® Instrument - Airmar Technology Corporation
Certs And Standards: CE, IPX6, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
VME Standard DC to AC Power Inverters - Amphenol Socapex
DC to AC power inverters play a pivotal role in enabling the operation of diverse military equipment by ensuring compatibility between power sources. Designed to meet strict military standard MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160, EN2282, MIL-DTL-901 and DEF Stan 61-5, DC to AC power inverters are integral in supporting critical applications such as ...
Home - Amphenol Canada
Home - Amphenol Canada
TITLE
3.1 current rating: 13 amps 3.2 operating temperature: -55℃ to +125℃. 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25℃. 3.5 moisture resistance: ip67 ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part ...
amphe-pd-radsok-catalog-amphenol-industrial
38 ` 0.13 16.5 20 ` 0.13 n 4 HOLES. www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE DIMENSIONAL REFERENCE C10-752162-000 RADSOK ...
B B ETCHED COVER CABLE 030A10 10-32 COAXIAL PLUG - PCB
0.07 - 0.13 installation drawing 17764 6x 1 of 2 accelerometer xxx ±.005 jdm 6/12/17 jdm 6/12/17 gcd 6/12/17 1 7 7 6 4 pcb piezotronics inc. claims proprietary rights in ... 10-32 coaxial plug be careful to not apply "quick bonding gel" to connector threads, improper connector mating will result. 5.)
Ethernet Connection System - Amphenol Fiber Systems International (AFSI)
MTRJ FIELD TV Requested information to order MTRJ Field Patchcord Plug MTRJ : Male /Female Type of fiber : 50/125, 62,5/125, 9/125 Patchcord length : ex 10.5m
Charles Pole-Top Radio Shroud SHRD5-2818, SHRD5-6018, and SHRD5-6418 ...
installation information is covered in Section 3. If mounting on a wood pole, a mounting kit is required ( 97-002356x-A or 97-002385x-A, sold separately). The Charles SKRT1 -0718 and SKRT1- 3218 concealment skirt s (sold separately) are available to conceal the radio cables as they enter the SHRD5. Figure 1 Front View of the SHRD5
RJS-5EAMMM-LL7E01: RJ45 Large Size | Amphenol LTW
RJS-5EAMMM-LL7E01, Amphenol LTW’s RJ45 series meet the Ethernet/IP RJ45 requirements and standards. Support Cat5e & Cat6a data transmission speed & IP67 waterproof rating.
Amplified Middle Pressure Sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p 408 225 4314 f 408 225 2079 e www.allsensors.com all sensors All Sensors DS-0028 Rev D, A..-..-----
BoardLock Family - Amphenol Sine
www.amphenol-sine.com www.amphenol-sine.com BoardLock™ Family Comparison Chart, cont. Series ATFHD13 BoardLock ™ ATM13/15 Image Positions Single Position Single Position 2, 3, 4, 6, 8, and 12 Current Rating Size 4, 100A Size 4, 8 or 12; 25A to 100A Size 20, 7.5A
SMPM Connectors - RF Connectors | Amphenol RF
The full detent and smooth bore mating systems provide respective levels of engagement/disengagement forces. This family of interconnects addresses small package design needs; it can be utilized as a highly shielded interconnect for high data rate applications or in a board-to-board system using a floating bullet adapter.
Model J351B41 | PCB Piezotronics
Model J351B41:Cryogenic, quartz shear ICP® accel., 100 mV/g, 1 to 2k Hz, 10-32 side conn. (-320 to +250 F/-196 to +121 C) ground isolated
QN Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency QN Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of QN Connectors at Amphenol RF online.
B A5 - Amphenol Sine
3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition)
RJF TV - Reduced Flange
Due to technical modifications, all information provided is subect to change without prior notice Designed y mphenol Socape Amphenol SOCAPEX RJF TV - Reduced Flange