Search Results for 97-3101a-18-13s
00158130102 - Amphenol Air LB
13 A: Fire; Smoke compliance: ABD 0031: Weight; Weight: 0 g: Technical files. 3D files. pdm_step_00158130102. pdm_3d_00158130102. Technical drawing. pdm_schema_00158130102. Product compliance. FAQ. Find more information about this product in our FAQ. Complementary products. You may also be interested in :
Amphenol
www.amphenol-industrial.com Amphenol RADSOK® PowerBlok™ WTB (Wire to Board) – Single Way 10-729455-000 2.4mm cable applied pin 10-752001-000 2.4mm board mount receptacle
MACH-D - amphenol.co.jp
Shell Dimensions 13 Contact Terminations 14 Create a Part 15 Additional Options 16 MCDD High Density Overview & Tech Specs 17-18 Shell Dimensions 19 Contact Terminations 20 ... 19W1 (1) #8, (18) #22 15W4 (4) #8, (11) #22 CONTACT SIZE #8 #16 #20 #22 Contact Technical Sales Contact Technical Sales Contact Technical Sales 2WK2 (2) #8 3W3 (3) #8 ...
Amphenol launches the SnapEDA Viewer
Amphenol launches the SnapEDA Viewer with over 21,000 free ready-to-use CAD models for hardware design. Sep 27, 2022. Engineers can design faster with free E-CAD and M-CAD models for Amphenol Communication Solutions (ACS) connectors available on the Amphenol. San Francisco, CA – (September 27, 2022) - Amphenol Communication Solutions, a world ...
Industrial | Markets | Amphenol
FCI Basics BergStak® 0.40mm self-alignment connectors come with a stack height of 3.50mm and 30 positions extendable up to 10 to 60 positions with 10 positions incremental.
PCB Piezotronics Inc. claims Rproprietary rights in the information ...
xx 3 ± 0 .13 angles ` 2 degrees dimensions in inches decimals xx ±.01 angles ` 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13 installation drawing 77280 2x 1 of 1 high temperature pressure sensor x ±. 5 pst 7 /9 24jdm edb 7 /9 24 425 wal d e nv . p , y 1 0 3 (716) 684-0001 e-mail: [email protected]
Accelerometers / Vibration Sensors | PCB Piezotronics
PCB's accelerometers are trusted by experts for their high-quality components and feature: Wide Dynamic Measurement Ranges from 1 mcg to 200,000 g. Wide Frequency Response from 0 to 60 kHz. Temperatures from -400° to 1400° F (-240° to 760° C) Consistent, repeatable results. Our calibration centers are accredited to ISO 17025, and each ...
Product Compliance Center | Amphenol RF
The European Union Restriction of Hazardous Substances (RoHS) Directive (2015/863/EU) sets obligations for manufacturers of electrical and electronic equipment. Amphenol RF actively reviews the materials used in all components and certifies each product individually. Certificates of RoHS compliance can be downloaded by submitting a part number ...
backshell | Amphenol Global Search | Amphenol
Amphenol’s 97 Series Connectors, a cost-effective and versatile solution within the renowned 5015 family of cylindrical interconnects. ... AT16-18SE-K004 18-Way Plug with Wedgelock and End Cap Included, Keyed E. Comparable to PNs# DT16-18SE-K004, 934457151 ... Short Backshell (straight), Shell Size 16, 13.5-17.0mm. Replaces RT0S-16CG-S2 ...
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
SMP-MSLD-PCS-20. Find In Stock & Buy Now. SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
C:UsersROrmanDesktopFLS Customer DWG Drawing updateUpdated 5-16C ...
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a3 fls014xxxp03-pm ecomate aquarius,receptacle, square flange, xx position, male,shell size 14,with seal gasket
REVISIONS REV DESCRIPTION DATE ECO BY APPR A1 A2 -- MASTER KEYWAY
MS16M23F 18-16AWG: 0.75-1.5mm² Gold Flash: MP16M23G5 MS16M23G5: 18-16AWG 0.75-1.5mm²: Gold 5µ” MP16M23G10: MS16M23G10 18-16AWG: 0.75-1.5mm² Gold 10µ” MP16M23G15 MS16M23G15: 18-16AWG 0.75-1.5mm²: Gold 15µ” MP16M23G30: MS16M23G30 18-16AWG: 0.75-1.5mm² Gold 30µ” MP20M23F MS20M23F: 22-20AWG 0.34-0.50mm²: Gold Flash MP20M23G5 ...
fci connectors | Amphenol Global Search | Amphenol
The connector system has single row and double row with active latching, and TPA and CPA features can be an optional. The connector has current carrying capacity of 2A and cable external diameter from 24 AWG to 28 AWG. 1.25mm single row connector is available in 2 to 15 positions with horizontal configurations.
AMC Cable Assemblies| Amphenol RF | Page 5
Amphenol RF offers a full range of AMC Cable Assemblies designed for radio frequency applications. AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
c10-766948-2ap3 | Amphenol Global Search | Amphenol
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
MMCX Cable Assemblies| Amphenol RF | Page 3
Featured. MMCX Straight Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 3 inches 245107-02-03.00. MMCX Right Angle Plug to MMCX Right Angle Plug RG-174 18 inches 095-900-550-018. MMCX Right Angle Plug to MMCX Right Angle Plug RG-174 12 inches 095-900-550-012. MMCX Right Angle Plug to MMCX Right Angle Plug RG-174 6 inches 095-900-550-006.
CAT7 ETHERNET CABLE
WE CONNECT THE WORLD AND BEYOND www.amphenol-airlb.de CHARACTERISTICS: • For mobile or stationary installation as per VG up to 90 m • UV-resistant and halogen-free copolymer cable jacket, D=7.3 mm
Exploring the Evolution and Diversity of USB Connectors by Amphenol
The latest milestone in this evolution is the USB 4, announced in 2019, boasting a blazing-fast speed of 40Gb/s, and the USB4 2.0 with 80Gb/s announced in 2022. Amphenol has been at the forefront of this evolution, embracing the latest USB standards and developing innovative connectors to support these advancements.
LIGHTWEIGHT ALUMINUM BACKSHELLS
inches] for contact termination diameters; ±0.13 mm [0.005 inches] for all other diameters; ±0.38 mm [0.015 inches] for all other dimensions. Dimensions are in millimeter [inches]. All dimensions are subject to change. Product pictures may not be identical in appearance to actual production parts.
Data Centers Applications | High-Performance Computing | Hyperscale ...
Data Centers. Data Centers are storehouses of shared application and data. These dedicated spaces house numerous computers, servers, storage systems, and other related components like routers, switches, and firewalls. Modern Data Centers focus on data storage and transfer of data through virtual networks connected across multiple cloud platforms.