Search Results for 97-3102a-18-13
TEMPOSONICS LP
+ 13.5 to 26.4 Vdc (±0%): Stroke lengths ≤1525 mm (60 in.) ... (1.97 in.) 68.07 mm (2.68 in.) 1.90 mm (0.08 in.) 9.14 mm (0.36 in.) 39.88 mm (1.57 in.) 37.85 mm (1.49 in.) ... Standard Temposonics LP stroke lengths: 3, 6, 9, 12, 15, 18, 21, 24, 30, 36, 42, 48 inches. 3. Non-standard lengths are available in 1 inch increments up to 144 inches ...
Temposonics
3 Temposonics® RD4 Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 251 416-2 3/ For rod style »S« the linearity deviation can be higher in the first 30 mm (1.2 in.) of stroke length 4/ The IP rating is not part of the UL approval 5/ Measuring rod and connecting cable mounted inside metal housing
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered.
EN3645 - amphenol-socapex.com
15-18 15-19 15-35 I I M 18 19 37 20 20 22D 17 EN02 EN08 EN26 EN35 EN75 17-02 17-08 17-26 17-35 17-75 M II I M M 38 1 8 26 55 2 22D 8 16 20 22D 8 19 FN17 FN32 FN35 19-17 (alu and composite only) 19-32 19-35 M I M 101 4 2 32 66 22D 20 16 8 20 22D 21 GN11 GN16 GN20 GN35 GN41 GN75 21-11 21-16 21-20 21-35 21-41 21-75
CONEC Home - CONEC
CONEC Home - CONEC
Model 623C01 | PCB Piezotronics
Model 623C01:High-freq., industrial, ceramic shear ICP® accel, 100 mV/g, 0.8 to 15k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 accredited ca
Amphenol
10.3mm 43 97.5 40.5 30 27 70 0.25 Ref. 27 69 0.25 Ref Product Series Type RADSOK® Size Cable Size Back Shells Sealing Color Keyway SLP HP RA Type M 3.6mm 70A 6 6mm2 B W/ Back shells S IP67 O Orange 10 10mm2 1 20° B 8.0mm 200A 35 35mm2 B Black 50 50mm2 N Non-Sealed 2 30° C 10.3mm 350A 70 70mm2 R Red 95 95mm2 Product Series
P3D – D38999 SERIES III - Amphenol Aerospace
˜˚˛˝˙˚˛ˆ˝ˇ˘ ˚˛˙ ˇ˚˘˝ ˘ ˝ ˝ ˚ ˆ ˚˘ ˝ Joe Ryder • Of˜ce: +1 (607) 563-5001 • Email: [email protected] M M.005.13 T 4 PLACES
Cross Reference Products | Part Number Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3 Part number with “*” will be considered invalid
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
M29504 | Fiber Optic Termini - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International's M29504 /04 & /05 style fiber optic termini provide superior optical and mechanical performance.
Product Data Sheet - Temposonics
Interface Product Data Sheet, Part No.:551451, Revision A 08/13 4 Model RP profile-style sensor dimension references MODEL RP, PROFILE-STYLE SENSOR WITH CAPTIVE-SLIDING MAGNET Drawing is for reference only, contact applications engineering for tolerance specific information. 49 mm (1.92 in.) 9 mm (0.36 in.) 50 mm (1.97 in.) 68 mm (2.68 in.) 5.5 mm
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series III requirements.
Upcoming Events - Amphenol CS
Amphenol CS is an active participant in events and exhibitions related to the industry and has a global recognition. Come visit us and meet our experts to learn how our products can make tomorrow's technology.
Traditional Frequency Transducers - airmar-emea.com
13 ° (4) 15°x21°/3°x5 ... B744V (18) B744VL (10) DST800 (2) M260 (28) See All Functions. Depth (131) Depth, Temperature (608) Depth, Speed, Temperature (47) Hull Material. Compatible w/ all hull materials (209) Fiberglass or metal (42) Fiberglass or wood (284) Solid fiberglass only (97) All hull materials (35) Max Vessel LOA. 9 m (30') and ...
Level Plus - Temposonics
MTS Sensors Level Plus® Liquid-Level Transmitters M-Series Model MG Digital Transmitter Operation and Installation Manual, Document Number 550791 Revision N (EN) 02/2016 GERMANY GENERAL: Tel.: +49-2351-9587-0 Fax:+49-2351-56491
Industrial Accessories Catalog 551444 - Temposonics
Weight: Approx. 13 g Surface pressure: Max. 20 N/mm2 Operating temperature: −40…+100 °C (−40…+212 °F) E-Series EH, EE, ET (rod) G-Series GH, GT, GTE GB-Series GB R-Series RH, RD4, RT4, RF R-Series V RH5 T-Series TH (standard), TH (SIL) Ø 60 (Ø 2.36) Ø 48 (Ø 1.89) Ø 30 (Ø 1.18) Ø 4.5 (Ø 0.18) 15 (0.59) Ring magnet OD60 Part no ...
M28876 Fiber Optic Connector | Circular Connectors
Amphenol Fiber Systems International manufactures a complete line of circular fiber optic connectors including M28876 connector
MSコネクタのおはなし|技術情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
MSコネクタのおはなし はじめに. MSコネクタと言えば、数多く存在するMIL規格( M ilitary S tandard=MS)コネクタのなかで、特にMIL-DTL-5015規格(*注) 準拠のコネクタを指します。 これは、MIL-DTL-5015規格が、米軍において最初に制定されたコネクタ規格であり、産業界にもっとも普及した軍用コネクタ ...