Search Results for 97-3102a-18-13
www.amphenolalden
Amphenol Alden is located in Brockton, Massachusetts, at 117 N. Main Street. Visit us on the web at. www.amphenolalden.com or call us at 508-427-7000 for more information and to discuss your specific application in detail.
IDS-16-4 Ahe - Amphenol
Specifications are typical and may not apply to all connectors. For further information on your individual application requirements, contact: Amphenol Corporation. North America: Amphenol Industrial Operations 180 N. Freeport Drive, Plant 4 Nogales, AZ 85621 Tel: (520) 285-5130 Fax: (520) 285-5134. Email: [email protected].
1750 Distribution Modules - Amphenol-Air LB
Max. current rating (A) 5 7,5 13 MAIN CONTACT LAYOUTS MODULES & SPLICES : CONTACTS & TOOLS Pin contact Cable Crimping Insertion - Extraction Size Standard P/N Section mm² AWG Ø/seath (mm) Tool Locator Plastic Tool Standard 22 EN3155-016M2222 NF L 53105/1 NSA 937910EA2200 001104 100 02 0,15 - 0,40 22 - 24 26
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Reduced flange receptacle - 38999 Series - Amphenol Socapex
The TV Reduced Flange Receptacle is a small and lightweight connector designed for use in military, aeronautic, and advanced industrial applications where size and weight are critical. This receptacle is derived from the MIL-DTL-38999 series III version and is available in jam nut configurations (TV07/TVS07). It has a 41% smaller panel footprint and is 20% lighter than standard 38999 ...
3001-7550-FQ - Model - XMA Corp
2.97±.01 102.40±1.27 4.03±.05 2.41±.01 ... "-18" = 18 ghz marking: part looks like product image above. part marking orientation and format as shown. marking to be as large as possible, clear, readable. yyww equals date code. a2 updated to new titleblock 13-289 11/21/13 t.kuhn qty. part number description item no. 3001-7550-fq termination ...
TITLE: DWG NO: REV: SH: OF: REVISIONS REV DESCRIPTION DATE ECO BY APPR
ahdp series, size 18,bra a a1 none 1 1 back shell,cover ,90 angle title: dwg no: rev: sh: of: rev description date revisions eco by appr a1 1 1 a1 first issue 08-mar-22 milo tommy notes: unless otherwise specified 1. material: thermoplastic,colors: black 2.use with ahdp02/04/06-18-*p/s-bra 3.cable exit designed for corrugated tube nw 13,17 and ...
Airmar Technology Corporation | Connector Guide
Airmar 12-pin for MMC CHIRP Cables. Navigate the world of marine sensor connectors with Airmar's comprehensive Connector Guide. Explore our informative resource to identify and understand the various connectors used in our transducers and sensors. Find the right connector solutions for your marine sensing needs with Airmar's Connector Guide.
Model 352C33 | PCB Piezotronics
18 to 30 VDC: 18 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤200 Ohm: ≤200 Ohm: Output Bias Voltage: 7 to 12 VDC: 7 to 12 VDC: ... 7.5 to 13 VDC: Temperature Range-10 to +200 °F-23 to +93 °C (TLB) TEDS LMS International - Automotive Format. English SI; Output Bias Voltage: 7.5 to 13 VDC: Temperature ...
Temposonics
I 3 I Temposonics® ER SSI Data Sheet TECHNICAL DATA Output Interface SSI (Synchronous Serial Interface) Data format Binary or gray Data length 24, 25 bit Data transmission rate 70 kBaud*…1 MBaud, dependent on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m
Amphenol
SeriesTM. Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023. Machined Contacts, Sockets & Pins.
MIL-C-5015 PRODUCT SHORTFORM - Amphenol Australia
This is designed to keep dirt, oil and moisture out of the endbell. Amphenol MS connectors satisfy all the performance requirements of MIL-C-5015 and are recommended for conditions where vibration, moisture, pressure and / or temperature are extreme. Shell components are fabricated from high grade aluminum alloy.
Model 356B21 | PCB Piezotronics
Model 356B21. $1352.00 (USD) (Pricing valid only in the U.S.) Add to Cart. Units in Stock. Lead Times. More on the way. Lead Time for 1-10 is 6 Wks. Lead Time for 11-20 is 8 Wks.
Level Plus - Temposonics
MTS Sensors Level Plus® Liquid-Level Transmitters M-Series Model MG Digital Transmitter Operation and Installation Manual, Document Number 550791 Revision N (EN) 02/2016 GERMANY GENERAL: Tel.: +49-2351-9587-0 Fax:+49-2351-56491
Data Sheet R-Series V RP5 SSI - temposonics.com
atability.R-SERIES V RP5 SSIThe Temposonics® R-Series V brings very powerful sensor per-formance to meet the man. demands of your application. The main advantages of the profi le version RP5 with SSI output (Sync. hock and vibration resistanceThe R-Series V is the long term solution for harsh environments that have high.
MIL-DTL-5015 High Power Connectors and Contacts - Amphenol Aerospace
BT High Temperature Connectors are 5015-style connectors designed to far exceed the temperature specifications of our standard 5015 connectors. High Power Mil-DTL-5015 Connectors Available with a Range of Contacts, Finishes, and Configurations.
Heavy-Duty, Multi-Pin, 13A-25A, Thermoplastic Connectors - Amphenol Sine
13,15 pos: Mixed 25A (Size 12), 13A (Size 16) 18 pos: 13A (Size 16) Mating Cycles >100 IP Rating IP68 and IP69K (in mated condition) Wire Range 2, 3, 4, 6, 8, 12 pos: 14-24AWG (Size 16) 13,15 pos: Mixed 10-14AWG (Size 12), 14-24AWG (Size 16) 18 pos: 14-24AWG (Size 16) Contacts Machined and Stamped & Formed Copper-Alloy, Nickel-Plated, Gold ...
E-Series Model EP2 Analog (Current) Output Sensor - Temposonics
13.5 mm (0.53 in.) 11 mm (0.43 in.) 4.5 mm (0.18 in.) Block magnet, Style L For Model EP2 profile-style sensor 252887 Output value Dead zone Position (Block magnet) 10 Vdc O Vdc 0 to 10 Vdc (To controller, meter, etc.) Active stroke length (Measuring Range) Sensing element Figure 1. Active stroke length (measuring range)
Aquacon Hermetic Connectors | Products | Amphenol Aerospace
Description: Amphenol Aquacon hermetic connectors are engineered to resist the corrosive environments encountered with oceanic or fluid immersion applications while maintaining a waterproof seal. Specially designed type 316 stainless-steel shells resist corrosion and can withstand hydrostatic pressure.
SEFEE is global leader in aeronautical harness and electronic systems.
4 Design and Manufacturing Units. With 35 years’ service in industry SEFEE values greatly on Service and Quality to fit customer needs. The maturity of each of our products and our complete expertise in electrical systems, including wiring, make it a unique player in the market.
BACK SHELL - amphenol-in.com
Series MS/97/97B; Cable clam,Neoprene sleeve ; Protective cap for MS and 97 series,MS & 97 series MS-25043; Protective cap for 97B series 97B-25042,25043; PG Adapter,Flange Gasket MS-52000; Dummy receptacle MS-3105,Strain Relief Backshell Class E and F; Right Angle Backshell; Series MS347 & MS Crimp; Straight Shield Termination M85049/26-1
Amphenol Military & Aerospace Products Overview
13 RNJ LP Series (Low Profile) SC39 SL61-Socapex Titanium HTC Breakaway 10 Pin Waterproof 14 ECTA 133 ECTA 544 in Composite ... 18 USB Field: USB 3.0 USB Memory keys USB MIL-DTL-26482 Type RJF TV RJF RJ45 - M12 Adapter 19 RJFRB/RJF544 Rugged Ethernet Cables VG95319-100/-101 Tac Beam
SERIES III ES FI E - amphenol-aerospace.com
13-4 4 i 4 13-8 8 i 8 13-98 10 i 10 15-4 4 i 4 15-5 5 ii 5 15-15 15 i 14 1 15-18 18 i 18 15-19 19 i 19 15-97 12 i 8 4 17-6 6 i 6 17-8 8 ii 8 17-26 26 i 26 17-52 2 m 2 17-99 23 i 21 2 19-11 11 ii 11 19-28 28 m 26 2 19-32 32 i 32 21-11 11 i 11 21-16 16 ii 16 21-29 27 i 19 4 4 21-39 39 i 37 2 21-41 41 i 41 high temperature connectors
Marport Compact System
Marport Compact o ers an easy-to-use trawl monitoring system. Its advantage lies in a "plug and play" principle, making the installation and configuration easier. It is specifically designed for smaller vessels, who need a compact system with the basic necessary sensors to e ciently monitor their trawl gear.
www.temposonics.com
www.temposonics.com
6U VPX ETHERNET SWITCH - Amphenol Aerospace
Jar S Pone 60 643- 1845 • Email sibravaampenol-aao.com CA-628485-C00: TEST CABLE DETAILS Universally Keyed; TV06GQDZ-19-ABP to RJ45; Zinc Nickel Plated; 12 ft. Wiring Table
CXL 2-1LW/... - AMPHENOL PROCOM
Large bandwidth with respect to both VSWR and gain. CXL 2-1LW/… is DC-grounded to substantially reduce noise caused by atmospherical discharges and consequently shows a DC-short across the coaxial cable. The CXL 2-1LW/… is a vibration-proof, lightweight, slim-line, corrosion-resistant, modern style base station and marine antenna.
2M803 1/4-Turn Bayonet Coupling Lightweight Connectors - Amphenol Aerospace
Description: 2M803 micro-miniature circular connectors are very light; and their fast, sure-mate bayonet coupling makes them the perfect choice for light-duty applications that require frequent disconnect. Their micro-miniature size and easy decoupling also make them the connector of choice for customers who have hard-to-reach panels.
Amphenol ARINC 801 | Circular Connectors - Amphenol Fiber Systems ...
Amphenol Fiber Systems International (AFSI) produces the ARINC 801 cylindrical fiber optic connector for commercial airframe, Military radar and more!
Model 353B16 | PCB Piezotronics
Build Out Your Measurement Chain. Model 353B16:High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 5-44 top conn.
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
CXL 2-2C - AMPHENOL PROCOM
CXL 2-2C is a 0 dBd gain, omnidirectional base station antenna. The antenna covers the complete band: 144 - 175 MHz. CXL 2-2C is designed for fixation on supporting tubes with outer diameter between 27 mm and 65 mm. The construction of the mount makes it possible to lead the cable either inside or along the outside of the mast tube.
TITLE: DWG NO - Amphenol Sine
a1 release new drawing 18/oct/18 brook of: sh: rev: dwg no: title: rev description date revisions eco by appr ahdm04-24-23pn recpt, 24 sz 23 pin, n, wide thd 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked: drawn:
Backshells Archives - Amphenol PCDAmphenol PCD
AlumaLite . 100% Aluminum up to 50% weight saving. Offers superior EMI performance vs other light weight backshells.
602 GB Series CE19 - Amphenol
Where connectors to Pattern 602 or 602GB number systems are required 'to be supplied' with accessories, or to other special requirements, the appropriate Amphenol Condition for Pattern 602 or Deviation for 602GB, as shown below, should always be quoted. e.g. 6020-18-32 PN Amphenol Cond 2 or 602GB-OOE 18-32P (309).
REVISIONS A3 RELEASE NEW DWG FORMAT 02JAN14 JARRY UPDATE DIMENSIONS ...
3.1 CURRENT RATING: 13 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 ... Gold-plated 16 14-18 Stamped & Formed AT62-14-0144 Female Contact - Socket, Gold-plated 16 14-18 Stamped & Formed AT60-16-0122 Male Contact - Pin, Nickel-plated 16 16-18 Stamped & Formed ...
Temposonics
3 Temposonics® RD4 Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 251 416-2 3/ For rod style »S« the linearity deviation can be higher in the first 30 mm (1.2 in.) of stroke length 4/ The IP rating is not part of the UL approval 5/ Measuring rod and connecting cable mounted inside metal housing
RJF RB - Rugged Ethernet, USB & Display connectors | Amphenol Socapex
The RJF RB connection system is capable of data transmission at 10 BaseT, 100 BaseTX, and 1000 BaseT networks, with Cat 5e per TIA/EIA 568B and Class D per ISO/IEC11801, and Cat6 per TIA/EIA 568B and Class E per ISO/IEC 11801. It features a reverse bayonet coupling, RJ45 cordset retention in the plug, and a minimum of 500 mating cycles.
Model 039237-50051/B | PCB Piezotronics
Model 039237-50051/B. Add to Quote. Product Description. Specifications. Documents & Downloads. Rotary Torque Angle Transducer, w/Auto-ID, 50 lbf-ft (68 Nm), 3/8-inch Square Drive, 10-pin PT Receptacle. For more information on RS Technologies Fastener products and applications, please visit:
Level Plus
RefineME®The Level Plus® RefineME® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application. onditions. The RefineME® transmitter provides 4-in-1 measurement using one process opening for product level, interface level, temperature and volume me.
EN3645 - amphenol-socapex.com
EN3645 connectors are similar to MIL-DTL-38999 series III. connectors with additional requirements, especially in terms. of lightning strike performances and resistance to fluids (see. below) - addendum n° V92RP0831448. ments A MIL-DTL-38999 Series III connector can handle up. 10kA An EN3645 connector can handle up. Shell Material. Plating.
SHIELDED CABLE CONNECTOR (RECEPTACLE)
This document is describing a shielded metric cable connector for signal transmission. Basic grid is 0,5 mm, with contact springs at 2-mm grid. The minimum PCB spacing is 15 mm. The connector module consists of a contact unit and a die-casted metal cover.
WARNING - amphenol-sine.com
50 FT-OVER = +18" / -1" MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 ... CA0161A22313012 13 (42.65 FEET) CA0161A22315012 15 (49.21 FEET) CA0161A223XX012 WARNING Risk of Electrical Shock Do Not Disconnect Under Load.
Frequently Asked Questions | Protimeter Moisture Meter Function
Protimeter pin type meters are sold standard with a calibration check device. This device is placed across the pins and should give a reading of 18.1+ or -1%. The check device can also be used to test the hammer electrode and other plug-in accessories for WME pin mode.
Learn About Connector Termination Styles - Amphenol CS
There are also wire termination styles that deal with how the wire is attached to the contacts of the connector, including crimping, push-in, screw termination, and wire wrapping. Amphenol offers a large portfolio of wire-to-board solutions that have a mix of these styles. Most applications require a particular type of termination to match ...
B A5 - Amphenol Sine
SeriesTM. - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023. Machined Contacts, Sockets & Pins.
B3 - UPDATED 04DEC15 MRF Tommy B4 - Amphenol Sine
Title: G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsDWGs - LatestC-MA1CAxxx00_REV_B4.dwg Author: mforce Created Date: 4/20/2016 9:57:44 AM
Cable assemblies according to Allen-Bradley standard 2090 - Lutze
LUTZE servo cable assemblies are fully compatible with Allen-Bradley drive systems. Many standard lengths are available from stock, and custom lengths in 0.5 meter increments can be produced with short lead times. The product offering includes all power and feed-back sizes. In addition, raw cable is available for field assembly.
AT04-48P-B016 48 Position Bulkhead Receptacle, Size 16 Pin C
13. Plastic. SPECIFICATIONS: No. of Positions: 48; Contact Size: 16; AWG: 14-20; Amperage: 13A; Volts: 250; Contact type (Pin/Socket): Pin; Operating Temperature:-55°C TO +125°C; ... Size 16 Stamped and Formed Contact Tool 18-20 AWG. REQUEST A QUOTE. AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit for Crimping Size 12,16,20 Machined ...