Search Results for 97-3102a-20-29
Model 3711F122G | PCB Piezotronics
M2.5x0.45 threaded stainless steel socke... $5.00 USD. (Pricing valid only in the U.S.) Add to Cart. Model 3711F122G:Single Axis MEMS DC accelerometer, 675 mV/g, 2 g, 10 ft integral cable.
B4 ADD KEY ICON Jun-12-2020 Ronald Tommy - Amphenol Sine
B2 Update the Drawing Sep-29-2016 Regan Tommy B3 Update the Drawing May-27-2019 Flan Tommy B4 ADD KEY ICON Jun-12-2020 Ronald Tommy Contact Size Insulation Overall Diameter(min-max) 16# Ø2.0mm - Ø3.2mm Ø26.1 Ø23.6 33.1 REF Wire Range 14 - 24AWG
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
ms4102a | Amphenol Global Search | Amphenol
Search Results for ms3102a-20-15s Amphenol R Amphenol MIL-C-5015 Connectors MS3102R ... Electrical Connector MS3102A-14S-5P MS3102A-14S-5P Torsional Stiffness 204,000 in-lb/radian 23,000 N-m/radian Rotating Inertia 0.0052 in-lb sec2 0.0006 N-m sec2 Maximum Speed 15,000 RPM 15,000 RPM All specifications are at room temperature unless otherwise ...
ZTP-135SR Thermometrics IR Sensor
Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 81 kΩ 25 °C
2L4U4VX065X06F wxys4
Unique high port count panel antenna for 4G/5G small cell applications. 20 total connectors to service the 617-906, 1695-2700 and 3300-4200 MHz bands. Ideal for multi-carrier or 4x4 MIMO deployments. Fixed tilt options. Frequency Range (MHz) (2x) 617-906. (4x) 1695-2700. (4x) 3300-4200.
Data Sheet ER SSI - Temposonics
Resolution 20 µm, 50 µm or 100 µm Cycle time Stroke length 300 mm 750 mm 1000 mm 2000 mm Measurement rate 3,7 kHz 3,0 kHz 2,3 kHz 1,2 kHz Linearity ≤ ±0.02 % F.S. (minimum ±60 µm) Repeatablity ≤ ±0.005 % F.S. (minimum ±20 µm) Operating conditions Operating temperature −40…+75 °C (−40…+167 °F)
A-A B-B - Amphenol Sine
recommended wire range: 20 - 22 awg (0.5 - 0.35mm²) recommended insul o.d: 1.31 - 1.50mm (0.051 - 0.059inch) 6. package: 4000 pcs/reel 7. all dimensions are for reference use only a b 2.6 Ø2.5 12.7 6.35typ. a2 -updated hood geometry & reel dir. 26aug2020 jah do not bend flange do not bend flange label a m p h e n o l contacts exit reel as shown
Dubox® SHUNTS Board/Wire-to-Board Connectors
wwwaeno-csco TARGET MARKETS Dubox® SHUNTS Board/Wire-to-Board Connectors RELIABLE DESIGN, ENHANCED RETENTION FEATURES BENEFITS § Dual beam contact design § Highly reliable electrical performances § Pre-stressed contact § Low insertion force § Mates with very short pins (5mm) and are stackable end- to-end and side-by-side § Suitable for mezzanine applications and meets different
AT62-14-0144 | Stamped & Formed Gold-Plated Female Contact, Standard Socket
AT62-16-0622 Female Contact #16, Stamped & Formed, 16-20 AWG, Nickel. Comparable to PNs# 1062-16-0622, 845250009, 845250053. REQUEST A QUOTE. AT62-16-0644 - Stamped & Formed Gold-Plated Female Contact, Size 16. Comparable to PN# 1062-16-0644 ... Our Product Lines > Waterproof Connectors > Duramate IP69k > Duramate 24-29;
Technical features
2.29 (0.7) Return Loss (VSWR) Performance 24 (1.13) @ 698-960 MHz 24 (1.13) @ 1395-1432 MHz 24 (1.13) @ 1700-2155 MHz 20 (1.22) @ 2300-2700 MHz 18 (1.29) @ 3550-4200 MHz 18 (1.29) @ 5150-6000 MHz Temperature & Power High Power Rating MECHANICAL SPECIFICATIONS Cable Weight, Nominal kg/m (lb/ft) 0.238 (0.16) Minimum Bending Radius, Single Bend mm ...
Amphenol Low Back Reflection Fiber Optic APC28876 Fiber Systems
CKEL PLATED ALUMINUMPublication: AFSI-APC28876-ds-03072010. Specifications subject to change without notice. www.fibersystems.com - s. [email protected]. Amphenol Fiber Systems International, Inc. 1300 Central Expressway North, Suite 100 Allen, TX 75013 Phone: 214.547.2400 - 800.472.4225 Fax: 214.547.9344.
Model 353B17 | PCB Piezotronics
2 to 20 mA: 2 to 20 mA: Output Impedance: ≤100 Ohm: ≤100 Ohm: Output Bias Voltage: 8 to 12 VDC: 8 to 12 VDC: Discharge Time Constant: 0.5 to 2.0 sec: ... -20 to 220 °F-29 to 104 °C: Product Documents. Product Specifications Product Manual Product Drawing Build Out Your Measurement Chain. Other; Model: 485B39. 2-channel, USB-powered, ICP ...
Ethernet Switches | Products | Amphenol Aerospace
8 Channel 10/100/1GBase-T Managed or Unmanaged Switch for RJFTV D38999 Connectors. Amphenol’s RJSMLAC-8UG-CAPS is a MIL-STD rugged, unmanaged-military-grade Ethernet switch, offering 8 triple speed Ethernet (10/100 /1000) ports. Ethernet connectors are RJFTV, using RJField patented system that allows easy and quick assembly of any standard ...
Amphenol Invotec
Welcome to Amphenol Invotec. Operating from facilities in Tamworth and Telford, our financial, human and technological resources make us a leading European player in the production of complex PCBs, and position us as an extension to our customers' engineering, design, manufacturing and logistics operations.
Model 356A05 | PCB Piezotronics
Model 356A05. Lead Time for 1-5 is 8 Wks. Lead Time for 6-10 is 10 Wks. Lead Time for 11-20 is 12 Wks. Lead Time for 11-20 is 12 Wks. Triaxial, lightweight miniature, ceramic shear ICP® accel., 0.25 mV/g, 0.25" cube, 5 ft. integral cable to 4-pin jack +325F (163C) operating temp, non-filtered.
Model 604B31 | PCB Piezotronics
Model 604B31:Platinum Stock Products; Triaxial ring-style, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 5k Hz, side exit, 4-pin conn., triax
Product Data Sheet - Temposonics
voltage: +24 Vdc nominal:-15% or +20% Polarity protection: up to -30 Vdc Over voltage protection: up to 36 Vdc Current drain: 110 mA typical Dielectric withstand voltage: 500 Vdc (DC ground to machine ground) Product Overview and Specifications Specifications ENVIRONMENTAL Operating conditions: Operating temperature: 0 °C (32 °F) to +75 °C ...
LC FTV - amphenol-socapex.com
29,36 26,97 29,36 26,97 4x ø3,25 40,50min ø 32,94 29,36 4x 3,25 ø 28,98 PANEL THICKNESS 1,57 MIN 3,18 MAX 9,37 MAX 33,86 22,30 2,31 MAX 49,50max 35,15 46,02 39,67 ø 35,16 33,86 47,00min 20,24 MAX 25,40 mm 1,25 (inches) 29,62 MAX 39,19 mm 4,93 22,99 +0,15-0 20,83 11,91 max 3,89 max M28x1-6g +0-0,13 +0,25-0,25 +0,20-0,13 +0,20-0,13 +0-0,25 -0 ...
32 CHANNEL 10G ETHERNET SWITCH - Amphenol Aerospace
Jre Sir Phone (607) 563-5372 Cell (607) 643-1845 Email sibravaamphenol-aao.com amphenol-aerospace.com amphenolmao.com I/O CHART (CONTINUED) Connector Description PIN NO. DATA DIRECTION SIGNAL NAME J2 11-1S 48F MT KEYING
ARCSeries Jackscrew - Amphenol Australia
vibration levels of 20 G’s at 10 to 2000 Hz in each of the three mutually perpendicular planes. No electrical discontinuities longer than 1 micro-second. Durability No electrical or mechanical defects after 100 cycles of engagement and disengagement Thermal Shock Subjected to 20 cycles at -55°C to +125°C with no cracking, chipping or other ...
Model J352C04 | PCB Piezotronics
10 to 20 in-lb: 113 to 226 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: 080A: Adhesive mtg base, 0.5" hex x 0.187" thk, 10-32 tapped hole, aluminum w/isolation hardcoat finish: 1:
Model HTTLD356A02 | PCB Piezotronics
20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤200 Ohm: ≤200 Ohm: Output Bias Voltage: 8 to 12 VDC: 8 to 12 VDC: Discharge Time Constant: 0.6 to 2.0 sec: 0.6 to 2.0 sec: Settling Time (within 10% of bias) 5 sec: 5 sec: Spectral Noise (1 Hz) 150 µg/√Hz:
NO - SGX Sensortech
- 0.8 20 k Typical NO 2 detection range FS 0.05 10 ppm Sensitivity factor (see note 2) S 60 - 2 - - MiCS-2714 1107 rev 6 Notes: 1. Sensing resistance in air R 0 is measured under controlled ambient conditions, i.e. synthetic air at 23 ±5°C and 50 ± 10% RH. Sampling test. 2. Sensitivity factor is defined as Rs at 0.25 ppm NO 2
Model EX607A11 | PCB Piezotronics
Product Description. Specifications. Documents & Downloads. Intrinsically-safe, low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, integral cable & swiveler base, single point ISO 17025 accredited calibration. Harardous area approved low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, 10-ft integral cable.
Automotive Connectors | USCAR | LV214 | TPA | CPA
The HSBridge+ connector system come with automotive grade USB Type C interface and have headers compliant to USCAR-30 USB that help in connecting the automobile with high bandwidth personal infotainment devices. The USB 3.1 is a one port solution for data, power and A/V providing increased productivity and satisfaction compared to USB 2.0.
Model JTLD352C33 | PCB Piezotronics
10 to 20 in-lb: 113 to 226 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A: Adhesive mtg base, 0.5" hex x 0.187" thk, 10-32 tapped hole, aluminum w/isolation hardcoat finish: 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 081B05:
Model TLD339A34 | PCB Piezotronics
10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A145: Adhesive mtg base, 0.75" hex x 0.2" thk, 5-40 tapped hole, w/isolating hardcoat finish: 1: 080A90:
Data Sheet EH CANopen - Temposonics
Resolution 10 µm, 20 µm Velocity 1 mm/s Cycle time 1 ms Linearity1 ≤ ±0.02 % F.S. (minimum ±60 µm) Repeatability ≤ ±0.005 % F.S. (minimum ±20 µm) Operating conditions Operating temperature −40…+75 °C (−40…+167 °F) Humidity 90 % relative humidity, no condensation Ingress protection 2 IP67/IP69K (correctly fitted)
Model J356A03/NC | PCB Piezotronics
Lead Time for 11-20 is 10 Wks. Lead Time for 11-20 is 10 Wks. Product Description; Specifications; Documents & Downloads; Triaxial, lightweight miniature, ceramic shear ICP® accel., 10 mV/g, 0.25" cube, ground isolated no extension cable provided.
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Excellent signal integrity extends to our board-to-board connectors as well. For mezzanine, we offer best-in-class signal integrity with very small stack heights. MEG-Array 56 is design for 56Gb/s applications at a stack height of 4mm. Mini-cool Edge has been optimized for 112G card edge applications. Amphenol also provides Cool Edge, a high ...
4U4VT360X06F xys4 - Amphenol Antenna Solutions
Pseudo omni configuration with 16 connectors. Ideal for multi-carrier or MIMO deployments. Broadband networks 1695-2700 and 3300-4200 MHz. Easily removable lifting ring. Improvements in gain, port isolation and VSWR. Can be ordered with an integrated GPS unit. Available for order with a grey, brown or black radome.
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
AMPHENOL CORPORATION. Amphenol Industrial Operations. 191 Delaware Avenue Sidney, NY 13838-1395 Telephone: 888-364-9011 Fax: 520-397-7169. www.amphenol-industrial.com. Amphenol Industrial operates Quality Systems that are Certified to ISO-9001 and AS-9100 by third party Registrars.
Amphenol Reports Fourth Quarter and Full Year 2022 Results
Fourth Quarter 2022 Highlights: Sales of $3.239 billion, up 7% in U.S. dollars and 8% organically compared to the fourth quarter of 2021 GAAP Diluted EPS of $0.82, up 14% compared to prior year ; Adjusted Diluted EPS of $0.78, up 11% compared to prior year ; GAAP and Adjusted Operating Margin of 20.6% and 20.9% ; Record Operating and Free Cash Flow of $705 million and $613 million
Model HT356A33 | PCB Piezotronics
Model HT356A33:Triaxial, ceramic shear ICP® accel., 10 mV/g, titanium hsg, 1/4-28 4-pin conn., to +325 F
Amphenol Aerospace
Created Date: 12/11/2000 9:41:27 AM
Model 354C03 | PCB Piezotronics
Model 354C03:Triaxial, thru-hole mtg, ceramic shear ICP® accel., 100 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn.
Micro-D Connectors M83513 - Amphenol Canada
The Amphenol Micro-D connector series (M83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. The Micro-D connectors are available in rectangular D, strip and custom card edge configurations, with contacts on .050 (1.27) centers. Inserts in Micro-D miniature connectors with signal and coax/power contacts are also available.
B B2 - Amphenol Sine
RELEASE NEW DWG FORMAT 15-Dec-2014 Drack B1-ECO-MATE,CORD GRIP,SIZE 20 B B2 1 1 NONE C-Modify rubber material 13-May-2016 Ben B2-Tommy Tommy
Vibration Monitoring - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies is a leading manufacturer and supplier of reliable, high-quality vibration monitoring products. Our solutions are at work in predictive maintenance and condition monitoring programs around the world. We design and manufacture a wide range of accelerometers, 4-20mA vibration transmitters and loop-powered sensors ...
OCTAL 1000BASE-T TO SGMII CONVERTER - Amphenol Aerospace
CA-628485-A33 RJ45 Test Cable for D38999 Connector, 20’ Test Board CF-020005-013 SMA Test Board for Samtec Connector AVAILABLE TEST EQUIPMENT OCTAL 1000BASE-T TO SGMII CONVERTER CTC-ENET-OCTAL-1G HOW TO ORDER: Connector Type CTC Copper to Copper Media Conversion Family STEP 1 : Shell Style 0 Wall Mount STEP 5 : Option 05 Non-Hermetic 06 ...
Model 682A06 | PCB Piezotronics
Specifications. Documents & Downloads. DIN rail mount controller for use with universal inputs, 2 form A relays. Fully programmable universal transmitter with current output, voltage output, and two relay outputs. Provides loop power for 2-wire, 4-20 mA sensors and transmitters, and accepts mA, VDC, RTD, TC, linear resistance, and potentiometer ...
Model 354B04 | PCB Piezotronics
Lead Time for 1-3 is 20 Dys. Lead Time for 4-8 is 4 Wks. Lead Time for 9-12 is 5 Wks. Lead Time for 9-12 is 5 Wks. Product Description; Specifications; Documents & Downloads; Triaxial, Thru-hole mtg, Ceramic shear ICP® accel, 10 mV/g, 0.6 to10 kHz, Case isolated, TEDS Ver 1.0, 4-pin connector, incl. both 6-32 & M3 fasteners.
Model HT356A44 | PCB Piezotronics
Model HT356A44:Triaxial ICP® accelerometer, 50 mV/g, 100 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0, Temp. to +325 °F
Connectors | SV Microwave
SV Microwave has over 50 years of proven experience engineering and manufacturing high-quality RF connectors that are capable of providing excellent electrical performance from DC – 110 GHz. Our robust connector catalog includes various series including SMA, 2.92mm, 2.4mm, 1.85mm, 1mm, SMP, SMPM, and SMPS. SV provides RF connectors in a wide ...
Amphenol Aerospace
Objectives. 1. To determine that the critical components on the CF-020400-69 board are within their thermal limits for the following cases: 23°C at sea level (Initial assessment) -40°C at sea level. 85°C at sea level. At 2 different power levels: Predicted – Total Power of 302.7 W. Worst Case – Total Power of 386.2 W.
C10-730188-020 | Amphenol Global Search | Amphenol
10-730188-000.assem drawing name: 10-730188_cus document no. c10-730188-() sheet 1 of 1 rev. i general tolerance dim. range 0.5 ~ 3 > 3 ~ 6 > 6 ~ 30 > 30 ~ 120 > 120 ~ 400 tolerance part number shell finish keyway angle "a" polarity c10-683826-001 ni plated 90$ positive c10-683826-002 black zinc plated 120$ negative customer drawing ...
Model 356A13/NC | PCB Piezotronics
Model 356A13/NC:Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25" cube, 5 ft. flexible integral cable to 4-pin j
Miniature Rugged Connector Series
Terrapin shells are machined from brass giving an increased number of mating cycles and higher degree of robustness over traditional aluminium connectors. Five different keying options are available to prevent mis-mating; N, A, B, C and D. Standard plating is non-reflective black-silver, alternative plating finishes are available upon request.