Search Results for 97-3106a-12s-3
Airmar Technology Corporation | 220WXH WeatherStation® Instrument
Feature rich in a durable, rugged, small-footprint housing that is IPX6 rated, the 220WXH calculates the theoretical wind speed and direction based upon the apparent wind, speed of the vessel, and vessel heading. The 220WXH has an internal 10 Hz GPS and three-axis electronic compass. These sensors gives heading, position, speed-over-ground, and ...
BMA Socket D38999 Contact (Size 8) for .085 Cable
Add to compare list. The BMA Socket D38999 Contact (Size 8) for .085 Cable SF9411-6000 from the global leader of the RF/Microwave industry. Place your order today!
Item # AJ-107BR, Waterproof Jack - Amphenol NEXUS Technologies
Plug and Jack breakaway connectors designed to function in severe environments. Watertight in up to 6 feet of water. Molded-in wiping-action contacts provide self-cleaning feature and eliminate issues with pin/socket open contacts. Designed for multiple cable diameters. Miniature versions are 50% smaller than standard connectors while ...
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
STEP 3. Insert inner conductor into the CONTACT PIN, crimp it with the crimp tool as shown. Then slide the FERRULE onto cable. STEP 4. Insert the MAIN BODY into braid and dielectric. STEP 5. Slide the FERRULE over braid, crimp it with the crimp tool as shown. MHD,CAI.f 11/27/01 5:45 PM Page 195
B A5 - amphenol-sine.com
RECEPTACLE, 3 PIN, AT SERIES, STRAIN RELIEF END CAP, REDUCED DIA. WIRE SEAL B A5 NONE 1 1 GREY BLACK BLUE BROWN GREEN RED WHITE YELLOW AT04-3P-SR02GRY AT04-3P-SR02BLK AT04-3P-SR02BLU ... Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 Contact Removal Tools (For both Machined or Stamped & Formed Contacts)
B A3 - amphenol-sine.com
3.1 operating temperature: -55℃ to +125℃. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip69k & ip68 ( 1m of water for a period of 24 hours, mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4.
Amphenol MIL-C-5015 Connectors
MS3108B Right angle plugs, have a split endbell and are used where wires must be brought at an abrupt angle. Either the split or solid endbells on the 3108 are capable of being rotated and locked.
BMR10-B-B1
2 of 3 BMR10-B-B1 ELECTRICAL SPECIFICATIONS Frequency Range MHz 806-869 Polarization --- Vertical Gain dBi 16.1 Azimuth Pattern --- Directional Azimuth Beamwidth (3 dB) degrees 140° Elevation Beamwidth (3 dB) degrees 5° Electrical Downtilt degrees 0.75° Impedance Ohms 50Ω VSWR --- < 1.5:1 Front-to-Back Ratio dB 15 1st Null Fill dB Included
C01610F00600012 6+PE Female, right angled cable connector w - Amphenol Sine
C01610F00600012 6+PE Female, right angled cable connector with strain relief and clamping ring. Crimp contacts sold separately. Available in gold or silver plating Comparable to 99-4202-70-07. PART NUMBER: C01610F00600012. Datasheet: View / Download 3D Model: View/Download.
G:SharedAmphenol Customer DatasheetsRT Kit Datasheetsc- RT001412SNH-K-01
ecomate® RM/RSSM - Contact Size 16, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP16M12E06F MS16M12E06F 16AWG Short Version Gold Flash
Vertical True Flex™/Horizontal Splitters Broadband Digital Splitter ...
Specications subect to change at Amphenol Broadband Solutions discretion amphenolbroadband.com | ABS: 800-677-2288 | LATAM: 805-339-9060 | Toll Free: 800-628-4511
B A5 - Amphenol Sine
3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition)
News & Events - AMPHENOL PROCOM
12 April 2023. Amphenol Procom donates RF equipment to Northamptonshire Search & Rescue 11 January 2023. Amphenol Procom joins Anterix Active Ecosystem Program 30 November 2022
R SeriesAnalog Temposonics
Cabinet-Programmer R-Analog, part no. 253 408. 10 x 55 x 31 mm. 3. USB-Programmer R-Analog for 1 or 2 magnet’s sensors. This hardware converter is required to communicate via USB-port of a Windows PC to the sensor. Customized settings are possible by using the MTS programming software (CD-ROM) for:
PRO-TRI 174/380-520/760-960 - AMPHENOL PROCOM
Triplexer for combining or splitting the three ranges: 0 – 174 MHz. 380 – 520 MHz. 760 – 960 MHz. 2 versions: Max. composite input power 30 W. Max. composite input power 150 W. Chebychev design ensures very high isolation across the entire pass ranges. High Power handling capability.
B A4 - amphenol-sine.com
3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition)
G:SharedAmphenol Customer DatasheetsEcoMate RMRM SS versionRT SS Kit ...
3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol KIT, ECO-MATE RM B RT001412PKNH03-K 03 11 MRF 20AUG18 NONE C-03 - CHANGED VOLTAGE FROM 250V TO 500V 20JAN22 MRF DR
TFC Coaxial Cable Product Information Sheet Type: T10750J
Attenuation, Maximum @ °F (20°C) 68 Frequency, MHz dB / 100 ft dB / 100 m 5 0.11 0.36 55 0.37 1.21 11 0.73 2.41 250 0.81 2.65
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION 1 2 3 4 5 687
t.z 10-12-10 2:1 3.5mm stereo see table phone plug customer drawing a4 55010722-000-1 see parts list 1 2 m.h p.m 12-06-12 12-06-12 0.5 0.25 0.1 & table 3 51270077-521 insulate pvc tube clear 1 2 51560089-121/321 stereo insert assy gold/nickel plating 1 1 50440041-300/400 diecast shell nickel/black finish 1 item part number description qty part ...
5980400PG Archives - Amphenol Antenna Solutions
Find the best Amphenol Antenna Solutions for your needs. Browse the 5980400PG product tag and compare with other related products.