Search Results for 97-3106a-18-10s-639
Microsoft Word - GS-12-626 rev 1.doc
(a) Test Condition : B (10 seconds @ 260 +/- 5 °C) (b) Immersion depth : To within 1.0 +/- 0.38 mm of insulator 4.5.7 Thermal Shock After exposure of the unmated connector to alternate periods of extreme high and low temperature, there shall be no evidence of cracking or crazing of the insulator housing or
3U 10G VPX ETHERNET SWITCH - Amphenol Aerospace
• Up to 48 channels of 10 GbE interfaces on a single card. Many of the ports are configurable between 10G-Base-T and 10G-Base-KR. While the ports are all 10G capable, they also work in 100M and 1G modes. ... 18 F-8 20 G-1 25 21 G-2 23 G-3 26 22 G-4 24 G-5 27 25 G-6 27 G-7 28 26 G-8 28 N/C - 29,30,31,32 H-1 29 33 H-2 35 H-3 30 34 H-4 36 H-5 31 ...
AT1612-13PB-RDG 13-Way Flange Mount Receptacle with Gasket a
AWG: 10-14, 14-20; Amperage: 25A,13A; Mating Parts: AT1612-13SB* Plug; Wedgelock Part Number : Wedgelock not required; ... MFX-3953 - Size 16 Crimp Die for Stamped and Formed Contacts 16-18 AWG. REQUEST A QUOTE. MFX-3973 - Size 12 Crimp Die for Stamped and Formed Contacts. REQUEST A QUOTE.
ExpressPort SFP+ - Amphenol CS
provides a 10 to 20 dB improvement in Near-End Crosstalk. The ExpressPort® SFP+ unique cage construction features EMI shielding available in the form of metal spring fingers or elastomeric gaskets. Additional features available include light pipes, heat sinks and many other custom features. TARGET MARKETS ExpressPort® SFP+ MATERIAL
3082-7650-FQ-dB - XMA - xmacorp.com
Atten, N-m/f, 8GHz, 150W
Model 3024/360 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
G46M2023201BTWEU | Displayport connector | Amphenol
DisplayPort Connector System - G46 Series, Input Output Connectors, mini DisplayPort, 20 Position, Receptacle, Right Angle, SMT+Dip (Through Hole for Shell Peg) Type, Tail 3.10mm, 30μin Gold Plating, High Temperature Thermo Plastic, Black, Tape and Reel Package
IDS-106 Amphenol
**10.0mm²/8AWG only available with Cold-Formed (CF) contacts North America: Amphenol Industrial Operations 482 N. Mariposa Rd, Bldg. A Nogales, AZ 85621 Tel: (888) 364-9011 Fax: (520) 285-5134 Email: [email protected] Europe: Amphenol Industrial Operations Europe Via Barbaiana 5
CUSTOMER OUTLINE DRAWING - Amphenol RF
10 ref. [.394] revisions rev description date ecn by nc initial release -- ----- --a modify body and contact pin 01/17/00 ----- grs b update drawing format 07/31/07 ----- grs c sync, redrawn in the cro/e 16-nov-22 16480 sh b 182112 c 196121aaf58na5f size mu6121a1-nt3g-58u-50 rev amphenol rf shane m.zhang 14-nov-22
Amphenol CS-SATDRIVEX2-001 Serial ATA Extension Cable - SATA II Drive ...
Buy 1m Amphenol CS-SATDRIVEX2-001 Cables Direct from the Factory at Cables on Demand. Amphenol SATA-II compliant Serial ATA drive extension cables support all SATA hard drives with data rates up to 6.0 Gigabits per second. An integrated Molex drive power connector allows you to easily extend your existing SATA drive's data and power connections.
RP-SMA Jack to RP-SMA Jack Adapter 50 Ohm Straight Bulkhead
RP-SMA Jack to RP-SMA Jack Adapter 50 Ohm Straight Bulkhead
SMPM to SMPM Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMPM to SMPM Cable Assemblies designed for radio frequency applications. SMPM to SMPM Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
MMCX to AMC Cable Assemblies| Amphenol RF
4.3-10 Protective Caps; 7-16 Protective Caps; BNC Protective Caps; F-Type Protective Caps ... MMCX to AMC Cable Assemblies 18 items; Cable Assembly Series & Gender. AMC Plug to MMCX Jack ... AMC Pl R/A to MMCX Pl Str 6 items; Cable Length. 1.97 in (50 mm) 3 items; 3.94 in (100 mm) 3 items; 5.91 in (150 mm) 3 items; 7.87 in (200 mm) 3 items; 11. ...
Model EX600B14 | PCB Piezotronics
Model EX600B14:UHT-12™, high temperature, charge mode accelerometer kit containing a side exit accelerometer with shear sensing crystal, 10 ft integral har
APXVB26B 43-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 19.3 18 17 Cross Polar Discrimination Over Sector dB 13 11.4 10 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 25 24 27 ... (2x) 4.3-10 Female, (2x) AISG Connectors (1 Male, 1 Female) at Bottom Radome Color --- Light Grey RAL7035 Radome Material --- Fiberglass Lightning Protection ...
IMI Sensors: A PCB Piezotronics Division
Electrical Isolation (Case) >10: 8: ohm: Physical: Sensing Element: Ceramic Sensing Geometry: Shear Housing Material: Stainless Steel Sealing: Welded Hermetic Mounting Thread: 1/4-28 Female Mounting Torque: ... 18.0 x 42.2 mm Weight (without cable) 1.8 oz 51 gm: Similar Models: Hazardous Area : Approved EX603C00: EX603C05 CS603C01 : EX603C01 ...
SSI Technologies Application Note PS-AN6 MediaGauge (Model MG1-9V ...
Burst Pressure 10 X Full Scale or 15,000 PSI whichever is less Operating Temperature Range -10° to 60°C (14° to 140°F) Storage Temperature Range -20° to 85°C (-4°to 185°F) Tested Conditions Humidity 250 Hours (40°C and 90% to 95% R.H. Pressure/Temperature Cycles > 1.8 million Cycles (0 to FS @ 8Hz and -20° to 85°C)
Bullet Adapter PSMP Plug to PSMP Plug 50 Ohm Straight 10.00mm
Bullet Adapter PSMP Plug to PSMP Plug 50 Ohm Straight 10.00mm JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Low frequency, high sensitivity accelerometer sensor, 500 mV/g, M12 ...
787-500-M12, Low frequency, high sensitivity, accelerometer sensor, 500 mV/g, vibration sensor, M12 connector
Data Sheet L-Series Start-Stop Interface ˝ ˇ - Temposonics
UNITED STATES Temposonics, LLC Americas & APAC Region 3001 Sheldon Drive Cary, N.C. 27513 Phone: +1 919 Phone: +1677-0100 E-mail: [email protected]
Amphenol CS Sales Office Locations | Office Addresses
Tel. :+86 10-58797827; China - Chengdu Amphenol Chengdu Block D3, No.199 West Avenue Hong Guang Town Chengdu, China 611731 Tel. :+86 28 8798 8678; China - Shanghai Amphenol CS Room 03&05,35F, No.100 Yu Tong Road, BM Intercontinental Business Centre, Jing’An, Shanghai, China Tel. : +021-6173 1988; China - Shenzhen Amphenol CS Room 901, Block A
L177RRA15S | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L177RRA15S
MOTIONFLEX® Control Cables for Flexing and Twisting Applications - Lutze
Press contact LUTZE Inc. 13330 South Ridge Drive Charlotte, North Carolina 28273 USA info (at) lutze.com Tel 704-504-0222 Fax 704-504-0223. Tweet
Heavy Duty Magnetic Antenna Mounts - PCTEL
Easy to install and extremely rugged antenna mount platform. It provides robust magnet pull strength properties that keep the unit firm under high vibration conditions. All models in this platform have been tested and comply with SAE J1455 environmental standards. PCTEL heavy duty magnetic mounts are ideal for outdoor installations subject to severe environmental conditions, including ...
Charles Integrated Composite Pad (CPAD) - Charles Industries
CPAD-BH3048CNGL TPAD-BH3048CNGL* CPAD-BL3048CI43 TPAD-BL3048CI43* CPAD-BH3048CNGS TPAD-BH3048CNGS* CPAD-BL3048CI86 TPAD-BL3048CI86* *CPAD (Tier 8 version) and TPAD (Tier 15 version) differ slightly.
SMPM Female to SMA Female Thread-In Adapter - SV Microwave
18 GHz : Impedance 50 ohms : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Dielectric withstanding Voltage 325 VRMS : Mechanical Mating Cycles - SB 500 ...
SAS - MSI Transducers
MSI has developed and manufactured a number of SAS transducers for high end defense applications as well as low cost commercial systems. SAS Advantages
DWG NO - Amphenol Sine
ECO-MATE,PLUG,BACK SHELL,SIZE 10,3POS,SOCKET. MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). ... MP16M23F MS16M23F 18-16 0.75-1.5 Gold Flash SP16M2F SS16M2F 18-16 0.75-1.5 Gold Flash
Industrial | Markets - Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
MUSBRA511M0 | Harsh Connector | Amphenol
Amphenol is one of the leading manufacturers of Rugged-usb-2-0. Contact us today for more details of Rugged-usb-2-0 , part number MUSBRA511M0.
2 1 REV DESCRIPTION ECO - XMA Corp
0 - 10 db ±0.50 db 11 - 20db ±1.0 db 21 - 30 db ±1.50 db ... 18 - 26.5 ghz 1.50:1 max input power 2 watts avg. @ 25°c derates linearly to 10% @ 125°c from 25°c peak power 500 watts (5msec pulse width, .05% duty cycle) impedance 50 ohms operating temp range 4 kelvin to +125°c ...
Band Pass Filters BPF 88-108 - AMPHENOL PROCOM
BPF 88-108 is an LC band-pass filter. Allows the whole band 87.5 - 108 MHz to pass. Series coupled high/low pass filter design. Chebychev characteristic ensures low insertion loss and high out-of-band rejection.
880-960 MHz - Amphenol Antenna Solutions
880-960 MHz 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal 0° | Vertical Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Model 426B03 | PCB Piezotronics
ICP® microphone preamplifier 1/4" to be used with prepolarized condenser microphone. Nominal Microphone Diameter: 1/4" Temperature Range: -40 to 176 °F (-40 to 80 °C)
IDS-17-11 Amphenol
5 4.0-6.0mm²/ 10-12 AWG S 6 6.0mm²/ 10 AWG E Enlarged for 8 AWG 8 10.0mm²/ 8 AWG 0 Less Contacts How to order How to order assembly tools Description Ordering code H4 Strip Tool H4TS0000 H4CCrimp Tool H4TC0001 H4 Wrench Tool H4TW0001 H4 Universal Unlocking Tool H4TU0000 H4 Tool-Kit H4TK0000 Strip Tool for 2,5SQMM-6SQMM (AWG10-AWG14) Wrench Tool
1710-2170 MHz - amphenol-antennas.com
35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Vertical Vertical . Title: 5272000.indd Author: nramos Created Date: 1/27/2015 10:36:06 AM ...
PCB Piezotronics Inc. Launches USB Digital Accelerometer
The product features a wide frequency range (1.5-11,000 Hz with a ±10% tolerance) packaged in a stainless steel, hermetically-sealed housing with integral cable. For all technical inquiries and application support, please contact Meredith Christman at [email protected] or 716-684-0003 x2071. About PCB Piezotronics, Inc.
CA-5D12 - Universal Hand Crimp Tool, Size 12/16/20 Solid Contacts Only
CA-5D12 - Universal Hand Crimp Tool, Size 12/16/20 Solid Contacts Only. $0.00. Universal Hand Crimp Tool, Size 12/16/20 Solid Contacts Only
Accueil - AMPHENOL PROCOM
Available now are 3 products with 2,3, or 4-way splits. Each model has the option of N type, 7/16 DIN and the new 4.3-10 connector. All Models are design and manufactured to focus on delivering best in class mechanical and electrical performance.
Nouveaux moniteurs nucléaires S128 & S129 - CMR Group
NEXT GENERATION S128 & S129 UNITS A NEW series of electronic monitoring units for the nuclear power industry will be launched by engine control technology and instrumentation specialist CMR Group on stand L 40 – French Pavilion at the World Nuclear Exhibition (June 28 – 30). Sebastien Ozenda, nuclear specialist stated,
Model 010P05 - PCB
Model 010P05 4-conductor, shielded, FEP cable, 5-ft, 4-socket plug (AY) to stripped and tinned pigtails. (for use w/ 3711 series accels) Installation and Operating Manual
Model HTM602D01 | PCB Piezotronics
Model HTM602D01:Platinum Stock Products; High temperature, low profile, industrial, ceramic shear ICP® accel 100 mV/g, 0.8 to 8000 Hz, side exit 2-pin
7691300 Catalog - Amphenol Antenna Solutions
35 30 25 20 15 10-60-150 180 0 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 880-960 MHz | Vertical 1710-1880 MHz | Vertical 1900-2170 MHz | Vertical Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational
8-Port Antenna
Electrical Downtilt 0-10° 0-10° 0-10° 0-10° Dimensions 1915 x 432 x 153 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
UST850 Smart™ Sensor, NMEA 2000®, Bronze Housing, ST
Airmar’s patented UST850 just turned your maintenance time into more cruising time—and made your boat smarter too. Get ultrasonic speed and temperature in a single thru-hull housing with no moving parts.This sensor is a high-precision, low-maintenance solution for use on power and sail boats of all types and sizes.
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
19-18 14 4 19-31 12 1 2 21-75 4 21-79 17 2 23-6 6 23-63 49 4 4 25-7 97 2 25-8 8 25-17 36 6 25-20 10 13 4 3 25-26 16 5 4 25-41 22 3 11 2 3 25-46 40 4 2 25-90 40 4 2 25-AT 31 12 13 2 2 2 PDS - 305 FEATURES & BENEFITS • Ensure reliability of contact system with Temper-Grip,