Search Results for 97-3106a-18-10s-639
Model EXVO622B01 | PCB Piezotronics
Model EXVO622B01. Add to Quote. Product Description. Specifications. Documents & Downloads. Intrinsically-safe, industrial, ceramic shear ICP® accel, 100 mV/ips, 3 to 9k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 accredited calibration. Sensitivity: (±10%)100 mV/in/sec (3937 mV/m/sec)
Surface-Mount Pressure Sensor Series
Proof Pressure (10”H 2O to 1 psi) psi 5 Proof Pressure (5 psi to 30 psi) psi 60 Maximum Package Pressure 60 Pressure Ranges 10” H 2O 30 psi Series Excitation Voltage Min/Max Notes NPA-100 1.5mA NPA Uncompensated, mV NPA-300 3.3V 3.135 V to 3.465 V NPA Compensated, low power amplified analog
Data Sheet HIGH PRESSURE HOUSING (HPH) - Temposonics
M18 or 3⁄4"UNF mounting flange. M20 or 1⁄2" NPT cable gland thread. cable mountingHPH ROTATION ADAPTERThis adapter allows you to adjust the position of the side opening when th. HPH housing is mounted in a cylinder. The adaptor is pres-. ure tested to 600 bar (8400 psi) peak.RTA-M18 with M30x1.5 mounting.
XPOL panel antenna 65°, 15 dBi, 380 - 470 MHz - AMPHENOL PROCOM
Also available with N(f) or 4.3-10(f) Materials Radome : White ASA UV resistant Housing : Aluminium 5083 (marine) Dimensions 1840 x 400 x 170 mm / 72.44 x 15.75 x 6.69 in. Wind Load 593 N (160 km/h) Weight Approx. 12.5 kg / 27.56 lb. Mounting Bracket Fixed Bracket : 766.700 (Ordered Separately) Alternate Mounting Bracket Tilt bracket : 766.7010 ...
Protimeter Salts Analysis Kit
Salts Analysis refill pack - 10 tests part number- BLD4901. Downloads User Instructions Chloride Tablet MSDS Nitrate Tablet MSDS. North and South America. Address: 967 Windfall Road St. Marys, PA 15857. Phone: +1 814-834-9140. Europe, Middle East, Africa and Asia. Address: Crown Industrial Estate
C:Users orceDesktopMiniBoss Data SheetsC-MN37A4AC01-a1 - Amphenol Sine
50 ft-over = +18" / -1" 4) rohs compliant 5) ul 2238 listed assembly ul file numbers: e224856 3) mechanical data: temperature range: -20°c to +105°c protection: ip67 (mated condition) mating cycles: >500 vibration resistance per mil-std-202 method 204 thermo shock per mil-std-202 method 207
B A3 - Amphenol Sine
44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com. ARMOR IPX RECEPTACLE ATM HEADER, 2 x 12 POSITIONS, SIZE 20 CONTACT. B A3. NONE 1 4. A1 - RELEASE NEW DRAWING 06NOV18 SULLEN TOMMY 6. SEE SHEET 2 AND 3 FOR OTHER KEY ARRANGEMENTS AND COLORS 7.
Standard Medical Cable Connector | Pulse-Lok Connector 320847
10. 26. Solder Cup. 1. 26. Black. Black. The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 320847.
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments.
746 Underwater accelerometer, 100 mV/g - Wilcoxon Sensing Technologies
10-32 tapped hole: Connector style: Integral cable: Connector orientation: Top exit: Full-scale range: 80 g peak: Resonance frequency: 30 kHz: Temperature range –50°C to +80°C: Weight: 45 grams: Hazardous area approvals: Non-approved: We are using cookies to give you the best experience on our website.
C:Users ormanDesktopDescriptions to UpdateC-RTHP0203SxH REV A1
UNEF 1-3/16"-18-2A Ø30.2 RTHP0203SZH RTHP0203SYH RTHP0203SXH RTHP0203SWH RTHP0203SNH B C D A 29.4 29.4 4X Ø4.2 PANEL CUT OUT REFERENCE Ø34.5 3 Position Square Flange Receptacle, Female, Size 8 (3.6mm), Shell Size #20, High Amperage 630V. Title: C:Users ormanDesktopDescriptions to UpdateC-RTHP0203SxH_REV_A1.dwg
Contact Us | Amphenol NEXUS Technologies
TTI INC. 2441 Northeast Pkwy. Fort Worth, TX 76106 Phone: 800-225-5884 Fax: 817-740-9494 Website: www.ttiinc.com
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
d.parks 18/jun/13 none receptacle, 6 pin, atm series color part number part number chart grey black blue brown green red white yellow atm04-6p atm04-6p-blk atm04-6p-blu atm04-6p-brn atm04-6p-grn atm04-6p-red atm04-6p-wht atm04-6p-yel notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: n ...
CA0162C22601012 Ecomate 7 Position (6 +PE) Circular Molded, - Amphenol Sine
CA0162C22610012 Ecomate 7 Position (6 +PE) Circular Molded, Std. Strain relief, M-F, 16AWG, PVC, TC-ER, UL Flexible Cable Assy, 10 Meter REQUEST A QUOTE CA0161F116003 Ecomate 7 Position (6 +PE) Female Receptacle, 16AWG Leads, UL1015 , 0.3 Meter
Fast, flexible indoor aggregation or demarcation enclosure for every ...
CFBT Product Features. 1 Riveted aluminum housing and powder-coated. 9 Multiple grommet locations for cable ingress/egress paint finish. on top and bottom for loop through and stubbed. 2 216-tool hex-head quarter turn door locks. fiber applications. 10 Adapter plate for CO connections and direct. 3 Address label.
Commercial M81714 Junction Modules - Amphenol PCD
Commercial M81714 Junction Modules. APCD offers commercial versions of the M81714 Junction Modules. See “ Products – Junction Modules ” for details. 11/17/2023. Change of CAGE CODE – Amphenol India. 11/17/2023. Bayonet Connectors Product Roundup. 11/17/2023.
Dual Channel 10GBase-SR to 10GBase-T Converter
Power supply is 28V; 5 Watts max. Stand-alone adapter for integrating systems. Expandable from 1G to 10G speeds. Conduction cooled and -40C- to +85C operating temperatures. Technical Information. Documents. Request Quote. CF-020011-332 Dimensions. The Dual Channel 10GBase-SR to 10GBase-T Converter converts two channels of 1G or 10GBase-T copper ...
Model 3503A1120KG TRIAXIAL HIGH AMPLITUDE MEMS SHOCK ACCELEROMETER ...
PCB Piezotronics, Inc. 3425 Walden Ave. Depew, NY14043 USA Toll-free: (800) 828-8840 24-hour SensorLine: (716) 684-0001 General inquiries: [email protected] Repair inquiries: [email protected]. ors, global offices and sales representatives, visit our website, www.pcb.com.Safety ConsiderationsThis product is intended for use by qualified.
U92-L111-1D01-70| MiniSAS HD | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of MiniSAS HD, part number U92-L111-1D01-70
mil-c-5015 | Amphenol Global Search | Amphenol
67 Series. Operating temperatures from -67 °F (-55 °C) to 257 °F (125 °C) per MIL-C-5015. Sealed connectors capable of 1500 VRMS at 70,000 ft. altitude. Vibration resistance of 10 to 2,000 cps at 20Gs. Moisture resistance exceeds MIL-C-5015 requirements with potting. Five shell styles.