Search Results for 97-3106a-18-10s-639
N-Type Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
EU RoHS DECLARATION
ITEM # RoHS COMPLIANCE STATUS M55339/41-30001 YES W/ EXEMPTION 6C Steve Wirth Engineering Manager (561) 840-1800 [email protected] Signed for and on behalf of SV Microwave, Inc
RF Antenna Active GNSS Patch 1575.42 +/- 1 / 1602 +/- 5 MHz
RF Antenna Active GNSS Patch 1575.42 +/- 1 / 1602 +/- 5 MHz 2 Watts 50 Ohm
www.tpcwire.com
-18 20- 16 20- 16 22- 18 18 -14 14 -10 tab size (in) 0.205 x 0.032 0.020 0.187 0.250 x 0.032 0.250 x 0.032 0.250 x 0.032 insulated female lt121t250n lt151t250n/j lt161t250/j lt181t250n non-insulated ion lt021t205a ion lt021t250n/j lt061t250n/j lt081t250n/j non-insulated male lim51t250n/j lim61t250/j open barrel connectors — with locking tab
BNC Straight Crimp Plug RG-178 RG-196 50 Ohm | 112516T - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-178 RG-196 50 Ohm
CHEM-GARD - TPC Wire
it. We replaced 10 AWG THHN with 12/4 AWG for 15 H.P. blowers in a -30°F freezer and have better running motors with none of the overload problems we had before.” CHEM-GARD ® TESTIMONIAL LAB TEST: CHEM-GARD® VS. COMMODITY CABLE Four new cables ready to be exposed to Toluene, a widely used industrial solvent – one Chem-Gard® and three
Self-Supporting Wide-Band Receiving Whip Antenna for the LF, MF and HF ...
CLAMP DETAILS RX 5000 PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark
Chem-Gard® RTD 200C Cable - TPC Wire
WIRE & CABLE / CHEMICAL & TEMPERATURE RESISTANT CABLES Chem-Gard® RTD 200C Cable RTD Wire, or Resistance Temperature Detector, is an instrumentation temperature sensing device cable and work on a basic correlation between
TABLE OF CONTENTS
3 M83723/82 & 83 wall mounting receptacle M83723/84 & 85 jam nut receptacle M83723/86 & 87 straight plug M83723/91 & 92 straight plug, RFI grounding M83723/95 & 96
SCALE 0.500 LENGTH FROM TABLE
NOTICE - These drawings, specificati ons, or other data (1) are, and rema in the are given by Amphenol Corp. The fur nishing of these drawings, specifica tions, or
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series II Lightweight PCB connectors feature our PC Tail contacts with rigid attachment and significantly ease cable-to-board wiring.
Model M1408-02A Strain Gage Load Cell Installation and Operating ... - PCB
pt02e-10-6p connector wiring code: typical pin a +exc. pin b +sig. pin c -sig pin d -exc. pin e n/c pin f n/c "thread" x2.12 [53.8] (standard load cell 1 3/4-12un-3b metric "m" load cell m42x2.0 4h) 1208, m1208, 1408 and m1408 series load cells n8.00 [203.2] n3.50 [88.9] 2.00 [50.8].03 [0.8].78 [19.8] 4x Ø.31 [7.9] x.32 [8.1] (spanner wrench ...
Model 260A11
%PDF-1.4 %âãÏÓ 7 0 obj > endobj 103 0 obj >/XObject >/ProcSet[/PDF/ImageB]>> endobj 102 0 obj >stream H‰Òw 6TH/æå*äå234Ñ30PAsK 39——Kß3×HÁ%Ÿ ...
Temposonics
10 9 2 16H8 6 pin molex connector system M12×1 - 6 g 21 PIN assignment analog 5 pin 25 60 Pin 1 maximum diameter 7 mm: 5 3 1 2 4 Pin 1 +24 VDC (−15 / 20 %) Pin 2 Signal Pin 3 DC Ground (0 V) Pin 4 n.c. Pin 5 DC Ground Installation Note: The 6 pin molex connector of the system connector is plugged in the 6 pin molex connector of the sensor E ...
Family of Electronic & Electrical Cable
BUS CABLeS – eTherNeT proDUCT NAMe rATINGS industrial Ethernet CAt7A Cable • ANSI TIA/EIA 568-B • IEC 60332-1 • IEC 61156-6 • Frequency Range up to 1000 MHz
EXCEL|MATE - Amphenol PCD
13 CHARTS (HVSLS 600) 0 A 20 A 40 A 60 A 80 A 100 A 120 A 140 A 160 A 180 A 0 ℃ 25 ℃ 50 ℃ 75 ℃ 100 ℃ 125 ℃ Derating acc.DIN EN 60512-5-2:2003-01
FAKRA Gen 2 PCB Through Hole Right Angle Plug 50 Ohm D Key Code
RF Connector FAKRA Generation 2 PCB Through Hole Right Angle Plug 50 Ohm D Key Code
MMCX Right Angle Plug to MMCX Right Angle Plug RG-316 50 Ohm 6 inches
MMCX Right Angle Plug to MMCX Right Angle Plug RG-316 50 Ohm 6 inches (152 mm)
NEXUS
d c b a d c b a 8 7 6 5 4 3 2 1 ap-176 cap-176 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others
MCX Straight PCB Jack Through Hole 75 Ohm | 919-124J-71P - Amphenol RF
SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters ... 919-124J-71P STP 3D Model (Size: 97 kb ) 919-124J-71P PDF Customer Drawing (Size: 155 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...