Search Results for 97-3106a-18-10s-639
Model 356B10/NC Triaxial ICP® Accel., 1 mV/g, 5000 g, 2 to 7 kHz ... - PCB
Size (Height x Length x Width) 0.4 in x 0.4 in x 0.4 in 10.2 mm x 10.2 mm x 10.2 mm Weight(without cable) 0.14 oz 4 gm [1] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m
TMA -4FS-9FS-00 - Sheet1
2. vswr, max. 1.18:1 @ 26.5ghz 1.20:1 @ 40ghz revision rev. description date by - initial release 07/31/2019 tdr item no. part number description qty. 1 tm45-000041-00 spacer adapters 1 2 tm45-000020-00 center conductor adapters 1 3 tm45-000080-00 passivated threaded coupling 1 4 tm45-000040-00 spacer for insulator 2 5 tm45-000030-00 insulator 2
38999 Connector Savers - Amphenol Aerospace | Products
- Extends the service life of cable assemblies - Provides an interface for mismatched cable issues - Corrosion Resistance : Several shell finishes capable of withstanding 500 hours of salt spray - Environmentally Sealed : Environmentally sealed when mated with Mil-Spec plug - Gender Availability : Available in a variety of gender options tailored to your application needs
General purpose accelerometer - Wilcoxon Sensing Technologies
± 10% ± 3 dB 3 - 5,000 Hz 1 - 9,000 Hz 0.5 - 14,000 Hz Resonance frequency 30 kHz Transverse sensitivity, max 5% of axial Temperature response: –25°C +120°C –10% +10% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz
TV Breakaway Fail-Safe Lanyard Release - Amphenol Aerospace
10-640000-XXX Backshells are offered for use with Breakaway Fail Safe Connectors in three heights. PCB HD Power Bulk Integral Plug Hermetic Speed Filter ... 22 15-18 19 15-19 20 15-35 21 15-97 27 17-6 28 17-8 29 17-26 30 17-35 31 17-99 37 19-11 39 19-32 5. Lanyard Length Code Lanyard Length (in.) ± .236 Lanyard Length (mm) ± 6.0 Lanyard Length
Model 356A13 | PCB Piezotronics
Model 356A13:Triaxial, lightweight (1.0 gm) miniature, ceramic shear ICP® accel., 5 mV/g, 0.25" cube with flexible integral cable
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
97-4106A-28-20P YES SHELL, PLUG ASSEMBLY N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ... 1/27/2016 10:57:00 AM ...
High-frequency, integral cable accelerometers
18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g, nominal: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 1,000 µg 25 µg/√Hz 9 µg/√Hz 7 µg/√Hz Output impedance, max 100 Ω Bias output voltage, nominal 12 VDC Grounding case isolated, internally shielded Turn-on time <1 sec
38999 TRI-POWER CONNECTORS - Amphenol Aerospace
EMI -50db @ 10 GHz specifi-cation min. DZ Black Zinc-Nickel alternative to cadmium. Corrosion resistant, 500 hour salt spray, conductive, EMI shielding -50db @ 10 GHz specification min* 4. Shell Size 21 MIL Shell Size G 25 MIL Shell Size J 25L -See Drawing 33 -See Drawing 37 -See Drawing* * For Special termination methods such as threaded or solder
AT06-3S-RJ120BK | 3-Way Plug, Female, 120 OHM Terminating Resistor ...
AT06-3S-RJ120BK, 3-Way, Plug, J1939-11, 120 Ohm Resistor, Gold Sockets, Blue Wedgelock, Black.Comparable to PN# DT06-3S-EP10, DT06-3S-PP01
MECHANICAL VIBRATION SWITCH
SERIES (EX)685AX9 . MECHANICAL . VIBRATION SWITCH Linear trip adjustment throughout entire range of . sensitivity adjustment knob More equal sensitivity on all three axes compared
793-6 premium high temperature accelerometer
High temperature accelerometer, operation to 150°C/302°F, 100 mV/g sensitivity, ±10% sensitivity tolerance, top exit 2-pin MIL-C-5015-style connector, case isolated. Buy This Online Now! High temperature accelerometer features. High temperature operation to 150°C; Rugged design; Corrosion resistant;
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Amphenol Industrial Products Group
We would like to show you a description here but the site won’t allow us.
Model 356A03 | PCB Piezotronics
Model 356A03:Platinum Stock Products; Triaxial, lightweight miniature, ceramic shear ICP® accel., 10 mV/g, 0.25" cube
High temperature accelerometer
Resonance frequency 18.5 kHz Transverse sensitivity, max 5% of axial Temperature response: –50°C 0°C +120°C –5% +2% –5% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 4 mA Electrical noise, equiv. g, nominal: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz ...
B RTS016*19Pxx A4 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
ˆ HIGH VIBRATION PLUG
18 29 32 1 8 2 1 9 7 3 5 4 6 HIGH VIBRATION PLUG The Dualok plug is proven to mitigate the negative effects of high vibration operation by eliminating connector back-off and reducing conditions that can cause fretting corrosion. Dualok is compatible with all D38999 Series III receptacle interfaces and has been qualified to multiple customer ...
Industrial Portable Vibration Calibrator - PCB Piezotronics
10 kHz compared with other portable field calibrators. visit us at www.imi-sensors.com Toll-Fre e . in the USA 800-959-4464 716-684-0003 . I. ndustrial Portable Vibration Calibrator . Model 699A06. n. Small and completely self-contained, ideal for field check of accelerometers, velocity transducers and eddy current sensors. n
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.