Search Results for 97-3106a-22-15
B RT00128P*H B1 - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon ...
What Torque Specification do I apply? - Amphenol RF
7/16--28. Brass. 15 in-lb. Stainless steel. 15 in-lb. Understanding Torque values is crucial to your connectors design. Properly applied torque can make the difference for a sealed connection. We have provided charts with general information regarding application level for torque specifications.
Fiberglass Base Station Omnidirectional Antennas - PCTEL
Heavy duty, base matched, half wave antennas. Rugged – White UV-resistant pultruded fiberglass radome, thick-walled aluminum mounting base. Multiple options – Unity, 3 dB, 5 dB, 7 dB models. Withstands weather extremes – Temperature range -40⁰C to +85⁰C. Installs fast – Factory tuned, DC grounded, UPS shippable. Buy Now Request A Quote.
B RT06188P*H B1 - Amphenol Sine
2 pl dec ±0.15 quantity signatures fractions ±1/64 angles ±1° approval: engineer: checked: drawn: scale: date part number dwg no: revision c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon ...
Stainless Steel Flexible Tubing - TPC Wire
Fully Interlocked Flexible Stainless Steel Tubing protects cable from damage due to sharp edges, metal chips, impact and abrasion in indoor and outdoor environments. Available in sizes from 0.25" inner diameter to 3" inner diameter to accommodate most cable sizes. Request a Quote Download Spec Sheet.
B RTS018*32PHECxxA4 - Amphenol Sine
B RTS018*32PHECxxA4ecomate® RM/RSSM/AquariusTM - Con. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021.
Amphenol Low Back Reflection Fiber Optic APC28876 Fiber Systems
CKEL PLATED ALUMINUMPublication: AFSI-APC28876-ds-03072010. Specifications subject to change without notice. www.fibersystems.com - s. [email protected]. Amphenol Fiber Systems International, Inc. 1300 Central Expressway North, Suite 100 Allen, TX 75013 Phone: 214.547.2400 - 800.472.4225 Fax: 214.547.9344.
G:SharedAmphenol Customer DatasheetsRT Kit Datasheetsc- RT00128PNH-K-01
Amphenol. KIT, ECO-MATE. B RT00128PNH-K 01. 11 MRF 10SEP13 NONE. C-. ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021. Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female.
Data Sheet - Temposonics
Vibration test 15 g/10…2000 Hz, IEC standard 60068-2-6 (resonance frequencies excluded) EMC test Electromagnetic emission according to EN 55011 (CISPR 11) Class B and EN IEC 61000-6-3 Electromagnetic immunity according to EN IEC 61000-6-2 The TH sensors fulfill the requirements of the EMC directives 2014/30/EU, UKSI 2016 No. 1091
RELEASE NEW DWG FORMAT May.10,2014 Drack - Amphenol Sine
MA3CG-Sx M23A,CORD GRIP B1 -RELEASE NEW DWG FORMAT May.10,2014 Drack. SEE PART NUMBER CHART MATERIALS LIST. SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15. QUANTITY.
B RTS714*7Pxx A3
B RTS714*7Pxx A3ecomate® RM/RSSM/AquariusTM - Contac. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021.
H23 series - wilcoxon.com
15 dB 12 dB 33 dB 21 dB 17 dB 36 dB 25 dB 22 dB Supply voltage 18 - 24 VDC Supply current 4 - 10 mA Bias output voltage, nominal 10 VDC Operating temperature range-10 to +60 °C Max operating static pressure 1000 PSI (680m sea water depth) Cable 0.14” dia., twisted shielded pair, 10 ft standard length ...
REVISION HISTORY DESCRIPTION DATE PRODUCT DATA DRAWING 02 PRELIMINARY 04/22
01 preliminary 02/22 02 preliminary 04/22 see pdm approved: checked: drawn: see pdm sj 02/25/22 proprietary the information contained in this drawing.005 assembly date approved revision history title: 6) dia.’s on common centers to be concentric see notes scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 surface area: e ...
B RTS6BS12*8PHECxx A3
A1 FIRST RELEASED Jun.15,2016 Drack Tommy 43.0 Max. 19.8 Ø27.0 Ø21.8 Amphenol RTS6BS12*8PHECxx XXXX RTS6BS12N8PHEC RTS6BS12N8PHEC03-40°C ~ 105°C -40°C ~ 125°C N KEY PART NUMBER MASTER KEYWAY ... MP20M23F MS20M23F 22-20 0.34-0.50 Gold Flash SP20M2F SS20M2F 22-20 0.34-0.50 Gold Flash
HSB3 Signal Integrity Analysis - Amphenol Aerospace
Amphenol Proprietary 15 . Test Bed Thru Eye @ 6.25 Gbps (With Crosstalk) Row 1 Row 2 Row 3 Row 4 Amphenol Proprietary 16 . Amphenol Proprietary 17 Channel Simulation Schematic Backplane side Daughter card side Connectors Footprint Footprint ... 7/22/2013 4:38:39 PM ...
ts ch ta n o C y n D F - SV Microwave
Amphenol SV Microwave now offers DC to 40 GHz size 8, 12 & 16 coaxial contacts for the D38999 housing and standard inserts. These contacts can be terminated to a multiple of cable types depending on the application. By using standard interfaces that are based on MIL-STD-348 and can be installed in any D38999 size 8, 12 & 16 inserts, Amphenol ...
Model 352C33 | PCB Piezotronics
Model 352C33:Platinum Stock Products; High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 side conn.
Airmar Technology Corporation | Traditional Frequency Thru-Hull Marine ...
Traditional frequency transducers continue to be popular choices for angler’s who like the simplicity of fewer frequencies, or have a non-Chirp capable sounder. Our Traditional (CW) models range in power from 300 watts to 1kW and typically are either 200 kHz, 50 KHz or a combination of the two. Built with the highest quality construction, Airmar traditional frequency transducers will allow ...
TN-28 Measuring Underwater Explosions - PCB
n 5% to frequencies as low as 2.5 Hz. For large charges in deep water explosions, where the goal is to record the pressure wave associated with the supersonic shock, along with the ensuing bubble-time history, this low-frequency re. onse limitation may not be adequate. It will not allow the amplitude of the negative pressure phase bet.