Search Results for 97-3106b-14-21pw
10-730189-( )_CUS_F - Amphenol Australia
a f size n/a 10-730189-( ) rev 1 c 4 a 3 2 1 rob weng c&1 seven xie material spec amphenol industrial any purpose or used for manufacturing purposes >3-6 c b 4 3 2 c n/a d a 8.0mm surlok plus receptacle
amphe-lite-quadrax-amphenol-industrial
Amphenol® Application Note IAN-112 www.amphenol-industrial.com Amphe-Lite Quadrax BACKGROUND Applications within the Heavy Equipment, Rail, & EV markets
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Amphe-PV H4 PlusTM Connectors - Amphenol Industrial Operations
6 Part 4: Assembly Process of Terminal and Cable 4.1: Applicable Cable Selection 4.1.1 Only suitable for the PV cable with cooper conductor. Tin coated wire of conductors is recommended. 4.1.2 The cable OD range from ø5.0mm to ø7.8m, the number of conductor strands is from 7 to 140 for 2.5/4.0/6.0mm² connector. The cable OD range from ø7.5mm to ø8.8m, the number of conductor strands is ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
NPA Surface-Mount Pressure Sensors
placed in a SOIC 14-pin miniature thermoplastic package, and is intended for printed circuit board mounting. The sensor module contains a pressure sensor die and a signal-conditioning ASIC that eliminates the need for an additional IC from the customer. The NPA Series is available in single and dual port configurations with either mV, amplified ...
Temposonics Linear Position Sensors & Liquid Level Transmitters
TEC 60079-14-2011" apyriiM HOPMaTJ,1BHb1NL AOKYMewraM, pernaMewrupYÏ0LLIHM 11PHTvteHeHHe oõopY'A0BaHH1 110TeHUnaJ1bHO B3Pb1BoonaCHb1X cpeaax. 2. OnucaHHe H cpencTB oõecneqeHi1R B3Pb1B03aUIUTbi COCT0flT LL1©CTnrPaHHb1M nonepe¼Hb1M ceqeHMeM UH-ñMHAPHqeCKOrO H3MePHTeJ1bHOrO 3.qerv1eHTa, H3r0TOBneHHb1X H3 Hepyoemueñ CTUTH.
Battery Show 2022 - Novi - EXPO - Amphenol TPI (ATPI)
Visit us this September at booth 1836! Amphenol Technical Products International Introduces New Aluminum-Copper Inline Splice The latest addition to Amphenol TPI’s balance-of-system lowers balance-of-system costs while…
CERTIFICATE - fepz.de
Munich, 2021 -04 -14 Page 1 of 1 • • • • LAJSlJSâ6UJ61J$ eno . Author: Wisheu, Michaela Created Date: 4/14/2021 10:40:09 PM ...
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
CONNECTOR INSTALLATION INSTRUCTIONS Amphe-PV H4 Plus™ Connectors
6 Part 4: Assembly Process of Terminal and Cable 4.1: Applicable Cable Selection 4.1.1 Only suitable for the PV cable with cooper conductor. Tin coated wire of conductors is recommended. 4.1.2 The cable OD range from ø5.0mm to ø7.8m, the number of conductor strands is from 7 to 140 for 2.5/4.0/6.0mm² connector. The cable OD range from ø7.5mm to ø8.8m, the number of conductor strands is ...
Product sheet - amphenol-antennas.com
Hole diameter (mm) 14 or 18 Tuning Tuning at the factory Whip Code MA712Q31 Base code MA711LV12 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the company Web Site: www.jaybeamwireless.com
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
2 ZTP-148SRC1 Specifications Thermopile Chip Parameter Limits Unit Condition Min Typ Max Chip Size 1.8 X 1.8 mm2 Diaphragm 1.0 x 1.0 mm Active Area 0.7 X 0.7 mm2 Absorber area Internal Resistance 60 85 110 kΩ @25°C
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
2 ZTP-148SRC1 Specifications Thermopile Chip Parameter Limits Unit Condition Min Typ Max Chip Size 1.8 X 1.8 mm2 Diaphragm 1.0 x 1.0 mm Active Area 0.7 X 0.7 mm2 Absorber area Internal Resistance 60 85 110 kΩ @25°C
TESTING AND ENVIRONMENTAL - rfstechnologies.com
TESTING AND ENVIRONMENTAL Fire Performance Flame Retardant, LS0H Flame Retardant Jacket Specifications Meets/Exceeds: IEC 60754-1, -2; IEC 60332-1, -3.C; UL 1581; UL 1666; NEC type CATVR; CPR:
L L I S T A m - Amphenol Sine
Crimp Contacts, Machined Stamped & Formed, Crimp Contacts (14-12AWG) Part Number AWG Wire Range (mm²) Use with Endcap Plating Part Number Size Wire Range (mm²) Plating Male Female Male Female MP10B23T MS10B23T 12-10 3.0-6.0 Yes Tin SP12A1T SS12A1T 2.5mm 2.5-3.5 Tin MP10B23S MS10B23S 12-10 3.0-6.0 Yes Silver