Search Results for 97-3107a-20-17p(639)
G:SharedAmphenol Customer DatasheetsRT Kit Datasheetsc- RT071412SNH-K-01
MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG MFX-3957 Crimp Die, Stamped & Formed Contact Misc Tooling, All Part Number Description CA-4020-59 Sealing Plug, Size 16 & 20 Standard Quantity Order Options Machined Bulk Package, 500 Pieces Stamped & Formed Reel, 3000 Pieces
Temperature Calibrator - LTR-150 Dry Block and Liquid Bath - KAYE
20 to -25°C in 45 min 20 to 121°C in 30 min 121 to 20°C in 30 min-30 to 20°C in 20 min: Block Dimensions -> Diameter: Ø 60 mm (Ø 2.36 in)-> Depth: 170 mm (6.69 in) Display Unit Display: 7” Color-Touchscreen Unit °C / °F / K: Resolution: 0.1 / 0.01 / 0.001 °C / °F / K: General Data Interface: Serial to Validator / Ethernet / 3 X USB ...
Amphenol
2 Das Unternehmen Amphenol-Tuchel Electronics GmbH ist ein Unternehmen der US-amerikanischen Amphenol Corporation. Unsere eigenständige globale
PRELIMINARY - Amphenol CS
4. application specification: gs-20-023 5. product marking (product number & lot code) on housing. 6. minimum nominal pcb thickness: 1.6mm 7. refer to customer drawing 10035911 for information regarding pcb layout of power and guide modules relative to signal modules. 8. product meets european union directives and other country
CHARGE OUTPUT PRESSURE SENSOR
Model Number 116B CHARGE OUTPUT PRESSURE SENSOR Revision: W ECN #: 54898 Performance ENGLISH SI Sensitivity(± 15 %) 6 pC/psi 0.870 pC/kPa Measurement Range 100 psi 690 kPa Maximum Pressure 3,500 psi 24,133 kPa
Rugged USB 2.0 | Input Output Connectors | Amphenol
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. Rugged series provide reliable performance in extreme conditions for the most
A Series™ - amphenol-sine.com
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Amphenol
65-54749 Male Contact - DiagnosticGrade™, Pin, Gold-plated 12 20 Machined AT62-210-1231-1820 Female Contact - DiagnosticGrade™, Socket, Gold-plated 12 20 Machined Tooling - Machined Contacts Part Number Description AUTK-12 Hand Crimp Tool, Size 12 AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit, Size 12/16/20
d:michelle zhangpdf95-820-124-xxx - Amphenol RF
Title: d:michelle zhangpdf95-820-124-xxx.ps Created Date: 6/22/2020 2:20:12 PM
Acoustics | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Termination Load - Amphenol Antenna Solutions
VSWR ≤ 1.20 Power 100 W Impedance 50Ω PIM3 (2 x 43 dBm) ≤ -150 dBc Mechanical Characteristics Dimensions (without connectors) 200 x 200 x 64 mm Connector Type (xx) 7/16-DIN Male (DM) N Male (NM) Environmental Characteristics Application Indoor/Outdoor Protection IP65 Operating Temperature -30° C to +55° C REV072418CC www.amphenol ...
PCB > Resources > Videos > Sensor Selection Made Easy
4-20 mA Transmitters. Vibration Transmitters; Reciprocating Machinery Protector; DIN-Rail Mount Module; Displays & Alarms; Bearing Condition Monitors; Hazardous Area Approved; Embeddable OEM Pellets; Vibration Switches. USB Smart Switches; Electronic Switches; Mechanical Switches; Pressure Transducers. ICP® (Up to 250 F) Charge (Up to 1200 F ...
A3
20 1.35 mm (.053 in) 16 - 22 awg (1.5 - 0.35 mm†) 3.05 mm (.120 in) tommy 6 standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact retention wedge awm-2p 16.5 16.2 42.7–0.6 weight:5.9g end cap - black - all connectors
Home - Amphenol Canada
Home - Amphenol Canada
ATSeries - Amphenol
Continued continuity without degradation to mechanical or physical attributes following vibration. (Max acceleration 20 g’s at Sine sweep of 10-2000Hz) Connector Terminal Retention When subjected to a direct pull, contacts achieve a minimum pull-out force of 25 lbs. Connector Retention
Crimp Tools - RF Connector Tools | Amphenol RF
Amphenol RF offers a full range of Crimp Tools designed for radio frequency applications. Our Crimp Tools feature all industry standard connector interfaces in between-series and in-series designs.