Search Results for 97-3108b-14s-1p(689)
TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - Amphenol Sine
a1 - - technical data sheet release 14-july-2017ro - ecomate 7 pos female receptacle, 16awg leads, ul1015 ca0161f1160xx face view 4) rohs compliant 3) mechanical data: temperature range: -40°c to +100°c protection: ip68 (mated condition) mating cycles: >500 2) electrical data: current (max): 13a voltage (max): 250v ac/dc
Unity Gain Base Statin and Marine 5700 MHz Antenna for Mounting on ...
Dia. At Top End 14 mm / 0.55 in. Dia. At Bottom End 16 mm / 0.63 in. Height Approx. 230 mm / 9.06 in. Weight Approx. 0.18 kg / 0.40 lb. Mounting On 1" RG (G1" - 11) threaded water pipe or on optional mounting brackets (see accessories ) Environmental Operating temperature range -30 °C to +70 °C ORDERING Model Product No. Frequency
C01610D00680612 6+PE Female straight high voltage cable con - Amphenol Sine
Wire Gauge / AWG: 0.14 - 1.5 mm² / AWG 26-16; Flammability: V0; Locking System: Round Thread; Cable Diameter: 6-12.5mm; Rated Voltage: 600V; Impulse Voltage Rating: 6000V; Choose Options. Select Contact Plating * * * * QUANTITY +-REQUEST A QUOTE. Description; 6+PE Female straight high voltage cable connector with clamping ring ...
Equipment Rental - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Argentina - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Products - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Z:工程部Connector teamNew projectsDraftingD.Duplicate tooling for Mexico ...
WEIGHT:14.2g. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp Wire Range (AWG) Wire Range (mm²) Insulation OD (mm) Plating Reel Size Packaging
Display Options - marport.com
V. 02.14.x Index. Search. Home; Display Configuration. Read this section to know how data are displayed on Scala2 and how to change their display. Customizing the Display of Data. 3D Views. You can display 3D views of different elements from the system, for example the trawl doors or trawl speed sensors.
Duplex Filters DPF 2/...-125 - amphenolprocom.com
Approx. 14 kg / 30.86 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 1.5 ppm / °C: Diagram and Mounting. Typical Response curve @ 0.8 MHz Duplex Spacing. Typical Response curve @ 0.6 MHz Duplex Spacing. Ordering Designations. Model Product No. DPF 2/22-125: 200000273: Add to quote:
Wire and Cale Hy-Trex Control & Instrumentation Cables
Wire and Cable otion Control Control/Instrumentation us/ata Initer ire inin Cale eelin Cale TPC Wire & Cable / US 800-521-7935 / Canaa 800-545-0122 / eio 001-877-283-1696 / tire.om Specifications subject to change. For complete specifications and availability, ask your TC Sales Representative or call 800-52-7935.
Millivolt Output Prime Pressure Sensors
millivolt low prime pressure sensors specification notes note 1: a ll parameters are measured at 12.0 volt excitation, for the nominal full scale pressure and room temperature unless otherwise specified.pressure measurements are with positive pressure applied to port b. note 2: shift is relative to 25°c. note 3: shift is within the first hour of excitation applied to the device.
安费诺(常州)电子有限公司
Cable Size: Power: 14 -18 AWG Signal: 20 -22AWG Dielectric Withstanding Voltage: 3000VDC Operating Temperature: -400C - +1250C IP Rating: IP68(mated, subersion in 1M depth water with 48 hours.) Mating Cycle: 100Min Air leakage: 60KPa Fire Classification: UL94-V0 39.0 25.0 Typical Applications o Signal and Power Transmission for PDU
BOTLA - el-cab.com.pl
SCARICA LA SCHEDA TECNICA DATASHEET DOWNLOAD LAM S.p.A. Via Guido Rossa, 4 -41057 Spilamberto (MO) - Italy Tel. +39 059 784392 - Fax +39 059 8638048
KAYE Global Contacts 全球联系方式 - kayeinstruments.com
关于我们. Kaye & Amphenol; Kaye发展史; EHS; 质量; 条款和条件; 新闻. Press Releases; News Posts; Blog Posts; 65 years Kaye; 展会/研讨会; 招聘 ...
NPA Pressure Sensors for Respiratory Care
Housed in a 14-pin SOIC surface mount package, the NPA Series is available in gauge, absolute and differential pressure ranges with either mV, amplified analog or digital outputs. The sensor is intended for printed circuit board mounting and delivered in tape-and-reel for ease
340135 | aldenproducts.com
Maximum Cable Diameter. 0.5. Housing Color
Ireland - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Specification - Amphenol Antenna Solutions
Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, HiTech, District, Wujin, Changzhou, Jiangsu, PRC 213164-
Blog Categories - Positronic The Science of Certainty
December 14, 2021. Anyone who works with electronics is familiar with the trapezoidal shape of the D-Sub connector. However, have you ever wondered why Positronic makes them with stainless steel? Read on to learn about the advantages of stainless steel connectors over other materials, and why they’re used in military standards.
SSI Technologies – Application Note PS-AN4 MediaGauge™ (Model MG-9V ...
-10° to 60°C (14° to 140°F) Storage Temperature Range-20° to 85°C (-4°to 185°F) To clear the maximum peak pressure reading: Press and hold down the Backlight/P-H button for 3 seconds until the maximum pressure reading appears on the LCD (it will be blinking). ...