Search Results for 97-3108b-14s-2s(621)
Model 378C20 | PCB Piezotronics
Model 378C20:1/2" prepolarized random-incidence condenser microphone, 50 mV/Pa (+/-1.5 dB), with 1/2" ICP® preamplifier
FCI Basics | Wire-to-Board, Board-to-Board | Input/Output, FFC/FPC ...
Our solutions include Signal & Mid Power Wire-to-Board, Board-to-Board, Input/Output, FFC/FPC and Backplane. We offer interconnection systems from 2.54mm pitch down to 0.40mm pitch, supporting speeds up to 25Gb/s.
Model 352A21 Platinum Stock Products; Miniature, lightweight (0.6 ... - PCB
Size (Height x Length x Width) 0.14 in x 0.45 in x 0.25 in 3.6 mm x 11.4 mm x 6.4 mm Weight 0.02 oz 0.6 gm [1] Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Epoxy Epoxy Electrical Connector 3-56 Coaxial Jack 3-56 Coaxial Jack
BA1312-2 - Omnidirectional Fibe - RFS Technologies an Amphenol Company
These antennas feature a very broad frequency band, rugged construction and small size. Radiating elements are constructed of copper alloy, encased in a weather resistant low loss fiberglass radome. The BA1012 and BA1312 ""Light Weight"" models terminate in a 1 inch-14 threaded ferrule which attaches directly to the N275F mounting hardware.
AT06-3S-SR01WHT 3-Way Plug Female Connector with Strain Relief Endcap ...
AT06-3S-SR01WHT 3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, White. Comparable to PN# 934452606
SS28W2T Socket Contact, Stamped, Tin plating over nickel, W
SS28W2T Socket Contact, Stamped, Tin plating over nickel, Wire Range .05-.08mm², 30-28 AWG, with 3 prongs
10-Port Antenna - Amphenol Antenna Solutions
Upper Sidelobe Suppression, Peak to 20° dB > 13.5 > 14.6 > 15.4 > 15.6 Cross Polar Ratio Main Direction (0°) dB > 18.5 > 24.5 > 23.6 > 19.4 Sector Edges (±60°) dB > 8.0 > 8.1 > 7.9 > 6.5 Maximum Effective Power Per Port Watts 250 Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 9.6 recommendation. 2683 mm 10 ...
PIEZOELECTRIC FORCE RINGS - PCB
7/8-14; M22 x 2.0. 217B; M217B. 17; 3822. 100000; 444.80. 1 1/8-12; M30 x 2.0. CHARGE . OUTPUT. FORCE RINGS * Model includes washer with both UNF & metric mounting studs and associated bushings. Tech Note: PCB charge output force rings are negative polarity in compression as most external charge amplifiers invert the signal.
Tag Archives: PCIe Gen 4 & Gen 5 CEM connectors
A new application with advanced features using cutting edge technology is being introduced to the market every other day. This, in turn is mounting the requirement of high speed high reliable connector solutions.
Model CA102B18 | PCB Piezotronics
14.3 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 065A03: Seal ring, 0.435" OD x 0.377" ID x 0.030" thk, brass (for Series 101 and 102, and Model 061A01) 3: PCS-1AZ: 3: Optional Versions (M) Metric Mount. Accessories: Supplied: 065A40:
Auto-Sense User Guide - Amphenol Antenna Solutions
Auto-Sense User Guide - Amphenol Antenna Solutions ... on.
Temposonics
Gewicht: ca. 14 g Betriebstemperatur: −40…+105 °C Flächenpressung: max. 40 N/mm Anzugsmoment für M4 Schrauben: max. 1 Nm U-Magnet OD33 Artikelnr. 251 416-2 Material: PA-Ferrit-GF20 Gewicht: ca. 11 g Betriebstemperatur: −40…+105 °C Flächenpressung: max. 40 N/mm2 Anzugsmoment für M4 Schrauben: max. 1 Nm Kabelsteckverbinder2 Kabel Ø ...
Powersafe - VG96944 - 38999 Series | Amphenol Socapex
The PowerSafe connector from Amphenol Socapex is a high-performance solution designed for transmitting high power with voltages over 500V, meeting the most stringent requirements of the market regarding user safety. It is certified according to EN61984 and EN60664, ensuring that it is safe for use in even the most demanding applications. The PowerSafe connector is ideal for use in I/O power ...
REV. 11/'E/97 MAN BODY DESCRIPTION RELEASE FERRULE STEP 1. ALL PARTS OF ...
11/'e/97 man body description release ferrule step 1. all parts of connector are shown. step 2. strip the cable inner conductor, braid and as step sloe ferrule onto cable. step a. insert acor into brad ano dielectric. then ferrule over proper tool. step s. solder to the of main soar. then screw into 't stops. if press cap is pro'oed. press into ...
Declaration
updated by ECHA on June 14, 2023. The product(s) and/or articles* contained within the product(s) CONTAIN the following SVHCs in amounts more than 1,000 ppm. SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com
A Custom Wire & Industrial Cable Supplier | TPC Wire
14 AWG 2 AWG 0 AWG 8 AWG 6 AWG 4 AWG 1/0 AWG 2/0 AWG 3/0 AWG HOFFMAN PRODUCTS, A TPC WIRE & CABLE CORP. BRAND 216-525-4320 800-645-2014 FAX 866-896-3017 Specifications subject to change. For complete specifications and availability, ask your Hoffman Products Sales Representative or call 800-645-2014.
21-033470-151 (PIN) 21-033471-151 (SOCKET) - Amphenol Aerospace
Position removal tool part number MIL-I-81969/14-12, Daniels DRK-264-8, around cable and slide tool toward connector until tool tips enter rear grommet and comes to a positive stop on the contact. Grip cable and simultaneously remove tool, contact and cable. CABLE JACKET CRIMP BUSHING CABLE BRAID DRAIN WIRE DIFFERENTIAL PAIR SHIELD.125