Search Results for 97-3108b-14s-2s(621)
REPORT - PCB
2013-08-14 3P03218 1 (14) Appendix 2 !!!!! Determination of microphone sensitivity frequency response! Objects! Microphones denoted B&K 1 to B&K 4, BSWA 1 to BSWA 4, GRAS 1 to GRAS 4 and PCB 1 to PCB 4 as described in the main part of this report. ! Task! The task was to determine the sensitivity frequency response of the microphones cartridges
Temposonics
Phone: +33 6 14 060 728 E-mail: [email protected] UK Branch Office Phone: +44 79 21 83 05 86 E-mail: [email protected] SCANDINAVIA Branch Office Phone: + 46 70 29 91 281 E-mail: [email protected] CHINA Branch Office Phone: +86 21 2415 1000 / 2415 1001 E-mail: [email protected] JAPAN Branch Office Phone: +81 3 6416 1063
Humboldt Male PCB Surface Mount Connector, H12S-0001 - SV Microwave
SV Microwave offers the Humboldt Male PCB Surface Mount Connector, H12S-0001. Check out the product specifications and place your order today!
Model 137B21A ICP® Pressure Sensor Installation and Operating Manual
IC amplifier is producing proper bias (8 to 14 VDC), the cable connections are normal, and the system is ready to operate. If the pointer moves into the red area of the fault monitor meter, output is zero and a short is indicated. The short could be located in amplifier cable connectors or power unit.
7014385 - AMPHENOL PROCOM
Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately)
20021311-00014T4LF | Minitek127 ® | Amphenol
20021112-00014T4LF. Minitek127®, Board to Board connector, Unshrouded Right Angled Header, Through Hole, Double Row, 14 Positions, 1.27 mm (.050in) Pitch.
Temposonics R-Series Position Sensors
Temposonics ® R-Series position sensors feature the highest performance, accuracy and reliability in magnetostrictive linear position technology and are designed for advanced motion control implementations in industrial applications.. Powerful position sensor with high accuracy and reliability; Available as; Rod version (RH) for cylinder integrated position measurement
Model 621B41 High Frequency ICP® Accelerometer Installation and ...
Manual 21354 Rev E ECN 50523 Repair and Maintenance If factory repair is required, our representatives will PCB guarantees Total Customer Satisfaction through its
Model 137B24A ICP® Pressure Sensor Installation and Operating Manual - PCB
IC amplifier is producing proper bias (8 to 14 VDC), the cable connections are normal, and the system is ready to operate. If the pointer moves into the red area of the fault monitor meter, output is zero and a short is indicated. The short could be located in amplifier cable connectors or power unit.
ROHS COMPLIANT PRODUCT DATA DRAWING
dwc 11/14/01 dwc 11/14/01 mgt 05/27/04 rohs compliant.870 max22.10 max 1/4-36 uns-2a.2506.35 across flats.3127.92 hex. material: bodies, inserts, & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contacts: beryllium copper per astm b196, alloy no. uns c17300, td04
Model J356B21/NC Platinum Stock Products; Triaxial ICP® accel ... - PCB
Weight 0.14 oz 4 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
ICP® PRESSURE SENSOR
Model 060A14 Metric clamp nut, M14 x 1.25-6g thd, 14 mm hex, stainless steel (1) Model 065A37 Seal ring 0.497 OD x 0.437 ID x 0.025 thk Brass (3) Model PCS-1 Calibration of dynamic pressure sensors at 100% full scale, max 15 kpsi range. Model PCS-17 Electrostatic Actuator (ESA) frequency response from 20 Hz to 50 kHz
Model 4106-02A - PCB
Electrical Connector MS3102A-14S-5P MS3102A-14S-5P Torsional Stiffness 11,800 kin-lb/radian 1,330 kN-m/radian Rotating Inertia 0.036 in-lb-sec2 0.004 N-m-sec2 Maximum Speed 6,700 RPM 6,700 RPM [6] All specifications are at room temperature unless otherwise specified.
mm - Amphenol CS
PACKAGE SPECIFICATION:EUR-14-010 APPLICATION SPECIFICATION:GS-20-049 See Signal Cable Connector Shield Cover Ground Spring Contact Strip W Performance Level 72844-10XLF Telcordia Co 72844-20XLF Telcordia Co mm min 25 (40) PDM: Rev:W Released . STATUS: Printed: Aug 01, 2010 ...
551121A Model GE Prod Spec - Temposonics
R-Series Models RP and RH Temposonics® Linear-Position Sensors - SSI Output MTS Sensors 3 Product Data Sheet, Part No.: 550989 E (EN) 05/2014 R-Series SSI Sensor Output Options and Measuring Modes Synchronous Serial Interface (SSI) Temposonics R-Series sensors with SSI fulfill all requirements of the
Model 137B24B ICP® Pressure Sensor Installation and Operating Manual - PCB
IC amplifier is producing proper bias (8 to 14 VDC), the cable connections are normal, and the system is ready to operate. If the pointer moves into the red area of the fault monitor meter, output is zero and a short is indicated. The short could be located in amplifier cable connectors or power unit.
GS-12-1291 PRODUCT SPECIFICATION - Amphenol CS
14, 16, 18 pins 20, 22, 24 pins 16 AWG 12 A 11.5 A 9 A 9 A 7.5 A 7 A 6.5 A 18 AWG 11 A 10 A 8 A 8 A 6.5 A 6 A 5.5 A 20 AWG 10 A 9 A 7.5 A 6.5 A 6 A 5.5 A 5 A 5 Requirements 5.1 Qualification Connectors furnished under this specification shall be capable of meeting the qualification test requirements specified herein.
WWW.PCB.COM SensorTechnologies &Instrumentation
6 PCB Piezotronics, Inc. Toll-Fre e in USA 800-828-8840 716-684-0001 www.pcb.com About PCB Piezotronics, Inc. www.pcb.com n PCB Piezotronics, Inc. n In-house Manufacturing Capabilities n 2 4-hour Customer Service (SensorLineSM) n R epresentation in More than 60 Countries n ISO 9001:2015 QMS Certified by DQS, Inc. n A2LA Accredited to ISO 17025 n AS9100:2016 QMS Certified by
Model 378A14 ICP Microphone System Installation and Operating Manual - PCB
Manual 21354 Rev E ECN 50523 Repair and Maintenance If factory repair is required, our representatives will PCB guarantees Total Customer Satisfaction through its
SECTION A-A
.203`.002 [5.14`.05] n.374`.001 [n9.49`.03] n.432`.001 [n10.96`.03] n.350 [n8.89] n.125 [3.18] 013 cable n.44 [n11.0] 1.79 [45.5] 1.210 [30.73].680`.002 [17.27`.05].080`.002 [2.03`.05] n.45 [n11.3] 4 m8x0.75 - 6g 7/16-27 uns - 2a 2-pin connector pos it ve (+) negative (-) clamp nut 72835-01 m16x2 - 6g with dry film lubricant per 614-t7e / 614 ...