Search Results for 9999
Ventostat T8002-ACD Series CO Transmitters
The Telaire Ventostat T8002-ACD and T8002-ACD-2K are wall mounted sensors that provide CO 2 control even when a building management system is not in place,
Level Plus Direct Digital Access (DDA) Tank Gauge - Temposonics
2.2 Standard DDA Gauge Specifications (Style D7, D8, D9) PERFORMANCE: Parameter Specification Measured Variable: Product level, interface level, temperature Full Range: 2 to 25 ft. (0.6 to 7.62 m) Accuracy: 0.025% F.S. or 1/32 inch (0.794 mm)* (includes non-linearity, hysteresis and repeatability) Hysteresis: 0.001% F.S. or 0.005 in. (0.127mm)* Repeatability: 0.001% F.S. or 0.001 in. (0.025 mm)*
Ventostat T8002-ACD Series CO Transmitters
The Telaire Ventostat T8002-ACD and T8002-ACD-2K are wall mounted sensors that provide CO 2 control even when a building management system is not in place,
Level Plus Direct Digital Access (DDA) Tank Gauge
2.2 Standard DDA Gauge Specifications (Style D7, D8, D9) PERFORMANCE: Parameter Specification Measured Variable: Product level, interface level, temperature Full Range: 2 to 25 ft. (0.6 to 7.62 m) Accuracy: 0.025% F.S. or 1/32 inch (0.794 mm)* (includes non-linearity, hysteresis and repeatability) Hysteresis: 0.001% F.S. or 0.005 in. (0.127mm)* Repeatability: 0.001% F.S. or 0.001 in. (0.025 mm)*
Temposonics I Ordering Guide
H OW T O O RDER TEMPOSONICS I - How to Order a Transducer by Model Number Obsolete Temposonics I Model number Style 01 = Standard 02 = SRH (small ruggedized head).
RJ スイッチ 9ポート(ギガビット対応) (防衛用 耐環境型イーサネットスイッチ)
41 RJスイッチ 9ポート マネージド/リング/アンマネージド スイッチの特長 IEEEイーサネット規格 モデル タイプ 802.3/u 802.3x 802.3z 802.1p 802.1D 802.1w 802.1Q
防衛用 耐環境型RJスイッチ 9ポート(ギガビット対応)
41 rjスイッチ 9ポート マネージド/リング/アンマネージド スイッチの特長 (8ポートのrjスイッチに関しては弊社までお問い合せください。