Search Results for AT04-04P-PM11
AT04-4P-PM11 | Amphenol Global Search | Amphenol
AT04-4P-PM11 4 Position Receptacle, Pin, Panel Mount, Self-T SPECIFICATIONS: No. of Positions: 4 Contact Size: 16 Contact Type (Pin/Socket): Pin Amperage: 13A Color: Black Seal Diameter: 2.24mm (.088") - 3.68mm (.145") IP Rating: IP67 (in mated condition) Wire Range: 14-20AWG Operating Temperature: -55°C to +125°C.
AT04-04P-PM11 | Amphenol Global Search | Amphenol
Search Results for AT04-04P-PM11. SPECIFICATIONS: No. of Positions: 4 Contact Size: 16 Contact Type (Pin/Socket): Pin Amperage: 13A Color: Black Seal Diameter: 2.24mm (.088") - 3.68mm (.145") IP Rating: IP67 (in mated condition) Wire Range: 14-20AWG Operating Temperature: -55°C to +125°C.
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C.
AT04-4P-PM11 4 Position Receptacle, Pin, Panel Mount, Self-T
AT04-4P-PM11 4 Position Receptacle, Pin, Panel Mount, Self-Threading. PART NUMBER: AT04-4P-PM11. Datasheet: View / Download 3D Model: View/Download. SPECIFICATIONS: No. of Positions: 4. Contact Size: 16. Contact Type (Pin/Socket): Pin. Amperage: 13A. Color: Black. Seal Diameter: 2.24mm (.088") - 3.68mm (.145") IP Rating: IP67 (in mated condition)
%$7 3; 30;; - Amphenol
MODIFICATIONS: FLANGE, GASKET, END CAP (OPT), STRAIN RELIEF CAP (OPT), REDUCED DIAMETER SEAL (OPT). SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC.
at04-4p-pm11 | Amphenol Global Search | Amphenol
Search Results for AT04-04P-PM11. SPECIFICATIONS: No. of Positions: 4 Contact Size: 16 Contact Type (Pin/Socket): Pin Amperage: 13A Color: Black Seal Diameter: 2.24mm (.088") - 3.68mm (.145") IP Rating: IP67 (in mated condition) Wire Range: 14-20AWG Operating Temperature: -55°C to +125°C.
at04-04p-pm11 | Amphenol Global Search | Amphenol
Search Results for AT04-04P-PM11. SPECIFICATIONS: No. of Positions: 4 Contact Size: 16 Contact Type (Pin/Socket): Pin Amperage: 13A Color: Black Seal Diameter: 2.24mm (.088") - 3.68mm (.145") IP Rating: IP67 (in mated condition) Wire Range: 14-20AWG Operating Temperature: -55°C to +125°C.
AT04-6P-PM11 | Amphenol Global Search | Amphenol
ATP04-6P-PM11 6 Position Panel Mount Receptacle with Flange SPECIFICATIONS: No. of Positions: 6 Contact Size: 12 Contact Type (Pin/Socket): Pin Gender: Male Wire Range: 10-14AWG Amperage: 25A Housing Material: Thermoplastic Operating Temperature: -55°C to +125°C Color: Gray IP Rating: IP68 (1M of water for a period of 24 hours, in mated ...
C:\Users\jhead\Desktop\C-AT04-6P-PM05-A1.dwg - Amphenol
SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C.
AT04-06P-PM11 | Amphenol Global Search | Amphenol
Search Results for AT04-04P-PM11. SPECIFICATIONS: No. of Positions: 4 Contact Size: 16 Contact Type (Pin/Socket): Pin Amperage: 13A Color: Black Seal Diameter: 2.24mm (.088") - 3.68mm (.145") IP Rating: IP67 (in mated condition) Wire Range: 14-20AWG Operating Temperature: -55°C to +125°C.
AT04-3P-PM11 | Amphenol Global Search | Amphenol
Engineered with a one-piece sealed flange design for rapid and secure mounting, its durable high temperature silicone facial seal provides a barrier of protection from lubricating oils, hydraulic fluids and fossil fuels to withstand the challenges and complexities of harsh environment applications. Wire Range.
at04-6p-pm11 | Amphenol Global Search | Amphenol
Search Results for AT04-04P-PM11. SPECIFICATIONS: No. of Positions: 4 Contact Size: 16 Contact Type (Pin/Socket): Pin Amperage: 13A Color: Black Seal Diameter: 2.24mm (.088") - 3.68mm (.145") IP Rating: IP67 (in mated condition) Wire Range: 14-20AWG Operating Temperature: -55°C to +125°C.
at04-3p-pm11 | Amphenol Global Search | Amphenol
Dielectric Value: Dielectric withstanding voltage: less than 2 mlliamps current leakage @ 1500 volts AC. Insulation Resistance: 1000 megaohms min. @ 25°C. Mating Cycle Durability: >100. Housing Material: Thermoplastic. ... https://www.amphenol.com/search/AT04-3P-PM11.
AT04-06P-PM05 | Amphenol Global Search | Amphenol
SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 3.5 MOISTURE RESISTANCE: IP67 ( MATED CONDITION ) https://www.amphenol-sine.com/pdf/datasheet/AT04-6P-PM05.pdf.
atp04-4p | Amphenol Global Search | Amphenol
atp04-4p-mm01xxx recep., 4 pin,atp series,reduced dia. wire seal,end cap a1 - released 23sep2021 jah grey black atp04-4p-mm01 atp04-4p-mm01blk color part number part number chart see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric ...
at04-3p-pm11 | Amphenol Global Search | Amphenol
Search Results for at04-3p-pm11 C-AT04-08PX-BMXX REV A2 SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 3.5 MOISTURE RESISTANCE: IP67 ( MATED CONDITION )
at04-6p-pm11 | Amphenol Global Search | Amphenol
Search Results for at04-6p-pm11 AT06-2S-MM01BRN 2-Way Plug, Black Female Connector with Red AT04-2P-PM11 2 Position Receptacle, Pin, Panel Mount, Self-Threading.
at04-08pa-pm11 | Amphenol Global Search | Amphenol
AT04-08PA-PM11 8 Position Receptacle, Pin, Panel Mount, Self-Threading, Keyed A. REQUEST A QUOTE. ... AT04-08PA-SR2BK 8-Way Receptacle Male Connector with Strain Relief Endcap, Reduced Diameter Seal, Position A. Comparable to PNs# DT04-08PA-CE09, 934445511.
at04-12px-pm | Amphenol Global Search | Amphenol
SPECIFICATIONS: 4.1 CURRENT RATING: 13 AMPS. 4.2 OPERATING TEMPERATURE: -55°C TO +125°C. 4.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 4.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 4.5 MOISTURE RESISTANCE: IP67 ( MATED CONDITION ) 4.6 MATING CYCLE DURABILITY: 100 CYCLES. 4.7 RoHS COMPLIANT.
c10-779777-04p | Amphenol Global Search | Amphenol
Description: The LEAP® On-Board Transceiver is a rugged 12-channel duplex optical transceiver capable of running data-rates of up to 16Gbps per channel (192Gbps cumulative) on multi-mode fiber: Operating case temperature: (-40°C;+85°C) https://www.amphenol-aop.com/Products/leap-obt-12-trx ... https://www.amphenol.com/search/C10-780968-1102.