Search Results for AT04-4P
AT04-4P | Amphenol Global Search | Amphenol
AT04-4P-MM01 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-4P-CE01, 934443102
AT04-4P | 4-Way Receptacle, Male Connector - Amphenol Sine
AT04-4P-MM01 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-4P-CE01, 934443102
B A5 - Amphenol Sine
AT04-4P AT04-4P-BLK AT04-4P-BLU AT04-4P-BRN AT04-4P-GRN AT04-4P-RED AT04-4P-WHT AT04-4P-YEL COLOR PART NUMBER PART NUMBER CHART SEE PART NUMBER CHART 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: QUANTITY APPROVAL: ENGINEER: CHECKED: DRAWN:
AT04-4P-R1K2K 4-Way, Receptacle, 1.2K & 2.7K Ohm Resistor, N
AT04-4P-SR02BLK 4-Way Receptacle Male Connector with Strain Relief, Reduced Diameter Seal, Black. Comparable to PNs# DT04-4P-CE09, 934443501
AT04 | Amphenol Global Search | Amphenol
AT04-4P-MM01 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-4P-CE01, 934443102
AT04-4P-PM11 | Amphenol Global Search | Amphenol
AT04 -4P | 4-Way Receptacle, Male Connector - Amphenol Sine. SPECIFICATIONS: Product Type: Receptacle. Number of Positions: 4-Way. Contact Size: 16. AWG: 14-20. Amperage: 13A. Contact Type: Pin. Color: Grey. End Cap/Rear Seal Dimensions: .088" - .145" Mating Part (s): AT06-4S* Plug.
AT04-4P-SS01ORG 4-Way Receptacle, Male Connector with Solid - Amphenol Sine
AT04-4P-SS01ORG 4-Way Receptacle, Male Connector with Solid Rear Grommet and Endcap, Orange . AT04-4P-SS01ORG 4-Way Receptacle, Male Connector with Solid Rear Grommet and Endcap, Orange. $0.00. Receptacle. PART NUMBER: AT04-4P-SS01ORG. Datasheet: View / Download 3D Model: View/Download. 4. Rectangular / Other. 67.
AT04-4P-SR01GRY 4-Way Receptacle Male Connector with Strain Relief ...
AT04-4P-SR01GRY 4-Way Receptacle Male Connector with Strain Relief Endcap, Standard Seal, Grey. Comparable to PNs# DT04-4P-E008, 934443602
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C.
TITLE
4p receptacle, flange mount, gray notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: flange 3. specifications: ... at04-4p-l012 5.1 20.1 20.8 6 requires contact retention wedge aw4p 46.0 40.5 31.8 30.4 22.5 4x Ø4.32. a1 release number 30/nov/18 rookie of: sh: rev: dwg no: title:
B A5 - amphenol-sine.com
at04-4p-sr01gry at04-4p-sr01blk at04-4p-sr01blu at04-4p-sr01brn at04-4p-sr01grn at04-4p-sr01red at04-4p-sr01wht at04-4p-sr01yel color part number strain relief end cap - black - all connectors refer to part number chart for available connector colors notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2.
AT04-4P-SR02BLK 4-Way Receptacle Male Connector with Strain Relief ...
AT04-4P-SR02BLK 4-Way Receptacle Male Connector with Strain Relief, Reduced Diameter Seal, Black. Comparable to PNs# DT04-4P-CE09, 934443501
C-AT04-4P-BMXX REV A3 - Amphenol Sine
SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 3.5 MOISTURE RESISTANCE: IP67 ( MATED CONDITION ) 3.6 MATING CYCLE DURABILITY: 100 CYCLES. 3.7 RoHS COMPLIANT. 3.20.
tanar proucts. Custom solutions - Amphenol Sine
at04-4p-pm15 4 Position, Receptacle with Flange, Pin, PanelMate™ AT, Self-Threading, Gasket, Standard Diameter Rear Seal (Red), Strain Relief, Black Body (Requires Wedgelock AW4P.
C-AT04-4P-P021 REV A2 - Amphenol Sine
MODIFICATIONS: GREY, 4 PIN BUSBAR WITH NICKEL PLATED. SPECIFICATIONS: 3.1 CURRENT RATING: 26 AMPS MAXIMUM FOR THE 4 PIN BUSBAR. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHM MIN @ 25°C.
B C- AT04-4P-R1K2K A1
GRAY END CAP AND CONNECTOR BODY. MATERIAL: HOUSING: THERMOPLASTIC; COLOR: GRAY SEAL: SILICONE RUBBER. MODIFICATIONS: END CAP, NICKEL CONTACTS, WEDGE, SOLID REAR SEAL, RESISTORS. SPECIFICATIONS: 3.1 OPERATING TEMPERATURE: -55°C TO +125°C.
AT04-4P-KIT01 4-Way Pin Receptacle, Wedge and Contacts Kit
AT04-4P-MM01 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-4P-CE01, 934443102
AT04-4P-PM11 4 Position Receptacle, Pin, Panel Mount, Self-T
SPECIFICATIONS: No. of Positions: 4. Contact Size: 16. Contact Type (Pin/Socket): Pin. Amperage: 13A. Color: Black. Seal Diameter: 2.24mm (.088") - 3.68mm (.145") IP Rating: IP67 (in mated condition) Wire Range: 14-20AWG. Operating Temperature: -55°C to +125°C.
AT04-4P-L012 4 Position Receptacle Flange Mount Connector, - Amphenol Sine
Description. 4 Position Receptacle Flange Mount Connector, Pin, Grey. Comparable to PN# DT04-4P-L012.
ATM04-4P | 4-Way Receptacle, Male | ATM Series™ Heavy Duty Connector
ATM04-4P-SF01 4 Position Receptacle, Pin, Snap-Fit End Cap, Grey Body (Requires Wedgelock AWM-4P). Comparable to PN# DTM04-4P-E003