Search Results for AT06-2S
AT06-2S 2-Way Plug, Female. Comparable to PN# DT06-2S - Amphenol Sine
AT06-2S-MM01BLU 2-Way Plug, Black Female Connector with Reduced Diameter Seal (E-Seal) and Enhanced Seal Retention (P012) and End Cap, Blue. Comparable to PN# 934451104
B A5 - Amphenol Sine
WIRE RANGE. 14 - 20 AWG (2.0-0.5mm2) YELLOW ORANGE AT06-2S-YEL AT06-2S-ORG. CUSTOMER: PLUG, 2 SOCKET, AT SERIES. PROCESS SPECIFICATIONS: 16. S'Y:THIS DRAWING IS SUPPLIED FOR INFORMATION. NLY. DESIGN FEATURES, SPECIFICATIONS AND PERFORMANCE DATA TYPE DWG NO: SHOWN HEREON ARE THE PROPERTY OF THE AMPHENOL CORPORA.
AT06-2S-MM01GRN 2-Way Plug, Green Female Connector with Red - Amphenol Sine
AT06-2S-MM01YEL 2-Way Plug, Black Female Connector with Reduced Diameter Seal (E-Seal) and Enhanced Seal Retention (P012) and End Cap, Yellow. Comparable to PN# 934451105 REQUEST A QUOTE
AT06-2S-RD01 | 2-Way Plug, Female, Reduced Diameter Seal (E-Seal) | AT ...
AT06-2S-RD01BLK, 2-Way Plug, Female, Reduced Diameter Seal (E-Seal), Black. Comparable to PNs# DT06-2S-CE06, DT06-2S-CE02
AT06-2S-LED1201 - 2 Position, Plug, Socket, AT Series™ LED,
2 Position, Plug, Socket, AT Series™ LED, 12V, 13A, White LED, AT-SR01™ Clear End Cap, Grey Body (AW2S-LED Wedgelock Required) Amphenol Sine Systems' - AT Series™ Connectors Full Overview - YouTube.
B A5 - amphenol-sine.com
at06-2s-mm01wht at06-2s-mm01yel color part number part number chart contact size min. insul o.d. typical wire range max. insul o.d. 16 1.35 mm (.053 in) 14 - 20 awg (2.0-0.5mm ²) 3.05 mm (.120 in) standard molded color is grey. additional colors shown in part number chart are available via special order.
AT06-2S-MM01 | 2-Way Plug, Female, Reduced Diameter Seal (E-Seal), End ...
AT06-2S-MM01BRN 2-Way Plug, Black Female Connector with Reduced Diameter Seal (E-Seal) and Enhanced Seal Retention (P012) and End Cap, Brown. Comparable to PN# 934451107
AT06-2S-SR01GRY 2-Way Plug Female Connector with Strain Relief Endcap ...
AT06-2S-SR01ORG 2-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, Orange. Comparable to PN# 934451608
AT06-2S-SS01BLK 2-Way Receptacle, Female Connector with Sol - Amphenol Sine
AT06-2S-SS01 2-Way Plug, Female Connector with Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-2S-C017
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
at06-2s-rd01 at06-2s-rd01blk at06-2s-rd01blu at06-2s-rd01brn at06-2s-rd01grn at06-2s-rd01red at06-2s-rd01wht at06-2s-rd01yel color part number part number chart reduced diameter seal 28.4 15.0 standard molded color is grey. additional colors shown in part number chart are available via special order. requires contact 6 retention wedge aw2s
AT06-2S-R120YEL 2-Way, Plug, 120 Ohm Resistor, NI Sockets, S
AT06-2S-MM01ORG 2-Way Plug, Black Female Connector with Reduced Diameter Seal (E-Seal) and Enhanced Seal Retention (P012) and End Cap, Orange. Comparable to PN# 934451108
Amphenol
Amphenol. NOTES: UNLESS OTHERWISE SPECIFIED. MATERIAL: HOUSING: NATURAL POLYCARBONATE SEAL: SILICONE RUBBER. MODIFICATIONS: LIGHT EMITTING DIODE (GREEN), REVERSE VOLTAGE PROTECTION CIRCUIT (RVPC), OVERMOLD-COMPATIBLE. CONNECTOR SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS.
AT06-2S-SS01 2-Way Plug, Female Connector with Solid Rear Gr
AT06-2S-SS01 2-Way Plug, Female Connector with Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-2S-C017
AT06-2S-KIT01 2 Socket Plug, Wedge and Contacts Kit - Amphenol Sine
AT06-2S-RD01, 2-Way Plug, Female, Reduced Diameter Seal (E-Seal). Comparable to PN# DT06-2S-C015
AT06-2S-LED1224V-OMC 2 Position LED Overmold Plug, Socket, L
AT06-2S-LED12K2 2-Way LED Plug Kit, 12V, Contacts and Wedge included, Reduced Seal, Grey, Clear endcap, CLEAR LED
Extended Strain Relief Series - Amphenol Sine
Amphenol Sine Systems’ AT SeriesTM SR01 and SR02 connectors are a high-performance, thermoplastic, cost-effective solution with specifically-designed, extended strain relief wire cavities that protect each individual wire seal, eliminating stress on the rear seal while maintaining an IP68/69K rated (mated) performance regardless of wire bundle d...
AT06-2S-D1224VR 2 Position, Plug, Socket, Diode, 12V or 24V - Amphenol Sine
AT06-2S-D1224VR 2 Position, Plug, Socket, Diode, 12V or 24V, Reduced Diameter Seal, Clear Endcap (No LED light), Black. PART NUMBER: AT06-2S-D1224VR. Datasheet: View / Download 3D Model: View/Download.
C:UsersjheadDesktopAT LED 2nd GENNew DatasheetsC-AT06-2S-LED24KX-A2
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
B A5 - Amphenol Sine
at06-2s-sr02gry at06-2s-sr02blk at06-2s-sr02blu at06-2s-sr02brn at06-2s-sr02grn at06-2s-sr02red at06-2s-sr02wht at06-2s-sr02yel color part number part number chart reduced diameter wire seal 6 notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: strain relief end cap;
ATSeries LED - amphenol-sine.com
at06-2s-led24k1 2 Position, Plug Kit, AT Series™ LED, 24V, Standard Diameter Rear Seal (Red), White LED, AT-SR01™ Clear Endcap, Black Body Contacts and Wedge included.