Search Results for AT06-3s
AT06-3s | Amphenol Global Search | Amphenol
AT06-3S -SR02GRY 3-Way Plug Female Connector with Strain Relief Endcap, and Reduced Seal, Grey. Comparable to PNs# DT06-3S-CE04, 934452502, DT06-3S-CE13, REQUEST A QUOTE
REV DESCRIPTION DATE ECO BY APPR A3 A5 ADD COLOR OPTION 23NOV20 LOUIE TOMMY
SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. NDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 3.5 MOISTURE RESISTANCE: IP68(1M OF WATER FOR A PERIOD OF 24 HOURS, MATED CONDITION) 28.6. PART NUMBER CHART.
AT06-3S-SS01 | 3-Way Plug, Female, Solid Rear Grommet | AT Series ...
AT06-3S-SS01 3-Way Plug, Female Connector with Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-3S-C017-3-Way Plug, Female Co
B A5 - amphenol-sine.com
3.6 MATING CYCLE DURABILITY: 100 C 3.7 RoHS COMPLIANT GREY BLACK PART NUMBER AT06-3S-SR01GRY AT06-3S-SR01BLK TI RS 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY.
B A5 - Amphenol Sine
GREY BLACK PART NUMBER AT06-3S-MM01 MB RS 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY.
AT06-3S-MM01BLK 3-Way Plug, Female Connector with Reduced Diameter Seal ...
AT06-3S-MM01BLK 3-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# 934452101
REV DESCRIPTION DATE ECO BY APPR A3 A4 A5 UPDATE NOTE 23NOV20 LOUIE TOMMY
IFIED MATERIAL: HO. NG: THERMOPLAST. EAL: SILICONE RUBBER MO. IONS: END CAP SPECIFICATIONS: 3.1. RATING: 13 AMPS 3.2 OPERATING TEMPERATURE: -55°C TO +125°C 3.3 DIELECTRIC WI. ING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @. OLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 3.5 MOISTURE RESISTANCE: IP68(1M OF WATER F.
AT06-3S-RD01BLK | 3-Way Plug, Female, Reduced Diameter Seal (E-Seal ...
AT06-3S-RD01BLK, 3-Way Plug, Female, Reduced Diameter Seal (E-Seal), Black. Comparable to PN# DT06-3S-CE02, DT06-3S-CE06
DWG NO: REFERENCE DIMENSIONS - ASSEMBLED 2 1 KIT CONTENTS 3
SPECIFICATIONS: 2.1 CURRENT RATING: 13 AMPS 2.2 OPERATING TEMPERATURE: -55°C TO +125°C 2.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 2.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C. 2.5 CONTACT MILLIVOLT DROP: 60 MILLIVOLT DROP @ 13 AMP TEST CURRENT. 2.6 MOISTURE RESISTANCE: IP67 ( MATED CONDITION...
AT06-3S-KIT01 3-Way Socket Plug, Wedge and Contacts Kit - Amphenol Sine
AT06-3S-KIT01 3-Way Socket Plug, Wedge and Contacts Kit. PART NUMBER: AT06-3S-KIT01. Datasheet: View / Download 3D Model: View/Download.
AT06-3S-BLK | 3-Way Plug, Female, Black - Amphenol Sine
AT06-3S-BLK, 3-Way Plug, Female, Black. Comparable to PN# DT06-3S-E004, DT06-3S-P012 PART NUMBER: AT06-3S-BLK Datasheet: View / Download 3D Model: View/Download
AT06-3S-SR02GRY 3-Way Plug Female Connector with Strain Relief Endcap ...
3-Way Plug Female Connector with Strain Relief Endcap, and Reduced Seal, Grey. Comparable to PNs# DT06-3S-CE04, 934452502, DT06-3S-CE13,
AT06-3S-RD01RED 3-Way Plug, Black Female Connector with Red
SPECIFICATIONS: No. of Contacts: 3. Contacts Included: FALSE. Contact Size: 16. Contact type (Pin/Socket): Socket. Gender: Female. Wire Range: 14-20 AWG. Amperage: 13A. Housing Material: Thermoplastic. Operating Temperature: -55°C to +125°C. Color: Red. IP Rating: IP67 (in mated condition)
AT06-3S-RJ120BK | 3-Way Plug, Female, 120 OHM Terminating Resistor ...
AT06-3S-RJ120BK, 3-Way, Plug, J1939-11, 120 Ohm Resistor, Gold Sockets, Blue Wedgelock, Black.Comparable to PN# DT06-3S-EP10, DT06-3S-PP01. PART NUMBER: AT06-3S-RJ120BK. Datasheet: View / Download 3D Model: View/Download.
C:\Users\dparks.SINECO\Documents\Engineering\WORKSPACE\A_Series ...
MODIFICATIONS: STRAIN RELIEF END CAP; REDUCED DIA. WIRE SEAL. SPECIFICATIONS: 3.1 CURRENT RATING: 13 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC. 3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C.
AT06-3S-SR01GRY 3-Way Plug Female Connector with Strain Relief Endcap ...
3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, Grey. Comparable to PNs# DT06-3S-E008, 934452602
AT06-3S Cap - Welcome to Amphenol Sine Systems
MATERIAL: THERMOPLASTIC, COLOR: BLACK. RoHS COMPLIANT. MOISTURE RESISTANCE: IP67 MATED CONDITION. TEMPERATURE RANGE: -55C~125C. USE WITH CONNECTORS AT06-3S* ( * = MODIFICATIONS AND/OR COLORS ) ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. ø5.1.
B A5 - amphenol-sine.com
YELLOW ORANGE AT06-3S-SR02WHT AT06-3S-SR02YEL AT06-3S-SR02ORG PROCESS SPECIFICATIONS: NEXT ASS'Y: DESCRIPTION
C:\Users\dparks.SINECO\Documents\Engineering\WORKSPACE\A_Series ...
REQUIRES CONTACT RETENTION WEDGE AWM-3S. NOTES: UNLESS OTHERWISE SPECIFIED. MATERIAL: HOUSING: THERMOPLASTIC SEAL: SILICONE RUBBER. MODIFICATIONS: N/A. SPECIFICATIONS: 3.1 CURRENT RATING: 7.5 AMPS. 3.2 OPERATING TEMPERATURE: -55°C TO +125°C. 3.3 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ 1500 VOLTS AC.
AT06-3S-SR01BLK 3-Way Plug Female Connector with Strain Relief Endcap ...
AT06-3S-SR01BLK 3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, Black.Comparable to PNs# DT06-3S-EP11, DT06-3S-P032, 9344526.