Search Results for C146
C146 | Amphenol Global Search | Amphenol
C146 10F015 000 2 Bulkhead mounting with gasket, A10. Compar SPECIFICATIONS: Gasket: NBR Housing: PA Lifetime: >500 mating cycles Operating Temperature: -40°C to +100°C Protection: IP65 (housing, locked spring cover) IP54 (spring cover unlocked spring loaded) Size: A10 Type: Housing QUANTITY REQUEST A QUOTE Description Bulkhead mounting with ...
c146 30g | Amphenol Global Search | Amphenol
Search Results for c146 30g HeavyMate Heavy Duty Connectors - Amphenol Sine C146 11F006 001 8 Version C housing with bulkhead mounting.
c146 10f015 | Amphenol Global Search | Amphenol
C146 10F015 000 2 Bulkhead mounting with gasket, A10. Compar SPECIFICATIONS: Gasket: NBR Housing: PA Lifetime: >500 mating cycles Operating Temperature: -40°C to +100°C Protection: IP65 (housing, locked spring cover) IP54 (spring cover unlocked spring loaded) Size: A10 Type: Housing QUANTITY REQUEST A QUOTE Description Bulkhead mounting with ...
C146 10F010 001 1 Receptacle, Size 10, Bulkhead mounting wit
SPECIFICATIONS: Gasket: NBR. Housing Material: PA. Lifetime: >500 mating cycles. Locking System: Single lever. Operating Temperature: -40°C to +100°C. Protection: IP65 (housing, locked spring cover) IP54 (spring cover unlocked spring loaded) Size: E10. Type: Housing Receptacle. QUANTITY. REQUEST A QUOTE. Description.
C146 10B024 000 9 24+PE Heavy duty female contact insert fo
C146 10B024 000 9 24+PE Heavy duty female contact insert for stamped crimp contacts. Contacts ordered separately. Size E6. Comparable to PN# 916024310
c146 | Amphenol Global Search | Amphenol
C146 Connectors. heavy| mate® heavy duty connectors are a modular connector line consisting of hoods & housings, inserts and contacts. A customizable solution ideally suited for harsh environments where a robust design is necessary.
C146 11F006 001 8 Version C housing with bulkhead mounting.
C146 11F006 001 8 Version C housing with bulkhead mounting. Centering flange with ground strap. Conductive surface with standard locking levers. High
c146 | Amphenol Global Search | Amphenol
C146 11F006 001 8 Version C housing with bulkhead mounting. - Amphenol Sine C146 11F006 001 8 Version C housing with bulkhead mounting. Centering flange with ground strap. Conductive surface with standard locking levers. High attenuation. Same dimensions as standard housings. $0.00. Housing. PART NUMBER: C146 11F0060018. Datasheet: View / Download.
C146 10B006 500 12 4+2+PE Female contact insert with compac
SPECIFICATIONS: Color: Grey. Contact Material: Cu-alloy. Contact Plating: Silver / gold. Contact Resistance: < 5 mΩ. Contacts: 4, 2+PE. Insert Material: PC. Insulation Resistance: > 10 (10) Ω. Lifetime: >500 mating cycles. Operating Temperature: -40°C to +125°C. Rated Impulse Voltage: 6000/4000V. Rated Voltage: 230/400V. Size: Special size.
C146 10A003 600 15 Pin module for turned contacts, 3. Compar
Pin module for turned contacts. May be engaged or disengaged when live but without electrical load. If this connector is mated or unmated under load, the load shall be reduced to 10% of rated current. High profile housings/hoods are recommended. Formerly part number C146 10A003 500 15
c146 10a | Amphenol Global Search | Amphenol
C146 10B015 060 2 15+PE, 2 x PE Heavy duty female contact i - Amphenol Sine Rated Current: 10A; Rated Impulse Voltage: 4000V; Rated Voltage: 250V; Size: A10; Termination: Crimp; Type: Female; Version: Stamped/rolled crimp contact; Weight: 30g; Voltage Rating UL/CSA: 600; Contact Resistance: > 5 mΩ. https://www.amphenol.com/search/ c146 ...
C146 S16 001 G8 Frame for 5 Modules (1 x PE), Size E16 - Amphenol Sine
Home. Our Product Lines. Heavymate Connectors. Heavymate M. Frames. C146 S16 001 G8 Frame for 5 Modules (1 x PE), Size E16. PART NUMBER: C146S16001G8. Datasheet: View / Download. SPECIFICATIONS: Color: Black. Contact Resistance: < 5mΩ. Insulation Resistance: > 10 (12) Ω. Size: E16. Type: Socket. QUANTITY. REQUEST A QUOTE. Description.
c146 a02 | Amphenol Global Search | Amphenol
C146 A02 801 E8 Pin module for turned 3.6mm contacts, silve - Amphenol Sine SPECIFICATIONS: Color: Black. Contact Material: CuZn (brass) Contact Plating: Silver.
c146-s16-002-g8 | Amphenol Global Search | Amphenol
Heavymate Connectors. Heavymate M. Frames. C146 S16 001 G8 Frame for 5 Modules (1 x PE), Size E16. PART NUMBER: C146S16001G8. Datasheet: View / Download. SPECIFICATIONS: Color: Black. Contact Resistance: < 5mΩ. Insulation Resistance: > 10 (12) Ω.
C146 11F006 902 8 Version B housing with bulkhead mounting.
C146 11F006 902 8 Version B housing with bulkhead mounting. Standard flange with ground strap. Conductive surface with standard locking levers. High attenuation. Same dimensions as standard housings. Comparable to PN# 9628060301 PART NUMBER: C14611F0069028 Datasheet: View / Download
c146 30g | Amphenol Global Search | Amphenol
C146 10N010 603 1 Double side entry housing with low profile, E10. Comparable to PN# 19300101290 . C146 10N010 603 1 Double side entry housing with low profile, E10. Comparable to PN# 19300101290. $0.00. Housing. PART NUMBER: C14610N0106031. Datasheet: View / Download. Rectangular / Other. 65. Plastic.
C146 10F006 003 1 Receptacle, Size 6, Bulkhead mounting with
C146 10F006 003 1 Receptacle, Size 6, Bulkhead mounting with thermoplastic spring cover and gasket, E6. Comparable to PN# 9300060302-Receptacle, Size
C146 C10 001 G8 Socket module for stamped 1.6mm contacts.
Description. Socket module for stamped 1.6mm contacts. heavy|mate® M series connectors may be engaged or disengaged when live but without electrical load. If connector is mated or unmated under load, the load shall be reduced to 10% of rated current. High profile hood.
C146 B01 004 E8 Socket module for turned 6mm contacts, silve
Socket module for turned 6mm contacts. heavy|mate® M series connectors may be engaged or disengaged when live but without electrical load. If connector is mated or unmated under load, the load shall be reduced to 10% of rated current. High profile hoods/h.
C146 10B032 500 10 32+PE Heavy duty female contact insert f
32+PE Heavy duty female contact insert for turned crimp contacts. May be engaged or disengaged when live but without electrical load. If this connector is mated or unmated under load, the load shall be reduced to 10% of the rated current.