Search Results for MA7CAE1200-S1
MA7CAE1200-S1 | Amphenol Global Search | Amphenol
MA7CAE1200-S1-KIT 12 position straight plug connector kit, threaded, E type, clockwise insert, 4.5-7.5mm cord grip, male contacts included
4.5~7.5 mm - Amphenol Sine
e ma7cae1200-sx xxxx Ø 25.8 ref 67.0 24.9 ma7cae1200-sx xxxx 1 ma7cae1200-sx connector 1 2 3 12 sc000044 contact, socket, Ø1.0mm,crimp 18~22awg 12 sc000030 contact, socket, Ø1.0mm,crimp 24~28awg notes: unless otherwise specified 1. material: insulation insert: pa66,ul94 v0 seal: viton, epdm housing body: zinc die cast, nickel plated
MA7CAE1200-S1 12 position straight plug, threaded, E type, - Amphenol Sine
MA7CAE1200-S1 12 position straight plug, threaded, E type, clockwise insert, 4.5-7.5mm cord grip- Mating Parts:MA7RAP1201MA7RAP1201-KIT MA7RAP1201S-KI Call Us 1-800-394-7732 My Account
ma7cae1200-s1 | Amphenol Global Search | Amphenol
PART NUMBER: MA7CAE1200-S1 Datasheet: View / Download SPECIFICATIONS: AWG: 18-28 Cable OD Range: 4.5-7.5mm Contact Size: 1.0mm Contact type (Pin/Socket): Pin or Socket Housing Body: Zinc Die Cast, Nickel Plated Max Current: 10A No. of Positions: 12 Protection: IP67 Style: E type Voltage: 160V Plating: Gold Contact Type: Machined
ma7cae1200-s1 | Amphenol Global Search | Amphenol
ma7cae1200-sx-kit kit;m23a,plug,str,12p,e type a1 - first release materials list size process specifications: material specifications: unless otherwise specified ... ma7cae1200-s1 item part number cable od range 1 2 3 4.5~7.5 mm 11.0~15.0 mm 7.5~11.0 mm connector p/n ma7cae1200-s1-kit ma7cae1200-s2 ma7cae1200-s3
Connector Solutions M23 Elite Series - Amphenol Sine
Connector Solutions M23 Elite Series. STEP 1. Choose Plug. STEP 2. Choose Receptacle. SEE TABLE ON NEXT PAGE FOR PART DETAILS. Standard connector parts mate “E” Plugs with “P” Receptacles, Mating parts use opposite contact types. example: plug with pin contacts mates with a receptacle using socket contacts.
ma7cae1200-s1 | Amphenol Global Search | Amphenol
Operating temperature up to +85°C, pressure resistance up to 800 bar.
ma7cae1200-s1 | Amphenol Global Search | Amphenol
Search Results for ma7cae1200-s1 Wire-to-Board Connectors | FCI Basics | Cable to Board | WTB Connector ... Available in straight and right angle, surface-mount and through-hole, Minitek 127 WTW and WTB connectors come with pin headers and board receptacles, customized stacking headers, and IDC versions.
MA7CAE1200-S2 12 position straight plug threaded, E type, c - Amphenol Sine
MA7CAE1200-S2 12 position straight plug threaded, E type, clockwise insert, 7.5-11mm cord grip . MA7CAE1200-S2 12 position straight plug threaded, E type, clockwise insert, 7.5-11mm cord grip ... MA6CG-S1 Cord grip, cable range 4.5-7.5mm. REQUEST A QUOTE. MA6CG-S2 Cord grip, cable range 7.5-11.0mm. REQUEST A QUOTE. MA6CG-S3 Cord grip, cable ...
ma7cae1200-s1 | Amphenol Global Search | Amphenol
The 2.00mm FFC/FPC connectors with Autolock Mechanism ideal for automotive and robotic operations are LV214 S1 qualified. The MicroSpace™ is an LV214 S2 qualified crimp-to-wire connector system while MicroSpaceXS™ is qualified for both LV214 S2 and USCAR-T2V2 specifications.
MA1LAP1200-Kit Panel mount Receptacle Kit - Amphenol Sine
MA7CAE1200-S1-KIT: MA1EAE1200: MA1CAE1200-KIT: MA7CAE1200-S2: MA7CAE1200-S2-KIT: MA1CAE1200M-KIT: MA7CAE1200-S3: MA7CAE1200-S3-KIT Related Items. MA6CG-S1 Cord grip, cable range 4.5-7.5mm. REQUEST A QUOTE. MA6CG-S2 Cord grip, cable range 7.5-11.0mm. REQUEST A QUOTE. MA6CG-S3 Cord grip, cable range 11.0-15.0mm. REQUEST A QUOTE. MA4FSR-A8.5 Flex ...
MA7CAE1200-S3 12 position straight plug, threaded, E type,
MA7CAE1200-S3 12 position straight plug, threaded, E type, clockwise insert, 11-15mm cord grip- Mating Parts:MA7RAP1201MA7RAP1201-KIT MA7RAP1201S-KIT Call Us 1-800-394-7732 My Account
MA3TNP1200-S1 12 Position, Panel Connector with Strain Relief, P Type ...
MA3TNP1200-S1 12 position panel connector, threaded, P type, counter-clockwise insert, 4.5-7.5mm cord grip. PART NUMBER: MA3TNP1200-S1. Datasheet: View / Download.
MA7RAP1201 12 position 90° rotatable receptacle, threaded, - Amphenol Sine
SPECIFICATIONS: AWG: 18-28. Contact Size: 1.0mm. Contact type (Pin/Socket): Pin or Socket. Housing Body: Zinc Die Cast, Nickel Plated. Max Current: 10A. No. of Positions: 12. Protection: IP67. Style: P type. Voltage: 160V. Insulation Inserts: PA66, UL94 V0. Sealing Material: Viton, EPDM. QUANTITY. REQUEST A QUOTE. Description.
MA1LAP1200 Straight Receptacle, Less Contacts; Flange Mount - Amphenol Sine
SPECIFICATIONS: Temperature Range: -20 to 130°C. Max. Current (AMP): 10A. Voltage Rating (AC/DC): 160V. Contact Resistance: < 15mΩ. Min. Mating Cycles: >50. Test Voltage Rating: 2500V. Sealing Protection: IP66/67 (plugged condition) Degree of Protection: 3. Overvoltage Category: III. Number of Contact (Size mm): 12 (1.0mm) Wire Range (AWG): 18-28.
MA7CAE1200S-S2-KIT 12 position straight plug connector kit, - Amphenol Sine
12 Position - Elite Series. E Type Plug. MA7CAE1200S-S2-KIT 12 position straight plug connector kit, threaded, E type, clockwise insert, 7.5-11.0mm cord grip, female, contacts included.
MA1LAP1200S-Kit Panel mount Receptacle Kit - Amphenol Sine
MA1LAP1200S-KIT 12 position receptacle connector kit, flange mount, threaded, P type, counter-clockwise insert, female, contacts included. PART NUMBER: MA1LAP1200S-KIT. Datasheet: View / Download.
MA1JAP1200 Straight extension connector, Less Contacts - Amphenol Sine
SPECIFICATIONS: Temperature Range: -20 to 130°C. Max. Current (AMP): 10A. Voltage Rating (AC/DC): 160V. Contact Resistance: < 15mΩ. Min. Mating Cycles: >500. Test Voltage Rating: 2500V. Sealing Protection: IP66/67 (plugged condition) Degree of Protection: 3. Overvoltage Category: III. Strain Relief Clamp Range: 4.5-15.0mm.
MA7RAP1202 12 position 90° rotatable receptacle, threaded,
SPECIFICATIONS: AWG: 18-28. Contact Size: 1.0mm. Contact type (Pin/Socket): Pin or Socket. Housing Body: Zinc Die Cast, Nickel Plated. Max Current: 10A. No. of Positions: 12. Protection: IP67. Style: P type. Voltage: 160V. Insulation Inserts: PA66, UL94 V0. Sealing Material: Viton, EPDM. QUANTITY. REQUEST A QUOTE. Description.
P31660 Dust cap for M23 Signal threaded plugs - Amphenol Sine
MA7CAE1200-S1-KIT 12 position straight plug connector kit, threaded, E type, clockwise insert, 4.5-7.5mm cord grip, male contacts included