Search Results for NPP-301A-200AT
NPP-301 Series NovaSensor Surface Mount Pressure Sensor
Low-cost surface mount package: SO-8. Wide operating temperature range: -40°F to 257°F (–40°C to 125°C) Static accuracy <0.20% FSO maximum. Suitable for automated component assembly. Four element Wheatstone bridge configuration for circuit design flexibility. Solid-state reliability.
NPP-301A-200AT | Amphenol Global Search | Amphenol
NPP-301 Series Surface Mount Pressure Sensor Features • Low-cost surface mount package: SO-8 • Wide operating temperature range: -40°F to 257°F (–40°C to 125°C) • Static accuracy <0.20% FSO maximum • Suitable for automated component assembly • Four element Wheatstone bridge configuration for circuit design flexibility.
Surface-Mount Pressure Sensor Series
Features. Surface-mountable. Differential, gauge, absolute and low pressure. 10” H2O to 30 PSI full scale. Output Options: Amplified Analog, Digital Serial (14bit), Digital I2C, Uncalibrated mV. On chip temperature sensor in digital mode. Operating temperature range of -40°C to 125°C.
npp-301a-200at | Amphenol Global Search | Amphenol
The NPP-301 Series produces a voltage output that is linearly proportional to the input pressure. The user can provide NPP Series products with signal conditioning circuitry to amplify the output signal or to maximize OEM value added.
Model 301A11 | PCB Piezotronics
Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable. Single axis, low frequency phase and amplitude response cal from 0.5 to 10 Hz, (requires ACS-1 and minimum sensitivity of 20 mV/g)
npp-301a-200at | Amphenol Global Search | Amphenol
The NPP-301 Series produces a voltage output that is linearly proportional to the input pressure. The user can provide NPP Series products with signal conditioning circuitry to amplify the output signal or to maximize OEM value added.
npp-301a-200at | Amphenol Global Search | Amphenol
At sea level, and with 3 volts powering the sensor, the NPP-301A-100A (15 psia, 100 kPa) will read approximately 0.06 volts. The NPP-301A-200A (30 psia, 200 kPa) will read 0.03 volts under the same conditions.
NovaSensor NPP-301 Series Pressure Sensor
NPP-301 Series Surface Mount Pressure Sensor Features • Low-cost surface mount package: SO-8 • Wide operating temperature range: -40°F to 257°F (–40°C to 125°C) • Static accuracy <0.20% FSO maximum • Suitable for automated component assembly • Four element Wheatstone bridge configuration for circuit design flexibility
PCB
Created Date: 20041124150124Z
Model 301A10 | PCB Piezotronics
Measurement Range: ±50 g pk (±490 m/s² pk) Broadband Resolution: 0.004 g rms (0.039 m/s² rms) Frequency Range: (±5%)0.5 to 10000 Hz. Sensing Element: Quartz.
PL18V 301 70 | Amphenol Global Search | Amphenol
World class orthogonal density. 144 diff pairs within 1RU card spacing, including room for airflow. Industry standard performance for 112G systems. More than 40dB IL to XTalk margin at 25GHz. Linear transmission beyond 40GHz. https://www.amphenol.com/search/pl182?pageNumber=1&pagesize=10.
Model 301A12 Calibration ICP® Shock Accel., 0.5 mV/g, 10,000 g ... - PCB
This product is intended for use by qualified personnel who recognize shock hazards and are familiar with the precautions required to avoid injury. While our equipment is designed with user safety in mind, the protection provided by the equipment may be impaired if equipment is used in a manner not specified by this manual. .