Search Results for P-MUSBR-A111-XX
Amphenol Canada Corp.
ENVIRONMENTAL PERFORMANCE PER IEC 60529 CODE IP67 FOR SEAL BETWEEN MATING AREA AND PCB SIDE OF CONNECTOR. GASKET PROVIDES SEAL TO INSIDE FACE OF ENCLOSURE PANEL. AVAILABLE DUST COVER PROVIDES ADDED PROTECTION. CONTACT RESISTANCE: 30 MILLIOHMS MAXIMUM. OPERATING TEMPERATURE: -40°C TO +105°C. DUST COVERS MAY BE ORDERED SEPARATELY. SPECIFY.
MUSBR Series Rugged USB Type C Connectors - Amphenol CS
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB. § Current Rating: Collective 5A Max.
MUSBRA111M5 | Harsh Connector | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
USB Connectors | Products - Amphenol
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications.
MUSBRA111R0 | Amphenol Global Search | Amphenol
Rugged USB 2.0, Input Output Connector, IP67, Right Angle on PCB, 4 Position per port for USB Type A, Low Profile Shell for Type A, Metric Thread. MUSBR series is a line of Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.
musbra111r0 | Amphenol Global Search | Amphenol
USB 3.0 connector features a new transfer mode SuperSpeed that can transfer data at up to 5Gb/s, which is more than ten times faster than the USB 2.0 standard.
03554 | Amphenol Global Search | Amphenol
03554 3:1c ear 13922 drawn checked m.e. app'd q.a. app'd dwg appr. eng. rel. no. right angle pcb tail, thread, shell & dwg size: do not projection inches primary units secondary scale reference in parentheses unless specified otherwise angle ref. p-musbr-a111-xx general tolerances 1 decimal place 2 decimal places 3 decimal places aug31/17 2.38 ...
MUSBR Series Rugged USB Connectors - Amphenol CS
MUSBR series is a line of Generation 2 ruggedized USB . connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB plugs. TARGET MARKETS. MUSBR Series Rugged USB Connectors §
MUSBR Series Rugged USB Type C Connectors
MUSBR series is a line of Generation 2 ruggedized USB Type C connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MUSBR series USB Type C Connectors provide reliable performance in extreme conditions for the most demanding applications, and mate with standard USB. Type C plugs.
Amphenol Canada Corp.
USB HOUSING - ENGINEERING THERMOPLASTIC, HIGH TEMPERATURE RESISTANT, FLAMMABILITY RATING UL94V-0, BLACK. ENVIRONMENTAL PERFORMANCE PER IEC 60529 CODE IP67 FOR SEAL BETWEEN MATING AREA AND PCB SIDE OF CONNECTOR. GASKET PROVIDES SEAL TO INSIDE FACE OF ENCLOSURE PANEL. CONTACT RESISTANCE: 30 MILLIOHMS MAXIMUM. OPERATING TEMPERATURE: -40°C TO +105°C.
u77-3gn161n-270 | Amphenol Global Search | Amphenol
03554 3:1c ear 13922 drawn checked m.e. app'd q.a. app'd dwg appr. eng. rel. no. right angle pcb tail, thread, shell & dwg size: do not projection inches primary units secondary scale reference in parentheses unless specified otherwise angle ref. p-musbr-a111-xx general tolerances 1 decimal place 2 decimal places 3 decimal places aug31/17 2.38 ...
musbra111r0 | Amphenol Global Search | Amphenol
Rugged USB 2.0, Input Output Connector, IP67, Right Angle on PCB, 4 Position per port for USB Type A, Low Profile Shell for Type A, Metric Thread. MUSBR series is a line of Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.
musbr-2m5c-014bp | Amphenol Global Search | Amphenol
Amphenol offers a variety of rugged USB solutions in 3.0, 2.0 in Type C, Mini AB, Mini B, and Type A connector interface. The MUSBR series is a line of compact, Generation 2 ruggedized USB connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications.
10146065-113x0lf | Amphenol Global Search | Amphenol
03554 3:1c ear 13922 drawn checked m.e. app'd q.a. app'd dwg appr. eng. rel. no. right angle pcb tail, thread, shell & dwg size: do not projection inches primary units secondary scale reference in parentheses unless specified otherwise angle ref. p-musbr-a111-xx general tolerances 1 decimal place 2 decimal places 3 decimal places aug31/17 2.38 ...
musbr-3193-m0 | Amphenol Global Search | Amphenol
Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications.
u77-3gn161n-270b1 | Amphenol Global Search | Amphenol
u77-3gn161n-270 | Amphenol Global Search | Amphenol 03554 3:1c ear 13922 drawn checked m.e. app'd q.a. app'd dwg appr. eng. rel. no. right angle pcb tail, thread, shell & dwg size: do not projection inches primary units secondary scale reference in parentheses unless specified otherwise angle ref. p-musbr-a111-xx general tolerances 1 decimal ...
u77-3gn161n-270b1 | Amphenol Global Search | Amphenol
The 760/766 series of UHF Panel antenna has been designed for TETRA / UHF Trunked Radio applications, offering a stable performance an PIM specification over a wide bandwidth. vailable in VPOL and XPOL formats, the main housing of the antenna is made from corrosion resistant ...
MUSBR-3193-M0 | Amphenol Global Search | Amphenol
Rugged USB 3.0, Input Output Connector, IP67, Right Angle on PCB, 9 Position per port for USB Type A, Metric Thread. No Dust Cover. The information below is for reference only. For more technical details, refer to product specification and application specification. Have any questions? Talk with us directly using LiveChat.