Search Results for a connector
USBF TV - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex USBF TV is a range of reinforced USB 2.0 connectors designed for use in harsh environments. These connectors are based on the MIL-DTL-38999 series III standard and feature a threaded locking mechanism to ensure a secure and reliable connection. They are also sealed against fluids and dusts to an IP68 rating, making them suitable for use in demanding applications such as ...
Threaded SMPM Male PCB Edge Launch Connector, SB
SV Microwave offers the Threaded SMPM Male PCB Edge Launch Connector, SB 3211-40121. Look over the detailed specifications of the product!
Adapter USB3 Type A to Type C - Amphenol Socapex
The USB 3.0 Type A to Type C adapter from Amphenol Socapex is designed to seamlessly integrate modern USB-C devices into existing USB-A infrastructures, ensuring high-speed data transfer and robust performance in demanding environments. Built for military, defense, and industrial applications, it features a Tri-Start Thread coupling mechanism (MIL-DTL-38999 Series III type) that guarantees a ...
English - Amphenol CS
To browse the Venia store, enable JavaScript in your browser.
Configurator Singles | Amphenol
Part # 301256: type: PL700SM-N Connector: Adapter Color: Gray: Circuit Count: 18: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type
PwrBlade+™ Connector System - Amphenol CS
4.1.2 EIA-364: Electrical Connector/Socket Test Procedure Including Environmental Classifications 4.1.3 MIL-STD-1344A: Federal Specifications, Test Methods for Electrical Connectors. 4.2 FCI Specifications 4.2.1 BUS-03-601 Current Rating 4.2.2 GS-14 -1502 Package Specification 4.2.3 GS-20-141 Application Specification
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
Bluewave Yagi Antenna, 215-225 MHz - PCTEL
Includes RG213U and a Type N-female connector. Buy Now Request A Quote. Overview; Applications; Downloads; Buy Now; The BMYD210G is a high-gain, broadband antenna with a gain of 6.5 dBd, operating in the 215-225 MHz range. Made from durable 6061-T6 Aluminum, it is designed to withstand harsh conditions. The innovative dipole design features an ...
High Power 5015 Connectors with Advanced Contacts
These high-power connectors feature proven RADSOK® technology along with the high current, high-temperature Temper-Grip to provide a solution for any operating temperature. Utilizing the proven Matrix 5015 and MGT-5015 connector mating designs and a host of new contact termination methods, the High Power series offers custom connector ...
Commercial Class L | MIL-DTL-22992 Connectors | Mil-Spec Type Circulars ...
Amphenol Commercial Class L heavy duty power connectors are the commercial equivalent of the MIL-DTL-22992 qualified connectors -- our largest size cylindrical connector. These ruggedized high amp connectors are available only in the specific configurations defined by the MIL-DTL-22992 specification.
FAKRA CONNECTOR SERIES - Amphenol RF
Connector configurations may affect performance. FAKRA connectors are shipped in bulk (tray or reels, as applicable) for efficient use in high volume applications. Connectors should be stored in original packaging at room temperature of 25°C. TECHNICAL SPECIFICATIONS FAKRA CONNECTOR SERIES
DATA SHEET EMI Filtered Connector - Amphenol
Filtering within the connector also enables a low impedance path between fi lter and ground, mechanically and environmentally protected circuits and increased reliability. The mechanical design of the Terrapin connector ensures ‘scoop-proof mating of receptacle ’ and plug and sealing to IP68 in both the mated and unmated condition.
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
26482 2 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRIX 2 J AMPHENOL AEROSPACE OFFERS THE MATRIX® PRODUCT LINE OF MIL-DTL-26482*, SERIES 2 CONNECTORS This series provides a bayonet coupling connector with crimp rear
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
Contacts - Amphenol Sine
C36010D0010022 Radsok® 6 mm wallbushing connector universal port. REQUEST A QUOTE. N01 060 0004 1 Single turned crimp contact, pin, 6mm. REQUEST A QUOTE. N01 060 0007 1 Single turned crimp contact, pin, 6mm. REQUEST A QUOTE. N01 060 0008 1 Single turned crimp contact, pin, 6mm.
www.tpcwire.com
www.tpcwire.com
Table of Contents - アンフェノールジャパン株式会社
Connectors have the capability of resisting high ambient tem-peratures up to 200°C (392°F) for long periods of time, thus contributing to an extended connector life. Connectors will with-stand a combined ambient and internal temperature due to thermal rise of current carrying capacity of 238°C (469°F).
C 112 Series M12 - Connectors - Amphenol
The M-12 connectors from Amphenol’s Series C112M feature a compact and functional design, excellent vibration resistance, IP 65 /67 protection class and sound mechanical and electrical properties. For applications in electro-magnetic sensitive areas, shielded versions are available. To provi-
Nano Pegasus - Amphenol PCDAmphenol PCD
Amphenol connectors in everything from low Earth orbit (LEO) satellites that make advanced communications and our modern digital world possible, to the International Space Station and other spaceborne applications. Amphenol connectors have been relied on for decades to ensure manned and unmanned space vehicles stay online, allowing astronauts ...
CEMM THOME, spol. s.r.o.
Sockets, Grommets & Connectors. Sealed sockets for P21W, P21W, W5W, W16W bulbs Unsealed sockets for P21W bulbs Sealed & unsealed bulb sockets for H7 & H1 bulbs. our applications. Lightings. Dash Board Lighting Int. LED Lighting Head Lighting Ext. LED Systems Door Panel Lighting Rear Lighting CHMSL