Search Results for a high performance jet plane
Long flanged Receptacle monomodule With color coding plate With ESD ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
B175 High Wide Chirp, 1kW, 20° Tilt, Garmin 8-Pin, DT
Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies. The high-frequency band delivers superior shallow-water performance, bottom detail, and fish-target separation.
Apex Galley Connector - Amphenol PCDAmphenol PCD
Description: Tested to MIL-STD-1344 connector and EN 2591 contact standards, designed for legacy and new generation galley systems. Highly reliable and easy to use, it is also interchangeable and intermateable with other pre-existing equipment in the field.
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
340110 | aldenproducts.com
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 340516: Receptacle, Rear Panel-Mount
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Mechanical Power Relays MPR - el-cab.com.pl
ical high current relays. These relays have been designed for the use in utility vehicles and passenger cars and are able to switch or carry up to 300 A continuous load at 12 or 24 V DC. The high number of operating cycles at rated load, including capacitive and inductive loads, make these power relays particularly
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Telaire T5100-LED Series - amphenol-sensors.com
and performance, increase the risk from litigation, and/ or waste energy. Demand-controlled ventilation using CO 2 sensors prevents energy losses from over-ventilation while maintaining indoor air quality. The most energy savings potential is in buildings where occupancy fluctuates during a 24-hour period. Numerous organizations now require and/
Handportable Antennas EFD 200R/...-TNC - amphenolprocom.com
Typical Radiation Pattern (E-Plane) Ordering Designations. Model Product No. Frequency; EFD 200R/l-TNC(m) 140000096: 185 - 200 MHz: Add to quote: EFD 200R/m-TNC(m) 140000097: 200 - 215 MHz: Add to quote: EFD 200R/h-TNC(m) 140000092: 215 - 230 MHz: Add to quote: Related products. Low Profile Antennas.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
AC 5312 Series of 12-Slot T1 Apparatus Cases
High Voltage! Before working on internal chassis, attach jumper cable between internal ground bus wire and external ground wire. DANGER 1.5 Equipment Features The 12-slot AC 5312 provides the following features: Houses up to 12 T1 span line mini-repeaters, plus 2 fault locate filters Pressurized or vented cases Filled or air-core cable stubs
SMA Male Connector, Lockwire Holes, R/A for RG-58 Cable - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
PRODUCT DATA DRAWING B DCN 42455 06/16 STW DESCRIPTION
performance: impedance: 50 ohms product data drawing 90° proprietary the information contained in this drawing.005 date approved revision history description any reproduction in part or as a whole surface area: see notes scale: 5:1 size dwg. no. b material: finish: per asme y14.5m - 1994 n/a 4) cham. 1st & last threads. 7) remove all burrs
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
HSD Straight Plug to HSD Straight Plug HSD-S0040103 100 Ohm 20 M
HSD Straight Plug to HSD Straight Plug HSD-S0040103 100 Ohm 20 M (787.40 Inches)
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - DCN 46496 06/17 GPF
performance: impedance: 50 ohms freq. range: dc to 40.0 ghz sv p/n l(oal) 7032-7153 (6.000") 7032-7154 (12.000") 7032-7155 (24.000") date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. ...