Search Results for a total variation distance
SS175 Low Chirp, 1kW, 20° Tilt, Humminbird #9, DT
Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. The low-frequency band, operating between 40 and 60 kHz, is a deep-water performer, giving excellent coverage and tracking. The SS175L transducer delivers up to 20 kHz of total bandwidth in just one installation.
19 pin connecter | Amphenol Global Search | Amphenol
Pin 19 Power Pin 20 Signal Pin 21 Signal Pin 22 Signal Pin 23 Signal Pin 24 Signal Pin 25 Signal Pin 26 Power Pin 27 Signal Pin 28 Signal Pin 29 Signal Pin 30 Signal Pin 31 Signal Pin 32 Power. www.amphenol-tpi.com ... connector and the back cover to a ~100mm distance ~100mm ~40mm
SS75 Medium Chirp, 600W, 0° Tilt, No Connector, DT
The SS75M delivers up to 50 kHz of total bandwidth in just one installation. With a range of 80 to 130 kHz, it shows amazing bottom detail in shallow and medium depths down to 274 m (900'). Tilted Element ™ transducers have the element fixed at a 20°, 12°, or 0° angle within the housing.
BergStik Headers Straight Unshrouded - Amphenol CS
§ Stack Height: The total stack height of the connectors when assembled, influencing the overall arrangement of electronic components (between housing) 54112, 54122 - Stacking Headers – Double Row – Through Hole ... Your Board-to-Board Distance – 3.40mm. STANDARD CONFIGURATION B. Optimal OAL Formula*: Your Board-to-Board distance – 1 ...
PRO-PHY450-4-380-410-VSWR
Max. Input Power: 40 W per channel (max. 130 W with larger load)
Amphenol Corporation Amphenol Aerospace
lower total cost of shipment. The original copy of the bill of lading shall be retained by Seller for one (1) year and provided to Buyer’s Traffic Department if requested. d. On orders where Buyer pays for or reimburses Seller directly for shipping costs, ship in accordance with routing instructions furnished by Buyer.
SS75 Medium Chirp, 600W, 20° Tilt, Humminbird #9, DT
The SS75M delivers up to 50 kHz of total bandwidth in just one installation. With a range of 80 to 130 kHz, it shows amazing bottom detail in shallow and medium depths down to 274 m (900'). Tilted Element ™ transducers have the element fixed at a 20°, 12°, or 0° angle within the housing.
Level & Quality Sensors - Amphenol Sensors
SSI Technologies, LLC Celebrating 40 years of custom sensor design and manufacturing, SSI utilizes patented ultrasonic technology along with piezoresistive and hall effect technologies to produce standard and custom ultrasonic level, concentration, speed and pressure sensors for the automotive, industrial and consumer markets. Our sensors exceed expectations in the most demanding applications ...
SS75 High Chirp, 600W, 0° Tilt, Navico 9-Pin, DT
The SS75H transducer, operating at 130 to 210 kHz, delivers up to 80 kHz of total bandwidth in just one installation for outstanding bottom detail and fish-target resolution. Tilted Element ™ transducers have the element fixed at a 20°, 12°, or 0° angle within the housing.
ZTP-315MIH Thermometrics IR Module - amphenol-sensors.com
The total size is only 33 mm X 17 mm. Applications • Induction Heater/Cooker • Appliances Features • High temperature measurement ... *Condition : Distance of IR Point Source to Reflector : 170mm. Outline of Module and Pin Arrangement [unit:mm] Module Circuit C1 C2 C3 C4 C5 R1 R2 R0 R3 R4 R5 R6 R8 RG2 Variable
B175M 12 DT XIDT 80-130D KHZ 12METRES CABLE NC
50 kHz of total bandwidth from one transducer; Low-profile, thru-hull housing provides good display resolution at speed when installed properly; Recommended for stepped, planing, or displacement hull; Bronze housing for use in a fiberglass or wood hull; Also available in a stainless steel housing (SS175M) and a thru-hull (B285M) or in-hull ...
Data Sheet R-Series V RFV Analog - Temposonics
both short and long distance applications. In addition the R-Series V Analog scores with the following features: 2 positions simultaneously ... Stroke length Tolerance of total length Dead zone Up to 7620 mm (300.00 in.) Up to 10,000 mm (393.70 in.) Up to 15,000 mm (590.55 in.) Up to 20,000 mm (787.00 in.)
SS175 Medium Chirp, 1kW, 12° Tilt, Furuno 12-Pin, DT
50 kHz of total bandwidth from one transducer; Low-profile, thru-hull housing provides good display resolution at speed when installed properly; Recommended for stepped, planing, or displacement hull; Stainless steel housing for use in all hull materials; Also available in a bronze housing (B175M) for use in a fiberglass or wood hull
ZTP-315MIH Thermometrics IR Module - amphenol-sensors.com
The total size is only 33 mm X 17 mm. Applications • Induction Heater/Cooker • Appliances Features • High temperature measurement ... *Condition : Distance of IR Point Source to Reflector : 170mm. Outline of Module and Pin Arrangement [unit:mm] Module Circuit C1 C2 C3 C4 C5 R1 R2 R0 R3 R4 R5 R6 R8 RG2 Variable
Data Sheet Level Plus - temposonics.com
5 Time-of-fl ight converted into distance Sensing element (Waveguide) Position magnet (Magnetic fi eld) Torsional strain pulse converter 2 Fig. 1: Time-of-flight based magnetostrictive position sensing principle Fig. 2: Certifications of Tank Slayer® level transmitter Fig. 3: Example of product and interface level measurement
Model 086E80 | PCB Piezotronics
Model 086E80:Miniature Instrumented Impulse Hammer, 0 to 50 lbf . [1] Typical. [2] Steel tip with no extender mass. [1] Typical. [3] With plastic handle attached.
General Purpose Triaxial Piezoelectric Accelerometers - PCB
Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here
B175HW 12 DT XIDT 150-250KHZ 12M LOWRANCE
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
Data Sheet R-Series V RFV SSI - Temposonics
3 Temposonics® R-Series V RFV SSI TECHNICAL DATA 1/ With standard one shot of 16 μs 2/ Sensor with standard settings. Further information can be found in the operation manual R-Series V SSI (document part number: 552011) 3/ With position magnet # 251 416-2 4/ The flexible sensor element must be mounted in an appropriately shielded environment Output
Contents
The port sensor communicates with the starboard sensor, sending precise distance data to the vessel. Additionally, these sensors track pitch and roll, water temperature, and depth, providing a comprehensive view of each door's performance. This allows you to detect issues like a door falling flat during a tow or doors crossing over each other.