Search Results for a-1jb
AMC Straight PCB Jack Surface Mount 50 Ohm | A-1JB - Amphenol RF
Compliant with no exemptions - View Certificate. Additional compliance information is available in our Compliance Center.
Ultraminiature Product Series Cutsheet 040621 - Amphenol RF
Amphenol RF ultraminiature product series' (AMC, AMC4 and AMMC) feature low profile PCB connectors with small board footprints. These series utilize the popular snap-on coupling mechanism for secure and easy mating and are available in a variety of connector, adapter and pre-configured cable assembly configurations.
a-1jb | Amphenol Global Search | Amphenol
A-1JB is a RF connector with a gold-plated brass contact and a silver body. It has a push-on coupling mechanism and a solder termination. It is suitable for frequencies up to 6 GHz and temperatures up to 90°C.
CUSTOMER OUTLINE DRAWING - Amphenol RF
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
A-1JB | Amphenol Global Search | Amphenol
A-1JB. Find In Stock & Buy Now. AMC Straight PCB Jack Surface Mount 50 Ohm. Add to Parts List Add to Compare. View Compare. Product Compliance. RoHS (EU). Compliant - View Certificate; California residents see Prop 65 Warning Additional ...
Declaration of Conformity to RoHS - Amphenol RF
Part Number: A-1JB Description: AMC PCB(F) TAPE/REEL 2500 PC RoHS Status: Compliant with no exemptions This declaration of conformity is issued under the sole responsibility of Amphenol RF. This is to certify that the part/product listed above are in conformance with the EU Directive 2011/65/EU as amended by (EU)2015/863.
a-1jb | Amphenol Global Search | Amphenol
It features a tri-start thread coupling mechanism (MIL-DTL-38999 series III type) with an anti-decoupling device, ensuring secure and reliable connections even in challenging conditions.
AMC PCBConnectors AMC Adapters - amphenolrf.com
Amphenol Micro Coaxial (AMC) connectors are low profile (2.5mm mating height) with an extremely small footprint (3mm x 3mm).Their space-saving design makes these connectors an optimal solution for portable and mobile devices. AMC connectors are fully compatible with the industry-standard Hirose U.FL and IPEX MHF1 series.
14-brands-JB - Amphenol Antenna Solutions
14-brands-JB - Amphenol Antenna Solutions
a-1jb | Amphenol Global Search | Amphenol
A-1JB A-4JA A-2JA Description AMC Straight PCB Jack, Surface Mount AMC4 Straight PCB Jack, Surface Mount AMMC Straight PCB Jack, Surface Mount PCB Footprint 3 mm x 3 mm 2 mm x 2 mm 2 mm x 2 mm Mated Height 2.5 mm 1.4 mm 1.4 mm Series A-1PA = AMC Connector Series Connector Orientation: - = 0° C = 90° Cable Type: 081 = 0.81 mm 113 = 1.13 mm 132
a-1jb | Amphenol Global Search | Amphenol
a-1jb | Amphenol Global Search | Amphenol Search Results for 10153311-001tlf matrix-26482-series-ii-catalog - www.amphenol-aerospace.com 16617 MIL-DTL-26482, Series 2, Matrix BAYONET COUPLING CONNECTORS WITH CRIMP REAR RELEASE CONTACTS AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 • www.amphenol-aerospace ...
a-1jb | Amphenol Global Search | Amphenol
A-1JB A-4JA A-2JA Description AMC Straight PCB Jack, Surface Mount AMC4 Straight PCB Jack, Surface Mount AMMC Straight PCB Jack, Surface Mount PCB Footprint 3 mm x 3 mm 2 mm x 2 mm 2 mm x 2 mm Mated Height 2.5 mm 1.4 mm 1.4 mm Series A-1PA = AMC Connector Series Connector Orientation: - = 0° C = 90° Cable Type: 081 = 0.81 mm 113 = 1.13 mm 132 ...
10173613 | Amphenol Global Search | Amphenol
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. Contact us today for more details on OCP ORv3 AC Input Connector and Cable Assemblies, part number 10167313-001.
a-1jb | Amphenol Global Search | Amphenol
a-1jb | Amphenol Global Search | Amphenol of Coax. Amphenol Broadband Solutions is one of the premier manufacturers for coaxial cables for the telecommunications industries. Our product profile provides designs for specialized applications needing coaxial cables in various sizes, combinations, and specifications for telecommunications as well ...
a-1jb | Amphenol Global Search | Amphenol
a-1jb | Amphenol Global Search | Amphenol Hybrid twin beam antenna. 4 ports / 2 cross pol systems in low band (698-960MHz), 65deg. 4 ports + 4 ports, each 33deg. beam based on 2 cross pol systems (1710-2690 MHz), separated by 60deg.
925-196j-51pt | Amphenol Global Search | Amphenol
Description. RF Connector SMPM Straight PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 925-196J-51PT STP 3D Model (Size: 69 kb ) 925-196J-51P HFSS 3D Comp Model (Size: 672 kb ) 925-196J-51PT PDF Customer Drawing (Size: 420 kb) HFSS 3D Component File User Guide (Size: 1574 kb)
a-1jb | Amphenol Global Search | Amphenol
Search Results for n02 060 6165 002 inmeta:gsaentity_divisions=amphenol%20japan ... Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating ...
a-1jb | Amphenol Global Search | Amphenol
Search Results for a-1jb MDDU Module - Amphenol Antenna Solutions RET Actuator, Multi-Device Dual Unit for Single Band or Multi-Band Antennas, For Antenna Sharing
a-1jb | Amphenol Global Search | Amphenol
Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options.
a-1jb | Amphenol Global Search | Amphenol
Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence the sensor ...