Search Results for a4592-105-115-0
Industrial Applications | Air Handling Units
Thermometrics Epoxy Type NDL NTC Thermistors are epoxy-coated chip thermistors with bare 0.0098 in (0.25 mm) tinned copper lead-wires. Designed for accurate temperature measurement, control and compensation, with operation up to 155°C (311°F), they are used in automotive, HVAC and white goods applications.
BXA-70063-6CF-EDIN-X - Amphenol Antenna Solutions
Single Band, 2-Port, Panel, XPOL, 63°, 696-900 MHz, 16.6 dBi, Fixed Tilt (0°, 2° or 5°), 1804 mm (71.0 in)
Notice of discontinuation LabWatch Pro - kayeinstruments.com
Notice of discontinuation LabWatch Pro - kayeinstruments.com
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
www.connectpositronic.com
www.connectpositronic.com
CX063X19x00 - Amphenol Antenna Solutions
Single Band, 2-Port, Panel, XPOL, 65°, 696-960 MHz, 15.2 dBi, 0-12°, 1906 mm (75.0 in)
CUUB070X06F00s0 Archives - Amphenol Antenna Solutions
CUUB070X06F00s0 Archives - Amphenol Antenna Solutions
Not To Scale - buy.customcable.com
Not To Scale
HTXC033S17x000 - Amphenol Antenna Solutions
Twin Band, Twin Beam, 4-Port, Panel, XPOL, 33°, 696-900 | 696-900 MHz, 17.1|17.1 dBi, 0-16°|0-16°, 1365 mm (53.7 in)
CUUT360X06F04D0 Archives - Amphenol Antenna Solutions
CUUT360X06F04D0 Archives - Amphenol Antenna Solutions
TV Breakaway Fail-Safe Lanyard Release
± 6.0 Lanyard Length Code for Part Number 6.024 153.0 E 6.535 166.0 F 7.008 178.0 G 7.520 191.0 H 7.992 203.0 I 8.504 216.0 J 9.016 229.0 K 9.528 242.0 L TV Breakaway Fail-Safe Lanyard Release Military (D38999/31) Type 1 & 2 for MIL-STD-1760 3. SERVICE CLASS F Electroless nickel plated aluminum, optimum EMI shielding effectiveness –65dB @ 10 GHz
AEROSPACE SENSORS | HVAC
The ultra fast response time aids in the HVAC system efficiency by enabling the evaporator core to operate closer to 0°C without the risk of a freeze over condition. ... control and compensation with use over a range of -40°C to 105°C (-40°F to 221°F) and high sensitivity greater than -4%/°C at 25°C (77°F). ... Thermometrics ZTP-115 ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 64G PAM4/PCIe® Gen 4/PCIe® Gen 5/PCIe® Gen 6. Dubox® 2.54mm Crimp to Wire. The Dubox®, connector families offer an extensive range of through-hole and surface-mount part options, including single or double-row in either straight ...
Railway Sensors | EV/HEV Battery
With its low profile (1.0 mm max thickness) and contour-conforming flexibility, this sensor is ideal for tight applications. ... control and compensation with use over a range of -40°C to 105°C (-40°F to 221°F) and high sensitivity greater than -4%/°C at 25°C (77°F). ... (IR) Sensors | ZTP-115. Thermometrics ZTP-115 Thermopile Infrared ...
Not To Scale - buy.customcable.com
Not To Scale
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Small Cell - Amphenol Antenna Solutions
Small Cell - Amphenol Antenna Solutions
Not To Scale - buy.customcable.com
Not To Scale
Sensor Temperature Resistance Curves Reference Guide
Thermometrics® Sensor Temperature Resistance Curves -Reference Guide 4 © Amphenol Thermometrics, Inc., 967 Windfall Road, St. Marys, PA 15857, USA www.amphenol ...