Search Results for a4592-105-115-0
Enabling the Electronics Revolution Amphenol
CooLink2.0 is a high speed connector and cable solution that can meet USCAR2 and GMW3191, SI performance supports proposed PCIe Gen5 standard, CPA and double lock design is available for CooLink2.0. SI Mechanical Application CooLink2.0 Amphenol Confidential.
Temper-Grip | Voltarius - Products | Amphenol Aerospace
0: 150 : 0: 220: High Power Connectors Introduction to Amphenol Aerospace's High Power Connectors. View Download. High Power 38999 Data Sheet The High Power 38999 connector series incorporates two key technologies, RadSok and Temper-Grip High Current contacts, paired with the proven performance of the MIL-DTL-38999 connector series. ...
PRODUKTPASS | EPC - Amphenol-Air LB
D-SUB connectors in the EPC series to 50 crimp/solder contacts, adheres to the ASNE0237 and ABS1145 standard. They are plug compatible with standards UTE C93-425 models HE 508, MIL-C-24308, DEF 5935 pattern 110 & IEC recommendation 48B.
10106262-2000405LF | PwrBlade+® | Amphenol
Amphenol is one of the leading manufacturers of PWR PROFILE+®. Contact us today for more details of part number 10106262-2000405LF
HVAC for Medical Facilities Brochure - amphenolsensors.com
HVAC for Medical Facilities Brochure - amphenolsensors.com
Temper-Grip | Voltarius | Products | Amphenol Aerospace
0: 150 : 0: 220: High Power Connectors Introduction to Amphenol Aerospace's High Power Connectors. View Download. High Power 38999 Data Sheet The High Power 38999 connector series incorporates two key technologies, RadSok and Temper-Grip High Current contacts, paired with the proven performance of the MIL-DTL-38999 connector series. ...
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance January 30, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
M4705 Series - amphenol-aerospace.com
Ripple and Noise Less than 50mVp-p, typical (max. 1%), measured across 0.1µF and 10µF on Load System Management Options 1) I2C VITA 46.11 Tier I IPMC VITA 46.11 Tier II IPMC 2) 3) Data available: Output voltages and currents • Input voltage • Card temperature • Card status DC Outputs PO1, PO2, & PO3 12V/90A 3.3Vaux 3.3V/20A ±12Vaux ...
MIL-BUS couplers as per MIL-STD-1553B - Amphenol-Air LB
Databus couplers as per MIL-STD1553B are designed for aircraft avionics, and are approved as per PAN6465/JN1042 and JN1052. Size and contacts are for use in MIL-C-38999 Series III plug connectors.
Amphe-HST
Amphe-HST Heat Shrink Technologies Cross Reference www.amphenol-industrial.com •Thin Wall Tubing •High Temperature Products •Dual Wall Tubing Email: tech@amphenol-aio.com •Medium & Heavy Wall Tubing •Medium Voltage Tubing and Tape •Molded Parts IB-18
PANEL CUTOUT - A NEXUS
ap-136-36 115 11/11 2011 hr lde 05-jun-09 notes: 1) connector is qualified to mil-dtl-55116 2) military part identifying no:m55116/9-0 3) mark military part identifying no., manufacturers name and cage code located approximately as shown panel cutout aj-145-10 5 conductor pm plug sub assy. aj-146-12 ap-136-36 scale 2 :1.
ALL OTHER SHEETS ARE FOR INTERNAL USE ONLY - Amphenol RF
>30.00 - 120mm = #0.3mm [>1.181 - 4.725 = #0.012]-----angles = #1$ unless otherwise specified dimensions are metric [inches] and tolerances are: third angle proj. 49f429 ---notes: 1. materials and finishes: body- brass, nickel plating outer contact- beryllium copper, silver plating ...
Model 045M29 | PCB Piezotronics
2-conductor twisted/shielded pair, Aramid cable, 3-ft, 2-pin MIL 7/16-27 jack to 3-socket MS3106A-10SL-3S connector w/strain relief (meets MIL-C-5015)
Temper-Grip | High Power 5015 | MIL-DTL-5015 Connectors | Products ...
0: 150 : 0: 220: High Power Connectors Introduction to Amphenol Aerospace's High Power Connectors. View Download. High Power 38999 Data Sheet The High Power 38999 connector series incorporates two key technologies, RadSok and Temper-Grip High Current contacts, paired with the proven performance of the MIL-DTL-38999 connector series. ...
47565-000LF | Basics+|Mini-PV™ | Amphenol
Amphenol is one of the leading manufacturers of PV® Wire to Board connector system. Contact us today for more details of PV® crimp to wire, part number 47565-000LF.
AirMax POWER CONNECTOR MODULES - Amphenol CS
(UL94V-0) §§Contact Base Metal: Copper Alloy §§Contact Finish §§Separable Interface: Performance-based plating over Nickel §§Termination Area: Tin or Tin-lead over Nickel MECHANICAL PERFORMANCE §§Durability: 200 mating cycles APPROVALS AND CERTIFICATIONS §§UL 60950 & IEC 60950-1 Prevention of Operator Access to Energized Parts
CUSTOMER OUTLINE DRAWING - Amphenol RF
0.75 0.05 0.500 MAX TYP(2) A RELEASE TO MFG. 24-Oct-16 2225 AG A B REFERENCE EAR # 7294 CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other than those to whom they
Amphenol Sensors Industrial HVACR Applications
Amphenol Sensors Industrial HVACR Applications
10159560-A00421RLF | PowerStak® | Amphenol
Product Presentation - ComboStak 0.80mm & PowerStak 2.00mm Datasheet Overview Product & Price Distributor Stock Check Symbol, Footprint & 3D Related Parts Part Specification Detail 3D View