Search Results for aami connector
SMA Male to Female Attenuator, 12.4 GHz (Screened)
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
ICP® ACCELEROMETER Revision: J - pcb.com
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 in-lb 45 to 56 N-cm [4] All specifications are at room temperature unless otherwise specified.
is a registered trademark of PCB Piezotronics, Inc.
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Top Top Mounting Thread 10-32 Female 10-32 Female [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
5980300P - Amphenol Antenna Solutions
[Discontinued July 2023 with No Last Time Purchase Date] 12-Port, Panel, 65°, (2x) 698-960 | (4x) 1695-2690 MHz, 2683 mm
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
Ideal for… • High Power Base Station Jumper Assemblies • Any High Power ...
* Finish metals: N=Nickel, S=Silver, G=Gold, SS=Stainless Steel, A=Alballoy **VSWR spec based on 3 foot cable with a connector pair GK-S200TT Hardware Accessories ype T Part Number Stock Code Description Ground Kit GK-S200TT GK-S200TT Standard Ground Kit (each) CCT-02 3192-165 CT-240/200/195/100 3190-667
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
XPOL panel antenna 65°, 15 dBi, 380 - 470 MHz
(Connector shows a DC-short) Mechanical Connection(s) 7/16 DIN(f) Also available with N(f) or 4.3-10(f) Materials Radome : White ASA UV resistant Housing : Aluminium 5083 (marine) Dimensions 1840 x 400 x 170 mm / 72.44 x 15.75 x 6.69 in. Wind Load 593 N (160 km/h) Weight Approx. 12.5 kg / 27.56 lb. Mounting Bracket Fixed Bracket : 766.700 ...
Global Leader in the RF/Microwave Industry | SV Microwave
We would like to show you a description here but the site won’t allow us.
Measuring technology – LWL-Sachsenkabel GmbH – cable and quality fiber ...
For all common connectors with 1.25 mm and 2.5 mm ferrule; Adapter for both ferrule sizes; Compact; Easy to use; Suitable for field use and laboratory; Optical power output below 1 mW, Laser Class 2 (IEC 825-2) Fiber Test Device 125 / 250. Wave Length: 635 nm: Fiber coupled power: Singlemode fiber 9/125 μm Multimode fiber
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
74868 - Amphenol RF
assure that crimp does not extend beyond confines of connector body. the crimp should withstand an axial pull of 110n for 5 seconds. confirm contact position per dimension shown above. note: the crimp length will be 0.236+0.030/-0 [6.00+0.75/-0 mm] for dacar 462-2. typical jack connector components ( shown as 3fa1-nxsj-c01e6 configuration ) foil
TRIAXIAL ICP® ACCELEROMETER Revision: K Optional versions have ... - PCB
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [3] All specifications are at room temperature unless otherwise specified.
Panel Antennas 766.65.15.00 - amphenolprocom.com
Model Product No. Description Frequency; XPOL panel antenna 65°, 15 dBi: 766.65.15.00-7/16 DIN(f) 7/16 DIN(f) termination, 0° Tilt: 380 - 470 MHz: Add to quote
TRIAXIAL ICP® ACCELEROMETER Revision: A Optional versions have ... - PCB
Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 5-40 Female 5-40 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [3] All specifications are at room temperature unless otherwise specified.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.