Search Results for aanam c
Amphenol-Antenna-Image-APXVAR18_43-C-NA20 - Amphenol Antenna Solutions
Amphenol-Antenna-Image-APXVAR18_43-C-NA20 - Amphenol Antenna Solutions
12402060E512A | USB Type C Receptacle | Amphenol
USB4 GEN3, Type C, Mid mount, Center Height 0.4mm, Dual Row, Surface Mount, IP68. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) Product Specification ...
Type C USBs - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
USB 4 Gen 3 Type C - Amphenol CS
Part Numbers. USB 4 Gen 3, Type C, Receptacle, R/A, Top mount, Center Height 1.58mm, Dual Row SMT: GSB4D313302Y1HR. USB 4 Gen 3, Type C, Receptacle, R/A, Top mount ...
APXVLLLL15B2_43-C-I20, -C-I20S - Amphenol Antenna Solutions
8-Ports, X-Pol, Panel Antenna, 1.5m, 4x 1710-2690MHz, 65deg, Integrated RET, Site Sharing Optional
PowerBOSSlite M35 (1 3/8") - Amphenol Sine
PowerBOSSlite M35 (1 3/8) - M35 (1 3/8”) - 3 & 4 POSITION SPECIFICATIONSTemperature Range:-20°C to +90°C Single-rated; -20°C to +105°C Dual-rated. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
APXVLL06-C-A20 - Amphenol Antenna Solutions
Dual Band Antenna, 2x 1695-2690MHz, 65deg, 15.0dBi, 0.6m, RET, 5-18deg
12402082E512A | USB Type C Receptacle | Amphenol
USB4 GEN3, Type C, Vertical, Dual Row SMT , IP68. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) Product Specification ...
APXVBB4L26B_43-C-I20, -A-I20 - Amphenol Antenna Solutions
12-Ports, X-Pol, Panel Antenna, 2.6m, 2x 698-960/4x 1710-2690MHz, 65deg, Integrated RET
Quick-Connex®Sub-Micro DIN Standard 9.4mm - TPC Wire
Quick-Connex® DIN connector assemblies feature a self-sealing polyurethane shell design providing environmental protection up to IP67/NEMA 6, an integrated LED connector head, built in surge suppression and secured to our Trex-Onics® 18 AWG cable.
UNX20-C - Amphenol Antenna Solutions
UNX20-C - Amphenol Antenna Solutions
catalogs | Amphenol Global Search | Amphenol
Circular Connectors. Our Circular Connector portfolio begins with our Mil-spec qualified connectors, which includes MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.There are many custom and derivative connectors based on these military specifications, including EMI filter connectors, hermetic connectors, lanyard ...
C091Q-Quicklock - Amphenol Sine
Available in 3, 4, 5a, 5b, 6, 7a, 7b, 8, 12, 14a, 14b, 19 Positions . Amphenol’s signalmate® C091 Q (M16 Size) Quicklock circular DIN connectors are an extension of the recognized industry standard C091 Series and feature the Quicklock Coupling System.. Optimized for use in outdoor applications, the thermoplastic housings provide an IP68 rating when mated and resist corrosion.
C-Series Position Sensors with M1 Housing - Temposonics
Temposonics® C-Series embeddable sensors offers small size and attractive volume prices for those OEM's who want to integrate a sensor into light industrial applications. This model has M1 Housing.
Amphenol All Sensors Products | All Sensors
Pressure Max: 4 Units: IN H2O Operating Temperature:-25 to 85 C Supply Voltage: 12 VS Honeywell PN: Supply Voltage: 12 VS
APXVBLL20B 43-C-I20 - Amphenol Antenna Solutions
APXVBLL20B_43-C-I20 APXVBLL20B_43-A-I20 65° 1950 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE MOUNTING PIPE DIAMETER SHIPPING WEIGHT MOUNTING HARDWARE WEIGHT APXVBLL20B_43-C-I20 ACU-I20-B3 Internal Field Replaceable RET Included APM50-B1 Beam Tilt Kit Included
APXVBB34L20AB_43-C-I20 - Amphenol Antenna Solutions
12-Ports, X-Pol, Hybrid Beam Antenna, 2.0m, 2x 698-960MHz, 65deg, 4x 1710-2690MHz, 33deg, Integrated RET
6888300N-C-K03 - Amphenol Antenna Solutions
[Discontinued July 2023 with No Last Time Purchase Date] 8-Port, CylLine, 65°, 698-960 | 1695-2690 | 1695-2180 | 2490-2690 MHz, 1920 mm
c:userspdf930-111j-51p - Amphenol RF
Title: c:userspdf930-111j-51p.ps Created Date: 2/18/2017 10:09:12 AM
USB Type C Connector and Cable Assembly - Amphenol CS
Amphenol FCI USB Type-C connector is a compact, reversible interface that enables high-speed data transfer and power delivery. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.