Search Results for aanam c
RELEASED DRAWING JAN-18-2014 ARROW TOMMY - Amphenol Sine
c-type sheet of description item sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing ...
Cockpit - Amphenol PCDAmphenol PCD
Amphenol Products. AS80549 Backshells: AS80549 Mil Spec Backshells offer over 18,000 QPL backshells that offer strain relief, environmental protection, and EMI/RFI 360 degree shielding at the termination area for virtually any circular connector.Our Backshells are qualified to SAE, AS85049 standards and listed in Quality product list (QPL). Cable Harnessing: Custom designed cables for various ...
P01BS00119 - アンフェノールジャパン株式会社
Ambient temperature -40oC to 70oC RoHS Yes MATERIAL Contact Copper alloy Plating Tin Bulk purchase: 180 units per pack. Created Date: 20200817072710Z ...
AT04-6P-CL06 6 Position Receptacle Flange Mount Connector, - Amphenol Sine
Operating Temperature:-55°C to +125°C; Color: Black; Seal Diameter: 1.35mm (.053") - 3.05 mm (.120") IP Rating: IP67 (in mated condition) Housing Material: Thermoplastic; Seal Material: Silicone Rubber; Dielectric Value: Dielectric withstanding voltage: less than 2 mlliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 megaohms ...
MIL-DTL-38999 Series II - JT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series II Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999.
Purchasing Terms and Conditions - amphenolalden.com
4 Rev C. Patents: Seller agreupoes n receipt of notification to promptly assume full responsibility for defense of any suit or proeedc ing which may be brought against Purchaser or its aqents, cuostomers, r other vrendo s for allepged atent infringement, as wellr as fo any alleged unfair competition resulting from similrity ia n design ...
Purchasing Terms and Conditions - amphenolalden.com
4 Rev C. Patents: Seller agreupoes n receipt of notification to promptly assume full responsibility for defense of any suit or proeedc ing which may be brought against Purchaser or its aqents, cuostomers, r other vrendo s for allepged atent infringement, as wellr as fo any alleged unfair competition resulting from similrity ia n design ...
M28876 Fiber Optic Connector Catalog
Download the M28876 Fiber Optic Connector Catalog for detailed information on fiber optic connectors.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
Not To Scale - buy.customcable.com
Not To Scale
ASeries Contacts - Amphenol Sine
www.amphenol-sine.com Standard products. Custom solutions Customer Service www.amphenol-sine.com Machined and Stamped & Formed Contact Options
Model CC701 Charge converter operating guide - wilcoxon.com
It should be noted that the CC701 supply must be de-rated at 0.10 mA/ºC above 25º C to keep internal dissipation within ratings. 90229 Rev E 08/17 Page 2 of 3 4.0 Troubleshooting and repair The Model CC701 charge converter requires no maintenance. Make sure the connectors are kept clean.
Leap | SCFF | Products | Amphenol Aerospace
Operating temperatures from -40°F (-40°C) to 185°F (85°C) Shock: (500g;1ms) per MIL STD-883 Method 2002.4; Vibration: 20g in the 20-2000Hz frequency range per MIL STD-883 Method 2007.3; The LEAP® On-Board Transceiver was initially introduced in its commercial version (known as 12TRx) in 2015 by AAOP. It is designed to cater to the demands ...
High EMI resistance accelerometers - Wilcoxon Sensing Technologies
Temperature response: –40°C +120°C –10% +10% Temperature range –40° to +120° C Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Dielectric withstand voltage between connector and surface: 6,000 VDC 5,000 VAC 1 min. 1 min. Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz
Datenblatt T-Serie – TH CANbus - Temposonics
C Ausführung D 77 83,8 55 Ausführung G 82 89,2 60 A B C Ausführung D: SW 55 Ausführung G: SW 60 SW 55 Magnet Magnet Anschlussarten finden Sie im Abschnitt „d“ im Bestellschlüssel Anschlussarten finden Sie im Abschnitt „d“ im Bestellschlüssel 22,5 22,5 Messlänge 25…7620 Messlänge 25…7620 Totzone 63,5/66*
Thermometrics Fluid Temperature Sensors for Medical Applications
Thermometrics Fluid Temperature Sensors for Medical Applications
Amphenol
www.amphenol-industrial.com Amphenol 4 What is SurLok PlusTM? Markets The SurLok PlusTM compression lug is a field installable, highly reliable alternative to common compression lugs Using industry standard crimp, screw, and busbar termination options, thus eliminating the need to purchase special torque tools.
Antennes omnidirectionnelles NTA 3E-SHT - AMPHENOL PROCOM
-30 °C to +60 °C: Désignations de commande. Model N ° de produit; NTA 3E-SHT: 110000235: Ajouter au devis: Accessories; BCL 1-KA Junction kit: 110000003: Ajouter au devis: Mounting Details. Accessories (To be ordered separately) EU and UK Declaration of Conformity.
ACCESS PORT DESCRIPTION (CONNECTORS) - Amphenol Antenna Solutions
Maximum Power (Per Port) 250 W (at 50°C ambient temperature) Intermodulation 3rd Order, (2x43 dBm Carrier) < -153 dBc ELECTRICAL CHARACTERISTICS Y4 Frequency Bands 1695-2690 MHz 1695-1880 1850-1990 1920-2170 2300-2400 2490-2690 Gain At Mid Tilt (dBi) 15.4 15.9 15.9 15.9 16.2