Search Results for aas-920-614a
NovaSensor NPC-1220 Series Medium Pressure Sensors
NovaSensor NPC-1220 Series Medium Pressure Sensors
Thermometrics RTS Series - amphenol-sensors.com
Thermometrics RTS Series - amphenol-sensors.com
ncs-162-pm | Amphenol Global Search | Amphenol
P162 Specifications Performance Parameters(1) Value(4) Units Notes Pressure Range -50 to 300 mmHg Gage Operating Temperature 50 to 122 °F (10°C to 50°C) Excitation 1 to 8 Volts AC or DC
NTC Type SA - amphenol-sensors.com
Title: NTC Interchangeable Type SA Series Thermistors Author: GE Subject: Interchangeable thermistor with bare lead wires. Created Date
Thermometrics TG Series NTC Thermistors - amphenol-sensors.com
Title: Thermometrics TG Series NTC Thermistors Author: Amphenol Advanced Sensors Subject: Glass-sealed radial type thermistors featuring high resistance and accuracy
NTC Type SA - amphenol-sensors.com
Title: NTC Interchangeable Type SA Series Thermistors Author: GE Subject: Interchangeable thermistor with bare lead wires. Created Date
NTC Type SA - amphenol-sensors.com
Title: NTC Interchangeable Type SA Series Thermistors Author: GE Subject: Interchangeable thermistor with bare lead wires. Created Date
Thermometrics NTC Cryogenics Thermistors - amphenol-sensors.com
Title: Thermometrics NTC Cryogenics Thermistors Author: GE Subject: All Cryogenic Type Thermistor probes are designed for use in the range of 77°F (room temperature) to -320.8°F (the boiling point of Liquid Nitrogen) (25°C to -196°C).
ZTP-115MLThermometrics IR Module - amphenol-sensors.com
Title: ZTP-115MLThermometrics IR Module Author: GE Subject: The ZTP-115ML infrared module is used for non-contact surface temperature monitoring.
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
NPP-301 Series Surface Mount Pressure Sensor Features • Low-cost surface mount package: SO-8 • Wide operating temperature range: -40°F to 257°F (–40°C to 125°C)
ZTP-188MLThermometrics IR Module - amphenol-sensors.com
Specifications Supply Voltage Single Supply (+5V) Output mode Temperature(UART protocol) Temperature Range-20°C ~ 100°C Operating Temperature-20°C ~ 100°C
co2传感器 | Amphenol Global Search | Amphenol
Title: Telaire Carbon Dioxide Sensing in Railway Cars - Application Spotlight Author: Amphenol Advanced Sensors Subject: Demand-based Outside Air Management is managed in railway cars in the exact same way it is managed in buildings - bring in only the necessary outside air to ventilate a space with variable occupancy, to minimize energy usage pé P×Ì6 Ý l×ÔXâO0 ð.«ceªºß 63- #+~× q ...
ZTP-115MLThermometrics IR Module - amphenol-sensors.com
Specifications Supply Voltage Single Supply (+5V) Output mode Temperature (I2C protocol) Temperature Range-20°C ~ 100°C Operating Temperature-20°C ~ 100°C
npi-19m-200a2 | Amphenol Global Search | Amphenol
NPI-19 I2C Series Specifications Parameters Min. Typ. Max. Units Zero Pressure Output (10% - 90%) 666 Count Hex Zero Pressure Output (5% - 95%) 333 Count Hex Full Scale Pressure Output (10% - 90%) 399A Count Hex Full Scale Pressure Output (5% - 95%) 3CCB Count Hex POWER UP Symbol Parameter Limits Unit Remark Min Typ Max T
Thermometrics ZTP-148SRC1 Thermopile IR Sensor
2 ZTP-148SRC1 Specifications Thermopile Chip Parameter Limits Unit Condition Min Typ Max Chip Size 1.8 X 1.8 mm2 Diaphragm 1.0 x 1.0 mm Active Area 0.7 X 0.7 mm2 Absorber area Internal Resistance 60 85 110 kΩ @25°C
www.amphenol-sensors.com
www.amphenol-sensors.com
Thermometrics Surface Mount Devices - amphenol-sensors.com
Features • Nickel barrier tin plated terminations for soldering • High sensitivity to changes in temperature • Wide operating temperature range -40°F to
Thermometrics Ambient Sensor - amphenol-sensors.com
163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in 16.0 0.16 in Ø 0.27 in (7.0 068 in 117.5 Isa in
Protimeter HygroMaster 2
Protimeter HygroMaster 2
2 Sensor for Automotive Applications - Amphenol
Internal CO 2 Sensor for Automotive Applications NDIR CO 2 Single Channel, Diffusion Sampling Method Benefits • Safety - Measure and control in-cabin CO2 levels to prevent driver drowsiness.