Search Results for absolute linux
MH-Series EMBEDDED (MH200) Position Sensors - Temposonics
Temposonics ® MH-Series model EMBEDDED (MH200) position sensors measure the absolute position of hydraulic cylinders in mobile applications. Designed for full sealing and embedding in hydraulic cylinders; The position sensor features the proprietary M12 connector system to enable IP69K; Outputs: Analog, CANbus; Stroke length up to 5000 mm
NovaSensor P330 Series Pressure Sensor Die - amphenol-sensors.com
NovaSensor P330 Series Pressure Sensor Die - amphenol-sensors.com
NPP-301 Series NovaSensor Surface Mount Pressure Sensor
• 100, 200 and 700 kPa absolute pressure ranges available Applications • Automotive tire pressure • Pneumatic controls • Pressure switches and controllers • Altimeters and barometers • Cable leak detection • Consumer appliances • Portable gauges and manometers Amphenol Advanced Sensors
NovaSensor P330B Absolute Pressure Sensor Die
NovaSensor P330B Absolute Pressure Sensor Die
Magnetostrictive Linear Position Sensors INDUSTRIAL - Temposonics
The absolute, linear position sensors provided by Temposonics rely on the company’s proprietary Temposonics® magnetostrictive technology, which can determine position with a high level of precision and robustness. 20 Each Temposonics position sensor consists of a ferromagnetic waveguide,
SwitchBlox - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 646 0 obj > endobj 667 0 obj >/Filter/FlateDecode/ID[03420CF14290D24D86D2414BA63DDBD1>8C3DD41E2509F143B0B564B3C1631C32>]/Index[646 36]/Info 645 0 R ...
P51 Ultra Low Pressure Sensor - ssi-sensors.com
The MediaSensorTM (P51) family of bulk micromachined, absolute, sealed and gauge pressure sensors are for both harsh and benign media with superior accuracy over operating temperature. These compact, robust sensors are well suited for a variety of automotive, industrial and commercial applications. Typical Applications
NovaSensor PT899 Pressure & Temperature Sensor Die
NovaSensor PT899 Pressure & Temperature Sensor Die
P31 – MediaNugget - ssi-sensors.com
The MediaNugget™ family of micro-machined, absolute pressure sensors has optimum media isolation for use with both harsh and benign media. These compact and robust sensors measure pressures from 15 PSI to 5,000 PSI and are well suited for a variety of low-cost OEM applications, especially instrumentation and test & measurement.
551027C MH Series MH CANbus Data Sheet0613 - Temposonics
Magnetostrictive, Absolute, Non-contact Linear-Position Sensors MH-Series Mobile Hydraulic in-Cylinder Sensor Model MH CANopen, CAN J1939 Output Data Sheet SENSORS ® Document Part Number 551027 Revision C All specifications are subject to change. Contact MTS for specifications and engineering drawings that are critical to your application.
Absolute, Non-Contact Position Sensors - Temposonics
Absolute, Non-Contact Position Sensors G-Series Handheld Programmer for analog sensors Instruction Manual Part No. 253 853 (replacement for part no. 253 294) Temposonics® G-Series Handheld Programmer MTS Sensors I 2 I Operating the G-Series analogue handheld programmer
Absolute, Non-Contact Position Sensors Data Sheet C ... - Temposonics
Absolute, Non-Contact Position Sensors C-Series OEM-Sensor Analog Temposonics® C-Series Measuring Length 72 - 250 mm • Contactless measurement – entirely wear-free • Low weight – ideal for small portable OEM products • Cost-efficient • Space-saving – the smallest sensor in the market offers all advantages
R-Series - Temposonics
The absolute Temposonics® linear position sensors are based on the MTS developed magnetostrictive measurement principle. That combi-nes various magneto-mechanical effects and uses the physical hight precise speed-measurement of an ultrasonic wave (torsion pulse in its sensor element) for position detec-ting. Sensor integrated signal proces-
R SeriesRD4 Temposonics
Absolute,Non-ContactPositionSensors Data Sheet R-Series Rod Model RD4 Temposonics® RD4 Strokelength 25…5000mm Compactsensorfor hydrauliccylinders andmachinemanufacturing • Direct output for position and velocity •Analog / SSI / CANbus / Profibus-DP / EtherCAT / Ethernet/IP™ / • Powerlink / Profinet
Absolute, Non-Contact Position Sensors Data Sheet C-Serie OEM-Sensor ...
Absolute, Non-Contact Position Sensors C-Serie OEM-Sensor PWM Temposonics® C-Series Measuring Length 72 - 250 mm • Contactless measurement – entirely wear-free • Low weight – ideal for small portable OEM products • Cost-efficient • Space-saving – the smallest sensor in the market offers all advantages
PT3511 Pressure and Temperature Sensor Die | NovaSensor
• Available in Absolute and Gauge versions • Pressure ranges: 15 to 150 PSI • Temperature range: -40…150 °C • On-chip temperature sensor • Die dimensions (L x W x H): • 1.6 mm x 1.6 mm x 1.25 mm with glass pedestal • 1.75 mm x 1.75 mm x 0.4 mm without glass pedestal
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
Absolute Maximum Rating ParameterMinMax Supply Voltage (VDD) -0.3V 6.0V Storage Temp (T strg) -55°C 150°C Junction Temp (T j) -55°C 150°C Soldering Information Standard or IR Solder Reflow Tp: 240°C, tp: 40 sec. (qualify Pb free profile) Note: After soldering, reconditioning will be required. Details for this process can be found in the
All Sensors Product Database
Stock Code: Description: Product Family: Product Output: Product Grade: Package Type: Media Isolated Coating: Pressure Type: Pressure Min: Pressure Max: Units: Supply ...
E-Series Model EP2 Analog (Current) Output Sensor
portional to the position of the permanent magnet and is an absolute value. Therefore, the sensor's output signal corresponds to absolute position, instead of incremental, and never requires recalibration or re-homing after a power loss. Absolute, non-contact sensing eliminates wear, and guarantees the best durability and output repeatability.
E-Series Model EP2 Analog (Current) Output Sensor - Temposonics
portional to the position of the permanent magnet and is an absolute value. Therefore, the sensor's output signal corresponds to absolute position, instead of incremental, and never requires recalibration or re-homing after a power loss. Absolute, non-contact sensing eliminates wear, and guarantees the best durability and output repeatability.