Search Results for absolute linux
551027C MH Series MH CANbus Data Sheet0613 - Temposonics
Magnetostrictive, Absolute, Non-contact Linear-Position Sensors MH-Series Mobile Hydraulic in-Cylinder Sensor Model MH CANopen, CAN J1939 Output Data Sheet SENSORS ® Document Part Number 551027 Revision C All specifications are subject to change. Contact MTS for specifications and engineering drawings that are critical to your application.
E-Series ER Product Data Sheet, 550996 Rev E - Temposonics
Magnetostrictive, Absolute, Non-contact Linear-Position Sensors E-Series Model ER Analog and Start/Stop Outputs Data Sheet SENSORS ® Document Part Number: 550996 Revision E Model ER position sensor- Stroke Length: 50 mm to 1500 mm (2 in. to 60 in.) FEATURES Linear, Absolute Measurement Non-Contact Sensing Technology
Absolute, Non-Contact Position Sensors Data Sheet G-Series Analog or ...
mm + 0,3 + 0,2 - 0,1 + 0,1 0,0 - 0,2 - 0,3 0 100 200 300 400 500 600 700 800 900 1000mm 1 with position magnet # 251 416-2. 2 The IP rating is not part of the UL recognition Temposonics® (1 () Analog or Start/Stop
Software Development Kit - PCB
Overview The Software Development Kit (SDK) is a toolkit for developing custom applications in MS Windows®, Debian Linux and mobile platforms that includes example code and everything else you need to communicate with the Model 831, 831 with
R-Series - Temposonics
The absolute Temposonics® linear position sensors are based on the MTS developed magnetostrictive measurement principle. That combi-nes various magneto-mechanical effects and uses the physical hight precise speed-measurement of an ultrasonic wave (torsion pulse in its sensor element) for position detec-ting. Sensor integrated signal proces-
R SeriesAnalog Temposonics
Absolute,Non-ContactPositionSensors Data Sheet R-Series Analog Temposonics® RP and RH Strokelength50…7600mm • Rugged industrial sensor • Linear and absolute measurement • LEDs for sensor diagnostics • Non-contact sensing with highest durability • Superior accuracy: Linearity better 0.01 % F.S. • Repeatability 0.001 % F.S.
RaptorLink 64X50 SOSA Ethernet Switch - amphenol-aerospace.com
Amphenol’s next-generation 3U VPX Ethernet switch, the RaptorLink 64X50, is SOSA-91 -aligned and features VITA connectivity, offering double density with support for speeds of up to 50G per lane on the backplane.
Amphenol MP-6A28GNSBLU-001 Slim Category-6a Ethernet Cable (Thin CAT6a ...
Buy 1ft Amphenol MP-6A28GNSBLU-001 Thin-Line CAT-6a Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol's NEW 28-AWG Slim Category-6a (Thin CAT6a) Network Patch Cables (Color: Blue) are designed with a dramatic reduction of cable diameter (over 33%), enabling IT professionals improved cable routing flexibility and enhanced airflow in today's high-density server rack environments.
E-Series Model EP2 Analog (Current) Output Sensor - Temposonics
portional to the position of the permanent magnet and is an absolute value. Therefore, the sensor's output signal corresponds to absolute position, instead of incremental, and never requires recalibration or re-homing after a power loss. Absolute, non-contact sensing eliminates wear, and guarantees the best durability and output repeatability.
High Silicon Pressure Sensor Die - amphenol-sensors.com
1. 0 KPaA for absolute sensors, 0 KPaG for differential or gage sensors. 2. Best fit straight line. 3. Typical values between 32°F and 158°F (0°C and 70°C). 4. Typical value over one year. 5. All values measured a 77°F (25°C) and 1 mA excitation, unless otherwise noted.
Absolute, Non-Contact Position Sensors Technical Data ... - Temposonics
operates 100% wear-free. The absolute operating principle enables reliable readings without any reference point or recalibration. A mechanical strain pulse is triggered by the travelling position magnet. The runtime of this ultrasonic wave is measured precisely and compiled into standard electronic output signals. Measuring principle 2 1 2 3 4
Data Sheet E-Series EH Analog - Temposonics
The absolute, linear position sensors provided by Temposonics rely on the company’s proprietary magnetostrictive technology, which can determine position with a high level of precision and robustness. Each Temposonics® position sensor consists of a ferromagnetic waveguide, a position magnet, a strain pulse converter and supporting electronics.
Temposonics
an absolute value. Therefore, the sensor's output signal corresponds to absolute position, instead of incremental, and never requires recalibration or re-homing after a power loss. Absolute, non-contact sensing eliminates wear, and guarantees the best durability and output repeatability. Temposonics® Magnetostrictive, Absolute, Non-contact
Thermometrics Combination Sensor
Title: Thermometrics Combination Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics Combination Sensor is a smart combination intake manifold sensor capable of providing up to five measurements, including manifold humidity, manifold temperature, manifold pressure atmospheric pressure and atmosá ÿZÁú%u áæz é «±£9K ÂòÅõ»ç 4 a @3Xà۴ȯêÁ lVýÏ ôQ cÆM ^ Ì ...
Rugged SOM | Products | Amphenol Aerospace
Rugged SOM runs a custom distro of embedded Linux and can be accessed via the onboard UART serial port, RS485/422 serial port or USB port in device mode. Features & Benefits: Documents Request Quote. Rugged SOM Product Datasheet Rugged SOM - Ultra-Compact Embedded Computer Module View Download. First Name. Last Name ...
Facility Monitoring System | IOT Monitoring System - KAYE
Complete Cloud Solution. Integrating high quality sensors, latest wireless and wired technologies for communication and networking abilities into an easy-to-use browser Information Management Solution, LabWatch IoT combines precise facility monitoring with effective alarming, hassle-free reporting, and secure data Cloud archiving and performance.
Temposonics
•Linear, Absolute Position Sensors •Non-Contact Sensor Technology with Highest Durability •Superior Accuracy: Linearity Tolerance < 0.04 % F.S. •Hysteresis ± 0.1 mm •Direct Analog Displacement Output: Current or Voltage •Power Supply: 12/24 VDC •Shock Rating 100 g (single hit) / IEC 68-2-27 •Vibration Rating 15 g / 10-2000 Hz ...
Temposonics
Absolute, Non-Contact Position Sensors OPERATION MANUAL R-Serie Analog. 2 1. Introduction 1.1 Purpose and use of this manual The content of this technical documentation and of its various annexes is intended to provide information on mounting, installation
Tube Bending - Temposonics
The positioning of the bending rolls for the desired bending radius is controlled by hydraulic cylinders equipped with absolute linear position sensors. The sensors are mounted inside the cylinders and provide continuous position reading.