Search Results for ac connector make
Model PG Cable Connector Installation and Operating Manual - PCB
Cable Connector Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 ... AC CONNECTOR (BNC PLUG) TRIPLE SPLICE 037 CABLE 3X BNC CONNECTOR BLACK 22 AWG WIRE
TORKDISC IN-LINE ROTARY - PCB
make it ideal for applications such as chassis . and engine dynamometers. Series 5300D incorporates dual high-level analog outputs, AC and DC coupled, providing both static and dynamic torque measurement . capability that can be recorded separately and independently scaled — which is particularly beneficial when high DC levels are present
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
Spring Battery Connector - Amphenol CS
§§Voltage Rating: 250V AC SPECIFICATION ... Spring battery connector, 3pin, SMT type 2.5mm BC4560Y0302A1. www.amphenol-icc.com Disclaimer Please note that the above information is subject to change without notice. Created Date: 3/29/2018 2:45:19 PM ...
PwrMAX Ortho Power Connector | Power Solutions | Amphenol
100 A ORTHOGONAL APPLICATION POWER CONNECTOR . The PwrMAX ® Ortho power connector offers a compact means for connecting up to 100A DC power in a pcb edge-to-pcb edge application. The blind mate connector offers low resistance to satisfy modern orthogonal systems architectures. 100A per contact . Press-fit termination to the pcb
OCP ORv3 AC Input Connector and Cable Assemblies
Contact us today for more details on OCP ORv3 AC Input Connector and Cable Assemblies, part number 10156987 JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Model 356A02 | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin: 1/4-28 4-Pin: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: M081B05:
DIN RAIL MOUNT VIBRATION TRANSMITTERS - PCB
Electrical Connector (Input/Output) Removable Screw Terminals: Screw Terminal Wire Size. 24-14 AWG: Electrical Connector (AC Vibration) BNC Jack: Din Rail Mount. 1.38 in: 35 mm Size (H x W x D) 3.9 x 0.9 x 4.5 in: 99.0 x 22.5 x 114.5 mm Weight . 6.4 oz: 127.0 g
cad | Amphenol Global Search | Amphenol
Product selector & 3D CAD files for connectors. In partnership with TraceParts, we provide a large selection of 3D CAD models, in a wide range of formats. ... (DC) contacts to allow high-power DC fast charging. Features & Benefits: DC or Three Phase AC charging (IEC62196-2&3; J1772 ) Multiple configurations available: - DC Only, or AC/DC Combo ...
AX4FB-AU 4 Pole XLR Female Cable Connector, Gold Plated Con - Amphenol Sine
Comparable to PN# NC4FXX-B-4 Pole XLR Female Cable Connector, Gold Pla. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ... Test Voltage AC RMS: 1400V;
Terminals - TPC Wire
High quality, solderless industrial electrical components terminals provide solid wire crimps that meld both stranded wire or solid wire with the barrel of the terminal into one strong electrical connection. Terminals are available in copper with or without tin plating used for corrosion resistance as well as steel. Insulation is available in vinyl and nylon with or without an extra support ...
AT06GY-2S-N-TPE-M10 10 (32.80FT) - Amphenol Sine
milliamps current leakage @ 1500 volts ac. 3.5 insulation resistance: 1000 megaohms min @ 25c 3.6 moisture resistance: ip68 mated condition (1m of water ... connector type at06gy-2s-n-tpe-m2 at - amphenol at connector *please contact csr for additonal available options* design 04 male connector 06 female connector positions
AT04-12PA-L012 12 Position Receptacle Flange Mount Connecto - Amphenol Sine
AT04-12PA-L012 12 Position Receptacle Flange Mount Connector, Pin, Grey, Keyed A. Comparable to PN# DT04-12PA-L012-12 Position Receptacle Flange Mount. Call ... Dielectric withstanding voltage: less than 2 mlliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 megaohms min. @ 25°C; Mating Cycle Durability: >100; Rear Seal Type ...
Connectors - Amphenol CS
Amphenol has been designing and manufacturing electronic connectors since the company’s inception in 1932. Amphenol also offers a broad portfolio of contact styles, termination types, mating styles, connector geometries, and environmentally-friendly RoHS plating.
Field Installable AC & DC Micro Connectors - tpcwire.com
Field Installable AC and DC Mirco Connectors are IP67 rated to provide a liquid tight seal to protect the connection from dust and water contamination. These connectors are designed to fit a wide range of sizes and are easily installed using only a screw driver to secure the connection. The nylon body is
radsok-power-connectors-catalog-amphenol-industrial
%PDF-1.6 %âãÏÓ 2922 0 obj > endobj 2928 0 obj >/Filter/FlateDecode/ID[0DBA4CCFDE3A2B42BB17E1F52BAF9EBC>]/Index[2922 8]/Info 2921 0 R/Length 40/Prev 5342795/Root ...
RFS RADIAFLEX® CABLES Installation Guideline - RFS Technologies
• Keep cable end always sealed – make sure that no humidity, dust or dirt are able to penetrate. Do not leave metallic particles when cutting the cable or installing the connector. • Keep also all accessories such as connectors etc. clean • Keep also clean the connector interfaces RADIAFLEX® cables are available with bulges or guides
PCI Express ® DirectAttached™ CEM Card Edge Connectors
Amphenol's 1.0mm DirectAttached™ CEM is a hybrid card edge solution with high-speed signal and press-fit power pins. Reduce PCB trace loss and enhance rework.
www.amphenol-sine
IP67 ingress protection. The MagnaMate™ QL ATHP high-voltage connector system is easy to assemble, cost effective and was developed for use in ancillary units such as air-conditioning, electrical heating systems, or AC/DC converters, and for battery charging applications. QL (Quick Lok) is available in both Black and Orange housings.