Search Results for ac3mah4-au-b
G886B04212T2HR | BOARD MOUNT - PLUG | Amphenol
Amphenol is one of the leading manufacturers of Board Mount connectors Contact us today for more details of Boardmount, , part number G886B04212T2HR
MRJR9381MC | HARSH MRJR | Amphenol
The information below is for reference only. For more technical details, refer to product specification and application specification.
APXVL20B_43-C-I20 - Amphenol Antenna Solutions
Single Band, 2-port Antenna, 2.0m, 1710-2690 MHz, 65deg, 19.4 dBi, 0-6deg, Integrated RET
Model HT602D01 | PCB Piezotronics
Model HT602D01:Platinum Stock Products; High temperature, low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.8 to 8000 Hz, side exit, 2-p
L77HDD78SD1CH4R | D-SUB | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L77HDD78SD1CH4R
www.amphenol-sensors.com
www.amphenol-sensors.com
SMP Male PCB Surface Mount Connector (Pre-Tinned), R/A, SB
Choosing the right connector plays a major role, check out SV Microwave's SMP Male PCB Surface Mount Connector (Pre-Tinned), R/A, SB 1211-40087.
Fiberglass Base Station Omnidirectional Antennas - PCTEL
Rugged – White UV-resistant pultruded fiberglass radome, thick-walled aluminum mounting base; Multiple options – Unity, 3 dB, 5 dB, 7 dB models
C:\Users\jhead\Desktop\PMXX\2D\C-AT04-4P-PM12-A3.dwg - Amphenol
b at04-4p-pm12 a3 1 1 j. head 30apr15 none of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a3 at04-4p-pm12 receptacle, 4 pin, at series, w/flange, gasket, rd seal a1 - release 30apr15 jah - notes: unless otherwise specified 1. material: housing: thermoplastic; color: black seal: silicone rubber 2.
ROHS COMPLIANT DATE APPROVED PRODUCT DATA DRAWING - SV Microwave
b material: finish: per asme y14.5m - 1994 e 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 95077 m39012/56-3028 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED - SV Microwave
contact: beryllium copper per astm b-196, alloy uns c17300, td04 insulator: ptfe per astm d-1710, type i, grade 1, class b finishes: body & contact: gold per astm b-488, type ii, code c, class 1.27 over nickel per ams-qq-n-290, class 1, .00010" min. performance: impedance: 50 ohms freq. range: dc-18 ghz insul.
www.amphenol-sensors.com
www.amphenol-sensors.com
A3 - RELEASE NEW DWG FORMAT 18/JUN/13 DRP - amphenol.com.au
b atm04-3p-xxx a3 11 d.parks 18/jun/13 none receptacle, 3 pin, atm series 16.2 41.2 requires contact retention wedge awm-3p standard molded color is grey. additional colors shown in part number chart are available via special order. 20.7 color part number part number chart grey black blue brown green red white yellow atm04-3p atm04-3p-blk atm04 ...
2082-5026-00-CRYO - Model - XMA Corp
b changed assy # in bom 17-063 5/2/17 t.kuhn c changed ta# in bom 20-1268/13/20 higgi20-1268/13/20 higgins ns marking area.312 hex.86±.05 21.8±1.3 b finish: 1 1 4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified c see note apply before / after processing see note inches dimensions are in inches and
86553151TLF | D-Sub | Amphenol
The information below is for reference only. For more technical details, refer to product specification and application specification.
A3 - RELEASE NEW DWG FORMAT 26DEC13 DRP - Amphenol Australia
b at06-4s-xxx a3 11 d.parks 26dec13 none plug, 4 socket, at series 21.9 31.6 18.2 requires contact retention wedge aw4s standard molded color is grey. additional colors shown in part number chart are available via special order. notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: n/a 3 ...
92140-040LF | PCMCIA | Amphenol
Amphenol is one of the leading manufacturers of pcmcia. Contact us today for more details of pcmcia , part number 92140-040LF.
PANTHER - amphenol.co.jp
1.27µm Au *1 See page 4 for temperature rise curves *2 Value established using high conductivity alloy *1 UL approval for layout 03. Contact Technical Sales for UL status on other variants. ... B Contact Technical Sales for crimp contact part numbers not listed here. CONTACTS TEMPERATURE RISE CURVES Tested per IEC Publication 60512-5-1, Test 5a