Search Results for ac3mah4-au-b
B785 Medium Chirp, 600W, w/ FB, Raymarine 11-Pin, DT
600 W. The B785M is an economical, Chirp-ready transducer designed for offshore fishing and freshwater anglers. Operating at a frequency range of 80 to 130 kHz, this transducer reveals fish in shallow, murky waters at medium depths up to 274 m (900') along with ultra-clear target resolution.
B75 Low Chirp, 600W, 0° Tilt, Humminbird 14-Pin, DT
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
UNL ESOTH RW IP C F D Amphenol 22 Industry Blvd, Carrum Downs, VIC 3201 ...
Amphenol Australia Pty.Ltd, 22 Industry Blvd, Carrum Downs, VIC 3201 DATE: DATE: DATE: PART No: APP'D: CALE: CKD: DRN: TI LE: DRAWING NO. SIZE: Amphenol / 1 30' 15' MILIMETRES 5 01 39 2 REFER TO COMPONENT MH 08/10/2014 2:1 ATCHLE S AC3FAHL2-AU-PRE H ORIZ NT ALF EM CUSTOME RD AWING A3 55011039-000-2 R EF TOC MP N 2 2 M.H P.M 08/10/2014 08/10 ...
DESCRIPTION L I S T A m p h e n o l - Amphenol Australia
b atp06-2s-xxx a3 11 d.parks 18/oct/13 none plug, 2 socket, atp series 35 20.7 18.6 refer to part number chart for available connector colors requires contact retention wedge awp-2s grey black atp06-2s atp06-2s-blk color part number part number chart notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2 ...
B150 Medium Chirp, 300W, 20° Tilt, Navico BL, DT - AIRMAR EMEA
300 W. Airmar’s B150M delivers a great combination of shallow and mid-depth performance. Operating at a frequency range of 95 to 155 kHz, this transducer reveals fish in shallow waters and deeper depths down to 183 m (600') with ultra-clear target resolution.
B175 Medium Chirp, 1kW, 20° Tilt, Garmin 12-Pin, DT - AIRMAR EMEA
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500')
Airmar B175C-20-HW-MM CHIRP Ready Transducer | Gemeco
Boost fishing with the Airmar B175C-20-HW-MM transducer. High-frequency, wide-beam, Chirp-ready for superior coverage and detail now available at Gemeco.
B175 High Chirp, 1kW, 0° Tilt, Humminbird 14-Pin, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth
B175 High Chirp, 1kW, 20° Tilt, Navico 9-Pin, DT - Gemeco
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth
at04-12pa-pmr6 | Amphenol Global Search | Amphenol
at04-12pd-gry at04-12pd-blk at04-12pd-grn * at04-12pd * note: an asterisks ( * ) placed before the color denotes the standard molded color of the connectors shown above. other colors shown are available via special order. p/n at04-12pa key-a configuration standard color: grey p/n at04-12pb key-b configuration standard color: black p/n at04-12pc ...
B75 Medium Chirp, 600W, 20° Tilt, Raymarine 11-Pin, DT
600 W. Airmar’s low-profile, Chirp-ready, transducer models are the perfect addition to smaller boats such as center consoles. Operating at a frequency range of 80 to 130 kHz, the B75M delivers up to 50 kHz of total bandwidth in just one installation.
B75H 12 DT XIDT 130-210D KHZ 12METRES NC - airmar-emea.com
600 W. Airmar’s low-profile, Chirp-ready, transducers are the perfect addition to smaller boats such as center consoles. The high-frequency band of the B75H, operating between 130 and 210 kHz, has a narrow beamwidth—excellent for pinpointing fish holding tight to wrecks, reefs, and other structures.
ford motor co | Amphenol Global Search | Amphenol
Connectors are typically used to connect sensors, actuators, and other components that make up the Advanced Driver Assistance System (ADAS). These connectors must be able to support high-speed data transmission, withstand vibration and temperature fluctuations, as well as provide superior electrical performance and EMI protection, and meet the stringent requirements of the automotive ...
B785 Medium Chirp, 600W, w/ FB, Furuno 12-Pin, DT
600 W. The B785M is an economical, Chirp-ready transducer designed for offshore fishing and freshwater anglers. Operating at a frequency range of 80 to 130 kHz, this transducer reveals fish in shallow, murky waters at medium depths up to 274 m (900') along with ultra-clear target resolution.
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION 1 2 3 4 5 687
ks3p-au nickel coating gold plating ks3pb black coating nickel plating ks3pb-au black coating gold plating revision history rev description date by ecn 0 first issue 10/12/2010 m.h 8984 1 add new p/ns 12/06/2012 m.h 9132 3. 0 3. 5 13.8 50 1 0. 3 14.4 2 3 1 o l o m h 0 c m r p r u e 2 a h e n o a s l 9 5 / e 2 / a n t p l i i a u s t a
B175 High Chirp, 1kW, 0° Tilt, Furuno 12-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
B175 High Chirp, 1kW, 20° Tilt, No Connector, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth
B75H 20 DT 130-210 KHZ LOWRANCE 7 PIN M - AIRMAR EMEA
600 W. Airmar’s low-profile, Chirp-ready, transducers are the perfect addition to smaller boats such as center consoles. The high-frequency band of the B75H, operating between 130 and 210 kHz, has a narrow beamwidth—excellent for pinpointing fish holding tight to wrecks, reefs, and other structures.
B150 Medium Chirp, 300W, 0° Tilt, Furuno 10-pin, DT
300 W. Airmar’s B150M delivers a great combination of shallow and mid-depth performance. Operating at a frequency range of 95 to 155 kHz, this transducer reveals fish in shallow waters and deeper depths down to 183 m (600') with ultra-clear target resolution.