Search Results for ac3mah4-au-b
FIBER OPTIC VITA 66.4: Standard 1MT Module
b (Ø2.05) (9.12) 0.6 (5.75) (11.5) (10.9) (Ø2.05) (18.12) (0.6) (13.95).086-56unc-2b threaded holes 2 places view at c view at b rear exploded assembly view main body mt ferrule (not supplied) captive screw mt retainer mt pin clamp assembly 2 pieces (supplied mt fiber optic ribbon (not supplied) mt spring
www.kayeinstruments.com
K endstream endobj startxref 0 %%EOF 93 0 obj >stream u ¯û ø®3jW[8Æ”]TƒÝ|^Xc²ÙØÁØÞìóû‚“¥s ”²tšàúVQ©Öøœ´”š .}üåéxK y÷UVü ꌣ”žêÖý. çQQýmÅW xŒË·c(ì ØDÉ'Ä .üáW–ÉËîFi ž § ¢ ²sÓ édßí}Ä ß š{3=:“Õ Ê/x©ðmkFf8"i"ck3Í ?©O–¹ß· qÌèb õ¢ôÿ„íy Ý(+[¨4á7 ...
51721-10000802AALF | PwrBlade® | Amphenol
Amphenol is one of the leading manufacturers of PwrBlade ® . Contact us today for more details of PwrBlade ® , part number 51721-10000802AALF.
Global competencies in cable technology | Amphenol Socapex
GLOBAL COMPETENCIES Testing. The MK Electrical Tester is an automatic wiring and harness test system featuring the following tests: Pin-to-pin continuity
NPA Low Pressure - amphenol-sensors.com
4 Output Option: Digital I2C Parameter Units Min Typ Max Notes Digital Performance Resolution (ADC) bit 14 16383 steps I2C Slave Address 0x28 Sampling Rate kHz 2 I2C Bit Rate kbits/s 100 400 I2C Mode Update Digital Performance Parameters 3.3 and 5 volt Excitation
10121505-480436ALF | HPCE™ | Amphenol
Amphenol is one of the leading manufacturers of HPCE® HIGH POWER CARD EDGE CONNECTOR. Contact us today for more details of HPCE®, part number 10121505-480436ALF.
Steel Hardware Lead Elimination - Positronic
Positronic PCN 10642. Materials on this site are related to PCN 10642: Steel Hardware Lead Elimination. View and Download a copy of the full PCN announcement » View and Download a list of the affected part numbers: PDF » or Excel » For questions concerning this PCN, contact pcn@connectpositronic.com.
54601-704WPLF | Modular Jack | Amphenol
Amphenol is one of the leading manufacturers of RJ45 Modular Jack Connector. Contact us today for more details of Modular Jack, part number 54601-704WPLF.
NPA Low Pressure - amphenol-sensors.com
4 Output Option: Digital I2C Parameter Units Min Typ Max Notes Digital Performance Resolution (ADC) bit 14 16383 steps I2C Slave Address 0x28 Sampling Rate kHz 2 I2C Bit Rate kbits/s 100 400 I2C Mode Update Digital Performance Parameters 3.3 and 5 volt Excitation
FLBC70131001 | FLB Dimming Connector | Amphenol
FLB Dome, NEMA ANSI C136.41, 76mm, 130mm Height, Grey
51897-008LF | PwrBlade® | Amphenol
Amphenol is one of the leading manufacturers of PwrBlade ® . Contact us today for more details of PwrBlade ® , part number 51897-008LF.
NPA Low Pressure - amphenol-sensors.com
4 Output Option: Digital I2C Parameter Units Min Typ Max Notes Digital Performance Resolution (ADC) bit 14 16383 steps I2C Slave Address 0x28 Sampling Rate kHz 2 I2C Bit Rate kbits/s 100 400 I2C Mode Update Digital Performance Parameters 3.3 and 5 volt Excitation
M39012_25-3024.PDD - アンフェノールジャパン株式会社
B SIZE DWG. NO. SCALE: 4:1 SV Microwave, Inc. SEE NOTES SEE NOTES N/A SMA PLUG, NON SHORTING DUST CAP WITH SAFETY CHAIN. Title: M39012_25-3024.PDD Author: FDIAZ\fdiaz (FDIAZ) Created Date:
MobiLED Colour - el-cab.com.pl
Voltage Nominal 24 V DC Supply 18-32 V DC Power consumption Nominal 2-6 A (varies with the sign size and colour area) Data communication RS 485 or IBIS EMC EU Directive 89/336/EEC and 2004/104/EG Rail standard CE and e mark EN50155:2001 Ambient environment Temperature range –30 to +70°C Relative humidity <93% RH at +40°C
G5208113CEU | HEADER PLUG | Amphenol
Power Header 3.96mm Pitch STR DIP,1x8Pin,Matte Tin, NY66,Tail=3.55mm,Color-White,Bag
Amphenol LTW
scale title size sheet of item no dwg no customer drawn by checked by approved by date date date wc-rev. wi0814-03-表單01a2 rev. amphenol ltw 16.0 19.0 28.9
sachsenkabel.de
LWL-Sachsenkabel GmbH Hauptstraße 110, 09390 Gornsdorf Telefon Unverbindliches Datenblatt, Druckfehler, Irrtümer, Anderungen vorbehalten +49 (0) 37 21/ 39 88-0,